NEW

TPS3842

ACTIVE

42V, small size nano-power undervoltage supervisor with programmable delay and de-glitch

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) Adjustable Features Detection time delay, Low Quiescent Current, Reset time delay, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 0.5 Iq (typ) (mA) 0.00085 Output driver type/reset output Active-low, Open-drain Supply voltage (min) (V) 1.9 Supply voltage (max) (V) 42 Rating Automotive Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) Adjustable Features Detection time delay, Low Quiescent Current, Reset time delay, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 0.5 Iq (typ) (mA) 0.00085 Output driver type/reset output Active-low, Open-drain Supply voltage (min) (V) 1.9 Supply voltage (max) (V) 42 Rating Automotive Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • Wide supply voltage range: 1.9V to 42V
  • VDD, SENSE, and RESET are rated to 42V
  • Low quiescent current: 850nA (typical)
  • High threshold accuracy: 0.5% (typical)
  • Fixed internal threshold voltages: 2.7V to 9.5V
  • Adjustable voltage variant: 0.7V
  • Capacitor programmable adjustable delay time with CTR pin
  • Capacitor programmable de-glitch time with CTS pin
  • Open-drain, active-low output
  • Temperature range: –40°C to 125°C
  • Small size: SOT5X3 (DRL)
  • Wide supply voltage range: 1.9V to 42V
  • VDD, SENSE, and RESET are rated to 42V
  • Low quiescent current: 850nA (typical)
  • High threshold accuracy: 0.5% (typical)
  • Fixed internal threshold voltages: 2.7V to 9.5V
  • Adjustable voltage variant: 0.7V
  • Capacitor programmable adjustable delay time with CTR pin
  • Capacitor programmable de-glitch time with CTS pin
  • Open-drain, active-low output
  • Temperature range: –40°C to 125°C
  • Small size: SOT5X3 (DRL)

The TPS3842 is a 42V voltage supervisor with 850nA IDD and 0.5% accuracy, and a fast detection time. This device can be connected directly to 12V / 24V voltage rail for continuous monitoring of undervoltage (UV) conditions. The TPS3842 comes in a small DRL package for size constrained applications. Built-in hysteresis on the SENSE pin prevents false reset signals when monitoring a supply voltage rail. 1%, 5%, and 10% hysteresis voltage options are available to offer design flexibility to support voltage transients.

SENSE is decoupled from VDD and can monitor higher and lower voltages than VDD. Fixed threshold variants provide accurate low-Iq voltage monitoring. Adjustable threshold variants offer flexible undervoltage threshold setting with external resistors. TPS3842 offers capacitor programable de-glitch on the SENSE with the CTS pin and capacitor programmable reset delay timing with the CTR pin.

The TPS3842 is a 42V voltage supervisor with 850nA IDD and 0.5% accuracy, and a fast detection time. This device can be connected directly to 12V / 24V voltage rail for continuous monitoring of undervoltage (UV) conditions. The TPS3842 comes in a small DRL package for size constrained applications. Built-in hysteresis on the SENSE pin prevents false reset signals when monitoring a supply voltage rail. 1%, 5%, and 10% hysteresis voltage options are available to offer design flexibility to support voltage transients.

SENSE is decoupled from VDD and can monitor higher and lower voltages than VDD. Fixed threshold variants provide accurate low-Iq voltage monitoring. Adjustable threshold variants offer flexible undervoltage threshold setting with external resistors. TPS3842 offers capacitor programable de-glitch on the SENSE with the CTS pin and capacitor programmable reset delay timing with the CTR pin.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS3842 42V Small Size, 850nA Undervoltage Supervisor With Programmable Delay and De-Glitch datasheet (Rev. A) PDF | HTML 30 Aug 2024
EVM User's guide TPS3842 Evaluation Module User's Guide PDF | HTML 17 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3842EVM — TPS3842 evaluation module

The TPS3842EVM is an evaluation module (EVM) for the TPS3842-Q1 and TPS3842 family of voltage supervisors. The purpose of the this EVM is to provide a sample design and test point for all input and output pins of the TPS3842 and TPS3842-Q1 device to capture measurements and gain familiarity with (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos