Home Power management Supervisor & reset ICs Supply-voltage supervisors

TPS3842-Q1

ACTIVE

Product details

Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 6.5, Adjustable Features Low Quiescent Current, Overvoltage monitor only, Reset time delay, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 0.5 Iq (typ) (mA) 0.00085 Output driver type/reset output Active-high, Active-low, Open-drain Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 6.5, Adjustable Features Low Quiescent Current, Overvoltage monitor only, Reset time delay, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 0.5 Iq (typ) (mA) 0.00085 Output driver type/reset output Active-high, Active-low, Open-drain Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm)
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature TA
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B
  • Wide supply voltage range: 1.9V to 42V
  • VDD, SENSE, and RESET are rated to 42V
  • Very low quiescent current: 850nA (typical)
  • High threshold accuracy: 0.5% (typical)
  • Fixed internal threshold voltages: 2.7V to 9.5V
  • Adjustable voltage variant: 0.7V
  • Capacitor adjustable delay time with CTR pin
  • Capacitor adjustable de-glitch time with CTS pin
  • Undervoltage open-drain, active-low output
  • Overvoltage open-drain, active-low and active-high output
  • Temperature range: –40°C to 125°C
  • Small size: SOT5X3 (DRL)
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature TA
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B
  • Wide supply voltage range: 1.9V to 42V
  • VDD, SENSE, and RESET are rated to 42V
  • Very low quiescent current: 850nA (typical)
  • High threshold accuracy: 0.5% (typical)
  • Fixed internal threshold voltages: 2.7V to 9.5V
  • Adjustable voltage variant: 0.7V
  • Capacitor adjustable delay time with CTR pin
  • Capacitor adjustable de-glitch time with CTS pin
  • Undervoltage open-drain, active-low output
  • Overvoltage open-drain, active-low and active-high output
  • Temperature range: –40°C to 125°C
  • Small size: SOT5X3 (DRL)

The TPS3842-Q1 is an automotive 42V input voltage supervisor with 850nA IDD and 1.5% accuracy, and a fast detection time. The TPS3842-Q1 can be connected directly to 12V battery for continuous monitoring of undervoltage (UV) conditions or overvoltage (OV) conditions. The TPS3842-Q1 comes in a small DRL package for size constrained applications. Built-in hysteresis on the SENSE pin prevents false reset signals when monitoring a supply voltage rail. 1%, 5%, and 10% hysteresis voltage options are available to offer design flexibility to support voltage transients.

SENSE is decoupled from VDD and can monitor higher and lower voltages than VDD. Fixed threshold variants provide accurate low-Iq voltage monitoring. Adjustable threshold variants offer flexible undervoltage threshold setting with external resistors. TPS3842-Q1 offers capacitor programmable de-glitch on the SENSE with the CTS pin and capacitor programmable reset delay timing with the CTR pin.

The TPS3842-Q1 is an automotive 42V input voltage supervisor with 850nA IDD and 1.5% accuracy, and a fast detection time. The TPS3842-Q1 can be connected directly to 12V battery for continuous monitoring of undervoltage (UV) conditions or overvoltage (OV) conditions. The TPS3842-Q1 comes in a small DRL package for size constrained applications. Built-in hysteresis on the SENSE pin prevents false reset signals when monitoring a supply voltage rail. 1%, 5%, and 10% hysteresis voltage options are available to offer design flexibility to support voltage transients.

SENSE is decoupled from VDD and can monitor higher and lower voltages than VDD. Fixed threshold variants provide accurate low-Iq voltage monitoring. Adjustable threshold variants offer flexible undervoltage threshold setting with external resistors. TPS3842-Q1 offers capacitor programmable de-glitch on the SENSE with the CTS pin and capacitor programmable reset delay timing with the CTR pin.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS3842-Q1 Automotive 42V Small Size, 850nA Undervoltage or Overvoltage Supervisor With Programmable Delay and De-Glitch datasheet (Rev. B) PDF | HTML Oct 1, 2025
Functional safety information TPS3842-Q1 Functional Safety FIT Rate, Failure Mode Distribution PDF | HTML Aug 26, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3842EVM — TPS3842 evaluation module

The TPS3842EVM is an evaluation module (EVM) for the TPS3842-Q1 and TPS3842 family of voltage supervisors. The purpose of the this EVM is to provide a sample design and test point for all input and output pins of the TPS3842 and TPS3842-Q1 device to capture measurements and gain familiarity with (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS3842A011DRLR PSpice Model

SNVMCF5.ZIP (25 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos