ADC78H90
- Eight input channels
- Variable power management
- Independent analog and digital supplies
- SPI™/QSPI™/MICROWIRE™/DSP compatible
- Packaged in 16-lead TSSOP
Key Specifications
- Conversion Rate: 500kSPS
- DNL: ± 1LSB (max)
- INL: ± 1LSB (max)
- Power Consumption
- 3V Supply: 1.5 mW (typ)
- 5V Supply: 8.3 mW (typ)
All trademarks are the property of their respective owners.
The ADC78H90 is a low-power, eight-channel CMOS 12-bit analog-to-digital converter with a conversion throughput of 500 kSPS. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept up to eight input signals at inputs AIN1 through AIN8.
The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE™, and many common DSP serial interfaces.
The ADC78H90 may be operated with independent analog and digital supplies. The analog supply (AVDD) can range from +2.7V to +5.25V, and the digital supply (DVDD) can range from +2.7V to AVDD. Normal power consumption using a +3V or +5V supply is 1.5 mW and 8.3 mW, respectively. The power-down feature reduces the power consumption to just 0.3 µW using a +3V supply, or 0.5 µW using a +5V supply.
The ADC78H90 is packaged in a 16-lead TSSOP package. Operation over the industrial temperature range of −40°C to +85°C is ensured.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | ADC78H90 8-Channel, 500 kSPS, 12-Bit A/D Converter 数据表 (Rev. D) | 2013-3-25 | |||
| 电子书 | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 2015-5-21 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
WAVEVISION4 — Data Acquisition and Analysis Software
WaveVision 4 software is part of the WaveVision system that includes the WaveVision Data Capture Board. The WaveVision system an easy-to-use data acquisition and analysis tool, designed to help you evaluate TI's analog-to-digital and digital-to-analog converter products. Used in conjunction with (...)
ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| TSSOP (PW) | 16 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。