BQ25820
- Wide input voltage operating range: 4.4V to 70V
- Synchronous buck charge controller with NFET drivers
- Adjustable switching frequency from 200kHz to 600kHz
- Optional synchronization to external clock
- Integrated loop compensation with soft start
- Optional gate driver supply input for optimized efficiency
- Bidirectional converter operation (Reverse Mode) supporting USB-PD Extended Power Range
(EPR)
- Adjustable input voltage (VAC) regulation from 3.3V to 65V with 20mV/step
- Adjustable input current regulation (RAC_SNS) from 400mA to 20A with 50mA/step using 2mΩ resistor
- Direct power path management for highest efficiency to power system
- System power selection from adapter or battery
- Dynamic power management
- All N-channel FET drivers
- High accuracy
- ±0.5% charge voltage regulation
- ±3% charge current regulation
- ±3% input current regulation
- I2C controlled for optimal system performance with resistor-programmable
option
- Hardware adjustable input and output current limits
- Integrated 16-bit ADC for voltage, current, and temperature monitoring
- High safety integration
- Adjustable input overvoltage and undervoltage protection
- Overvoltage and overcurrent protection
- Thermal shutdown
- Status outputs
- Adapter present status (PG)
- Operation status
- Package
- 36-pin 6mm × 5mm QFN
The BQ25820 is a wide input voltage, switched-mode buck Li-Ion, Li-polymer, or LiFePO4 battery charge controller with direct power path control. The device offers high-efficiency battery charging over a wide voltage range with accurate charge current and charge voltage regulation, in addition to automatic charge preconditioning, termination, and charge status indication. The device integrates all the loop compensation for the buck converter, thereby providing a high density solution with ease of use. In reverse mode, the device draws power from the battery and regulates the SYS terminal voltage.
技术文档
未找到结果。请清除搜索并重试。
查看全部 3
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | BQ25820: Standalone/I2C Controlled, 1- to 14-Cell Bidirectional Buck Battery Charge Controller with Direct Power Path Control 数据表 (Rev. A) | PDF | HTML | 2025-5-27 | ||
| 应用手册 | How to Connect BQ25750 in Parallel to Achieve Higher Charge Current | PDF | HTML | 2026-9-8 | |||
| 应用手册 | 如何在 BQ2575X 上实现外部 P&O 功能 | PDF | HTML | 英语版 | PDF | HTML | 2025-7-14 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
评估板
BQ25820EVM — BQ25820 评估模块
BQ25820EVM 评估模块 (EVM) 是 BQ25820 IC 的评估系统。BQ25820 IC 是一款具有直接电源路径控制功能的降压电池充电控制器。BQ25820 具有 4.2V 至 70V 的宽输入电压范围、高达 70V 的宽输出电压范围以及双向功能。BQ25820EVM 的最大输入和输出电压为 55V,最大充电电流为 10A。
计算工具
BQ25756-DESIGN-CALC — BQ25756 design calculator
BQ25756 design calculator is a calculation tool for BQ25756 which is a wide input voltage, switched mode buck-boost Li-Ion, Li-polymer, or LiFePO4 battery charge controller with bidirectional power flow support.
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| VQFN (RRV) | 36 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。