CC1010
- 300-1000 MHz RF Transceiver
- Very low current consumption (9.1 mA in RX)
- High sensitivity (typically -107 dBm)
- Programmable output power up to +10 dBm
- Data rate up to 76.8 kbps
- Very few external components
- Fast PLL settling allowing frequency hopping protocols
- RSSI
- EN 300 220 and FCC CFR47 part 15 compliant
- 8051-Compatible Microcontroller
- Typically 2.5 times the performance of a standard 8051
- 32 kB Flash, 2048 + 128 Byte SRAM
- 3 channel 10 bit ADC, 4 timers / 2 PWMs, 2 UARTs, RTC, Watchdog, SPI, DES encryption, 26 general I/O pins
- In-circuit interactive debugging is supported for the Keil \xB5Vision2 IDE through a simple serial interface.
- 2.7 - 3.6 V supply voltage
- 64-lead TQFP
- Applications
- Very low power UHF wireless data transmitters and receivers
- 315 / 433 / 868 and 915 MHz ISM/SRD band systems
- Home automation and security
- AMR \x96 Automatic Meter Reading
- RKE \x96 Remote Keyless Entry with acknowledgement
- Low power telemetry
- Toys
The CC1010 is a true single-chip UHF transceiver with an integrated high performance 8051 microcontroller with 32 kB of Flash program memory. The RF transceiver can be programmed for operation in the 300 - 1000 MHz range, and is designed for very low power wireless applications.
The CC1010 together with a few external passive components constitutes a powerful embedded system with wireless communication capabilities.
CC1010 is based on Chipcons SmartRF®02 technology in 0.35 µm CMOS
技术文档
未找到结果。请清除搜索并重试。
查看全部 3
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Single-Chip Very Low Power RF Transceiver with 8051-Compatible Microcontroller 数据表 (Rev. A) | 2009年 9月 18日 | |||
| * | 辐射与可靠性报告 | CC1010 Reliability Report | 2006年 4月 28日 | |||
| * | 勘误表 | CC1010 Errata Notes | 2006年 1月 31日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点