汽车类无线连接产品
登录以查看库存登录
Solution name
Drag here to set column labels
Product number
Technology
Number of GPIOs
CPU
Price|Quantity (USD)
Operating temperature range (°C)
RAM (Byte)
Flash memory (Byte)
CAN (#)
Type
Protocols
Rating
Package size (L x W) (mm)
Features
Pin count
Peripherals
Security
Images
TX power (max) (dBm)
Status
Wireless MCU
Bluetooth low energy
Bluetooth Low Energy 6.0 Channel Sounding
Arm® Cortex®-M33
1024000
162000
CAN-FD
23
10
AEC-Q100 Grade 2 qualified, DC/DC, Integrated Algorithm Processing Unit (APU), Integrated RF switch, Integrated balun, LE 1M PHY, LE 2M PHY, LE Coded PHY (long range), OAD
1 Watchdog timer, 1 comparator, 12-bit ADC, 2 SPI, 2 UART, 4 timers, I2C, I2S, Integrated battery monitor, Integrated temperature monitor, Real-time clock (RTC)
AES 128- and 256-bit cryptographic accelerator, Differential power analysis protection, ECC and RSA public key hardware accelerator, Electromagnetic fault injection (EMFI) sensor, Hardware security module (HSM), ISO21434 automotive cybersecurity compliant, SHA2 Accelerator (full suite up to SHA-512), Secure boot, Secure key storage, True random-number generator (TRNG), TrustZone support for Arm Cortex-M, Voltage glitch monitor (VGM)
Automotive
-40 to 125
$2.640 | 1ku
6 x 6
40
Wireless MCU
Bluetooth low energy
Bluetooth Low Energy 5.3
—
512000
36000
—
19
8
AEC-Q100 Grade 2 qualified, DC/DC, Integrated balun, LE 1M PHY, LE 2M PHY, LE Coded PHY (long range), OAD
1 SPI, 1 UART, 1 comparator, 12-bit ADC 8-channel, 4 timers, I2C, Integrated battery monitor, Integrated temperature monitor, Real-time clock (RTC)
AES 128-bit cryptographic accelerator, Random number generator from on-chip analog noise
Automotive
-40 to 125
$1.200 | 1ku
5 x 5
32
Wireless MCU
Proprietary 2.4 GHz
Proprietary
Arm Cortex-M4F
352000
—
—
—
5
AEC-Q100 Grade 2, DC/DC, OAD, Over-the-air upgrade
12-bit ADC 8-channel, 2 Comparators, 2 SPI, 2 UART, 4 timers, 8-bit DAC, I2C, I2S, Integrated battery monitor, Integrated temperature monitor, Real-time clock (RTC)
AES 128- and 256-bit cryptographic accelerator, Cryptographic acceleration, Debug security, Device Identity, ECC and RSA public key hardware accelerator, SHA2 Accelerator (full suite up to SHA-512), Software IP protection, True random-number generator (TRNG)
Automotive
-40 to 105
$3.850 | 1ku
7 x 7
48
Wireless MCU
2.4 GHz, Bluetooth low energy
Bluetooth 5.2 Low Energy
Arm Cortex-M4F
352000
88000
—
31
5
AEC-Q100 Grade 2 qualified, Advertising extension, Channel select algorithm, DC/DC, LE 1M PHY, LE 2M PHY, LE Coded PHY (long range), OAD
12-bit ADC 8-channel, 2 SPI, 2 UART, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller
AES 128- and 256-bit cryptographic accelerator, Cryptographic acceleration, Debug security, Device identity, ECC and RSA public key hardware accelerator, SHA2 Accelerator (full suite up to SHA-512), Software IP protection, True random-number generator (TRNG)
Automotive
-40 to 105
$2.480 | 1ku
7 x 7
48
Wireless MCU
2.4 GHz, Bluetooth low energy
Bluetooth low energy 5.1
Arm Cortex-M3
128000
28000
—
31
5
AEC-Q100 Grade 2, LE 1M PHY, LE Coded PHY (long range), OAD, Over-the-air upgrade
1 UART, 12-bit ADC 8-channel, 2 SPI, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller
128-bit AES, Cryptographic acceleration, Debug security, Device identity, True random-number generator (TRNG)
Automotive
-40 to 105
$2.868 | 1ku
7 x 7
48
Reader
Secure ICs and Transponders for Automotive
—
—
—
—
—
—
—
—
—
—
Automotive
-40 to 85
$3.540 | 1ku
9.9 x 6
16
Wireless MCU
2.4 GHz, Bluetooth low energy
Bluetooth low energy 5.0
8051
256000
8000
—
23
—
LE 1M PHY
12-bit ADC 8-channel, 2 SPI, 2 UART, 4 timers, I2C
Cryptographic acceleration, Debug security, Device identity, Software IP protection
Automotive
-40 to 105
$3.024 | 1ku
6 x 6
40
Transceiver
Sub-1 GHz
Proprietary
—
—
—
—
—
10
AEC Q100
—
—
Automotive
-40 to 125
$3.031 | 1ku
5 x 5
32
Transponder
Secure ICs and Transponders for Automotive
—
—
—
—
—
—
—
—
—
—
Automotive
-40 to 85
$2.950 | 1u
See data sheet
0
Description
Enabled
Description
Type
Enabled
Type
Technology
Enabled
Technology
Protocols
Enabled
Protocols
CPU
Enabled
CPU
Flash memory (Byte)
Enabled
Flash memory (Byte)
RAM (Byte)
Enabled
RAM (Byte)
CAN (#)
Enabled
CAN (#)
Number of GPIOs
Enabled
Number of GPIOs
TX power (max) (dBm)
Enabled
TX power (max) (dBm)
Features
Enabled
Features
Peripherals
Enabled
Peripherals
Security
Enabled
Security
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Pin count
Enabled
Pin count
Package type
Enabled
Package type
Package area (mm^2)
Enabled
Package area (mm^2)
Status
Enabled
Status
1
to
12
of
12
Page
1
of
1