产品详情

Protocols Proprietary Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, ASK, OOK Frequency bands 300-348, 391-464, 782-928 Type Wireless MCU TX power (max) (dBm) 10 RAM (kByte) 4 Flash memory (kByte) 32 CPU 8051 Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 5 timers, I2S, USB Sensitivity (best) (dBm) -110 Number of GPIOs 21 RX current (lowest) (mA) 16.2 Data rate (max) (Mbps) 0.5 Rating Catalog Operating temperature range (°C) -40 to 85 Edge AI enabled No
Protocols Proprietary Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, ASK, OOK Frequency bands 300-348, 391-464, 782-928 Type Wireless MCU TX power (max) (dBm) 10 RAM (kByte) 4 Flash memory (kByte) 32 CPU 8051 Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 5 timers, I2S, USB Sensitivity (best) (dBm) -110 Number of GPIOs 21 RX current (lowest) (mA) 16.2 Data rate (max) (Mbps) 0.5 Rating Catalog Operating temperature range (°C) -40 to 85 Edge AI enabled No
VQFN (RHH) 36 36 mm² 6 x 6 VQFNP (RSP) 36 36 mm² 6 x 6
  • Radio
    • High-performance RF transceiver based on the
      market-leading CC1101
    • Excellent receiver selectivity and blocking
      performance
    • High sensitivity (–110 dBm at 1.2 kBaud)
    • Programmable data rate up to 500 kBaud
    • Programmable output power up to 10 dBm
      for all supported frequencies
    • Frequency range: 300 – 348 MHz, 391 – 464 MHz
      and 782 – 928 MHz
    • Digital RSSI / LQI support
  • Low Power
    • Low current consumption (RX: 16.2 mA at 1.2 kBaud, TX: 15.2
      mA at −6 dBm output power)
    • 0.3 µA in PM3 (the operating mode with the lowest
      power consumption)
    • 0.5 µA in PM2 (operating mode with the second lowest power
      consumption, timer or external interrupt wakeup)
    • RoHS Compliant 6 mm × 6 mm QFN-40 Package
  • MCU, Memory, and Peripherals
    • High performance and low power 8051 microcontroller
      core.
    • Powerful DMA functionality
    • 8/16/32 KB in-system programmable flash, and 1, 2, 4 KB RAM
    • Full-Speed USB Controller with 1 KB FIFO (CC1111Fx)
    • 128-bit AES security coprocessor
    • 7 – 12 bit ADC with up to eight inputs
    • I2S interface
    • Two USARTs
    • 16-bit timer with DSM mode
    • Three 8-bit timers
    • Hardware debug support
    • 21 (CC1110Fx) or 19 (CC1111Fx) GPIO pins
    • SW compatible with CC2510Fx, CC2511Fx
  • General
    • Wide supply voltage range (2.0V – 3.6V)
    • RoHS compliant 6×6 mm QFN 36 package
  • Radio
    • High-performance RF transceiver based on the
      market-leading CC1101
    • Excellent receiver selectivity and blocking
      performance
    • High sensitivity (–110 dBm at 1.2 kBaud)
    • Programmable data rate up to 500 kBaud
    • Programmable output power up to 10 dBm
      for all supported frequencies
    • Frequency range: 300 – 348 MHz, 391 – 464 MHz
      and 782 – 928 MHz
    • Digital RSSI / LQI support
  • Low Power
    • Low current consumption (RX: 16.2 mA at 1.2 kBaud, TX: 15.2
      mA at −6 dBm output power)
    • 0.3 µA in PM3 (the operating mode with the lowest
      power consumption)
    • 0.5 µA in PM2 (operating mode with the second lowest power
      consumption, timer or external interrupt wakeup)
    • RoHS Compliant 6 mm × 6 mm QFN-40 Package
  • MCU, Memory, and Peripherals
    • High performance and low power 8051 microcontroller
      core.
    • Powerful DMA functionality
    • 8/16/32 KB in-system programmable flash, and 1, 2, 4 KB RAM
    • Full-Speed USB Controller with 1 KB FIFO (CC1111Fx)
    • 128-bit AES security coprocessor
    • 7 – 12 bit ADC with up to eight inputs
    • I2S interface
    • Two USARTs
    • 16-bit timer with DSM mode
    • Three 8-bit timers
    • Hardware debug support
    • 21 (CC1110Fx) or 19 (CC1111Fx) GPIO pins
    • SW compatible with CC2510Fx, CC2511Fx
  • General
    • Wide supply voltage range (2.0V – 3.6V)
    • RoHS compliant 6×6 mm QFN 36 package

The CC1110Fx, CC1111Fx is a true low-power sub- 1 GHz system-on-chip (SoC) designed for low power wireless applications. The CC1110Fx, CC1111Fx combines the excellent performance of the state-of-the-art RF transceiver CC1101 with an industry-standard enhanced 8051 MCU, up to 32 kB of in-system programmable flash memory and up to 4 kB of RAM, and many other powerful features. The small 6x6 mm package makes it very suited for applications with size limitations.

The CC1110Fx, CC1111Fx is highly suited for systems where very low power consumption is required. This is ensured by several advanced low-power operating modes. The CC1111Fx adds a full-speed USB 2.0 interface to the feature set of the CC1110Fx. Interfacing to a PC using the USB interface is quick and easy, and the high data rate (12 Mbps) of the USB interface avoids the bottlenecks of RS-232 or low-speed USB interfaces.

The CC1110Fx, CC1111Fx is a true low-power sub- 1 GHz system-on-chip (SoC) designed for low power wireless applications. The CC1110Fx, CC1111Fx combines the excellent performance of the state-of-the-art RF transceiver CC1101 with an industry-standard enhanced 8051 MCU, up to 32 kB of in-system programmable flash memory and up to 4 kB of RAM, and many other powerful features. The small 6x6 mm package makes it very suited for applications with size limitations.

The CC1110Fx, CC1111Fx is highly suited for systems where very low power consumption is required. This is ensured by several advanced low-power operating modes. The CC1111Fx adds a full-speed USB 2.0 interface to the feature set of the CC1110Fx. Interfacing to a PC using the USB interface is quick and easy, and the high data rate (12 Mbps) of the USB interface avoids the bottlenecks of RS-232 or low-speed USB interfaces.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 35
类型 标题 下载最新的英语版本 日期
* 数据表 True System-on-Chip with Low-Power RF Transceiver and 8051 MCU 数据表 (Rev. H) 2013年 7月 10日
* 勘误表 CC1110Fx/CC1111Fx Errata Note (Rev. C) 2012年 12月 4日
应用手册 DN035 -- Antenna Quick Guide (Rev. B) 2022年 2月 9日
应用手册 DN507 -- FEC Decoding 2019年 3月 21日
白皮书 Migrating your proprietary solution to the SimpleLink™ WMCU 2018年 11月 7日
应用手册 CC11xx Sensitivity Versus Frequency Offset and Crystal Accuracy (Rev. D) PDF | HTML 2018年 9月 27日
应用手册 CRC Implementation (Rev. E) PDF | HTML 2018年 9月 27日
应用手册 DN024 -- 868 MHz, 915 MHz and 955 MHz Monopole PCB Antenna (Rev. E) 2013年 2月 22日
应用手册 DN119 -- Asynchronous Serial Mode for CC111xFx and CC251xFx (Rev. A) 2012年 3月 21日
应用手册 DN022 -- CC110x CC111x OOK ASK Register Settings (Rev. E) 2012年 3月 8日
应用手册 DN036 -- CC1101+CC1190 600 kbps Data Rate, +19 dBm Transmit (Rev. A) 2011年 11月 7日
应用手册 DN025 -- Johanson Technology Matched Balun Filters (Rev. A) 2011年 10月 13日
应用手册 AN101 - Bootloader for CC2510/11 and CC1110/1111 Soc(System-on-Chip) Transceiver (Rev. A) 2011年 9月 8日
应用手册 DN023 -- 868 MHz, 915 MHz and 955 MHz Inverted F Antenna (Rev. C) 2011年 8月 30日
应用手册 AN099 - Wireless Microphone with USB Interface 2011年 6月 1日
应用手册 AN096 Using CC1190 Front End with CC1101 under FCC 15.247 (Rev. A) 2011年 5月 2日
应用手册 AN094 -- Using the CC1190 Front End with CC1101 under EN 300 220 2011年 1月 11日
应用手册 AN058 -- Antenna Selection Guide (Rev. B) 2010年 10月 6日
应用手册 AN082 -- One Way and Two-Way Audio Communications using the CC1110 or CC2 (Rev. A) 2010年 9月 30日
应用手册 DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary 2010年 8月 26日
应用手册 DN006 -- CC11xx Settings for FCC15.247 Solutions (Rev. B) 2010年 8月 17日
应用手册 DN505 -- RSSI interpretation and timing (Rev. D) 2010年 6月 16日
应用手册 DN107 -- DMA and Radio Configuration (Rev. A) 2009年 12月 17日
应用手册 DN118 -- Porting SimpliciTI to the SmartRF CCxx10 Target Board 2009年 12月 1日
应用手册 DN117 -- SimpliciTI-compatible UART Driver 2009年 9月 22日
应用手册 AN080 -- LED Lighting with Remote Control using CC2510 and CC1110 2009年 9月 16日
应用手册 DN112 -- Using UART in CC111xFx CC243x CC251xFx and CC253xFx (Rev. B) 2009年 8月 11日
应用手册 DN113 CC111xFx CC243xFx CC251xFx CC253xFx SPI Interface (Rev. A) 2009年 8月 11日
应用手册 DN116 -- Clearing Module Interrupt Flags in LPW SoC Devices 2009年 8月 3日
应用手册 DN115 -- Using PWM for Dimmer Function in LED Lighting 2009年 6月 16日
应用手册 DN111 - Current Consumption for a Polling Receiver (Rev. A) 2009年 3月 24日
应用手册 DN017 -- CC11xx 868/915 MHz RF Matching (Rev. A) 2008年 3月 31日
应用手册 DN101 -- Using the ADC to Measure Supply Voltage (Rev. A) 2007年 10月 22日
应用手册 DN102 -- SoC Temperature Sensor (Rev. A) 2007年 10月 22日
应用手册 DN504 -- FEC Implementation (Rev. A) 2007年 10月 22日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

调试探针

CC-DEBUGGER — 用于射频片上系统的调试器和编程器

CC 调试器是用于 TI 低功耗射频片上系统的小型编程器和调试器。它可以与用于 8051(7.51A 或更高版本)的 IAR 嵌入式工作平台一起使用以进行调试,并可与 SmartRF 闪存编程器一起使用以进行闪存编程。CC 调试器还可用于控制 SmartRF Studio 中的所选器件。

用户指南: PDF
TI.com 上无现货
代码示例或演示

SWRC085 CC1110/CC2510 Example Software Supported on IAR Embedded Workbench

支持的产品和硬件

支持的产品和硬件

产品
Sub-1GHz 无线 MCU
  • CC1110-CC1111 具有高达 32kB 闪存的低于 1GHz 无线 MCU
其他无线产品
  • CC2510 2.4GHz 无线电收发器、8051 MCU 和 16KB 或 32KB 存储器
  • CC2510F8 2.4GHz 无线电收发器、8051 MCU 和 8kB 闪存
代码示例或演示

SWRC117 CC1110, CC2510 Basic Software Examples

支持的产品和硬件

支持的产品和硬件

产品
Sub-1GHz 无线 MCU
  • CC1110-CC1111 具有高达 32kB 闪存的低于 1GHz 无线 MCU
其他无线产品
  • CC2510 2.4GHz 无线电收发器、8051 MCU 和 16KB 或 32KB 存储器
  • CC2510F8 2.4GHz 无线电收发器、8051 MCU 和 8kB 闪存
固件

SWRC088 CC USB Firmware Library and Examples

支持的产品和硬件

支持的产品和硬件

产品
低功耗 2.4GHz 产品
  • CC2531 具有高达 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU
Sub-1GHz 无线 MCU
  • CC1110-CC1111 具有高达 32kB 闪存的低于 1GHz 无线 MCU
其他无线产品
  • CC2510 2.4GHz 无线电收发器、8051 MCU 和 16KB 或 32KB 存储器
  • CC2511 2.4GHz 无线电收发器、8051 MCU、16KB 或 32KB 闪存和全速 USB 接口
  • CC2511F8 2.4GHz 无线电收发器、8051 MCU、8KB 闪存和全速 USB 接口
  • CC2531-RF4CE 具有高达 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU
硬件开发
子卡
支持软件

PACKET-SNIFFER SmartRF™ Packet Sniffer 2.18.1

The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

支持的产品和硬件

支持的产品和硬件

产品
低功耗 2.4GHz 产品
  • CC2430 符合 2.4 GHz IEEE 802.15.4 / ZigBee™ 的片上系统解决方案
  • CC2431 用于 ZigBee/IEEE 802.15.4 无线传感器网络的片上系统 (SoC) 解决方案
  • CC2520 第二代 2.4GHz ZigBee/IEEE 802.15.4 无线收发器
  • CC2530 具有 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU
  • CC2531 具有高达 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU
  • CC2533 用于 2.4GHz IEEE 802.15.4 和 ZigBee 应用的真正的片上系统解决方案
  • CC2538 具有 512kB 闪存和 32kB RAM 的 32 位 Arm Cortex-M3 Zigbee 和 6LoWPAN、IEEE 802.15.4 无线 MCU
  • CC2540 带 USB 的低功耗 Bluetooth® 无线 MCU
  • CC2540T 具有工业级工作温度范围的低功耗 (LE) Bluetooth® 无线 MCU
  • CC2541 低功耗 Bluetooth® 和专有无线 MCU
  • CC2630 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 Zigbee 和 6LoWPAN 无线 MCU
  • CC2640 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU
  • CC2640R2F 具有 128kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M3 低功耗 Bluetooth® 5.1 无线 MCU
  • CC2640R2L SimpleLink™ 低功耗 Bluetooth® 5.1 无线 MCU
  • CC2650 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线 MCU
  • CC2650MODA 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线模块
Sub-1GHz 无线 MCU
  • CC1110-CC1111 具有高达 32kB 闪存的低于 1GHz 无线 MCU
  • CC1310 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低于 1GHz 无线 MCU
  • CC1312R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低于 1GHz 无线 MCU
  • CC1314R10 具有 1MB 闪存和高达 296kB SRAM 的 SimpleLink™ Arm® Cortex®-M33 Sub-1GHz 无线 MCU
  • CC1350 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议低于 1GHz 和 2.4GHz 无线 MCU
  • CC1352P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU
  • CC1352R 具有 EdgeAI 支持的 SimpleLink™ Arm Cortex-M4F 多频带低于 1GHz 和 2.4GHz 无线 MCU
Sub-1GHz 收发器
  • CC1101 低功耗低于 1GHz 无线收发器
  • CC110L 超值系列低于 1GHz 无线收发器
  • CC1120 适用于窄带系统的高性能低于 1GHz 无线收发器
  • CC1125 适用于窄带系统的超高性能低于 1GHz 无线收发器
其他无线产品
  • CC2420 符合 IEEE 802.15.4 和 ZigBee™ 的单芯片 2.4GHz 即用型射频收发器
  • CC2500 为 2.4 GHz ISM 频带内的低功耗无线应用而设计的低成本、低功耗 2.4 GHz 射频收发器
  • CC2510 2.4GHz 无线电收发器、8051 MCU 和 16KB 或 32KB 存储器
  • CC2510F8 2.4GHz 无线电收发器、8051 MCU 和 8kB 闪存
  • CC2511 2.4GHz 无线电收发器、8051 MCU、16KB 或 32KB 闪存和全速 USB 接口
  • CC2511F8 2.4GHz 无线电收发器、8051 MCU、8KB 闪存和全速 USB 接口
  • CC2530-RF4CE 具有 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU
  • CC2531-RF4CE 具有高达 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU
  • CC2620 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 Zigbee® RF4CE 无线 MCU
汽车类无线连接产品
  • CC2541-Q1 符合汽车标准的 SimpleLink 低功耗 Bluetooth® 无线 MCU
  • CC2640R2F-Q1 符合汽车标准的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU
硬件开发
评估板
  • LAUNCHXL-CC1310 CC1310 Sub-1GHz SimpleLink™ 无线 MCU LaunchPad™ 开发套件
  • LAUNCHXL-CC1352P 适用于 SimpleLink™ 多频带无线 MCU 的 CC1352P LaunchPad™ 开发套件
开发套件
  • LAUNCHXL-CC1312R1 CC1312R Sub-1GHz SimpleLink™ 无线 MCU LaunchPad™ 开发套件
  • LAUNCHXL-CC1350 CC1350 SimpleLink™ 双频带无线 MCU LaunchPad™ 开发套件
软件
软件编程工具
计算工具
驱动程序或库
支持软件

RF-RANGE-ESTIMATOR RF Range Estimator

This tool is used to calculate a range estimate for indoor and outdoor RF links using TI wireless devices. The outdoor calculation is based upon Line-of-Sight (LOS). For the indoor estimation, construction materials can be selected that are between the Tx and Rx unit. The greater the attenuation (...)
支持的产品和硬件

支持的产品和硬件

产品
低功耗 2.4GHz 产品
  • CC2530 具有 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU
  • CC2540 带 USB 的低功耗 Bluetooth® 无线 MCU
  • CC2640 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU
  • CC2640R2F 具有 128kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M3 低功耗 Bluetooth® 5.1 无线 MCU
  • CC2640R2L SimpleLink™ 低功耗 Bluetooth® 5.1 无线 MCU
  • CC2642R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低功耗 Bluetooth® 无线 MCU
  • CC2650 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线 MCU
  • CC2650MODA 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线模块
  • CC2651R3SIPA 具有集成天线的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块
  • CC2652P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议 2.4GHz 无线 MCU
  • CC2652PSIP 具有集成式功率放大器的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块
  • CC2652R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议 2.4GHz 无线 MCU
  • CC2652RB 具有无晶振 BAW 谐振器的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议 2.4GHz 无线 MCU
  • CC2652RSIP 具有 352KB 内存的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块
Sub-1GHz 无线 MCU
  • CC1110-CC1111 具有高达 32kB 闪存的低于 1GHz 无线 MCU
  • CC1310 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低于 1GHz 无线 MCU
  • CC1312R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低于 1GHz 无线 MCU
  • CC1314R10 具有 1MB 闪存和高达 296kB SRAM 的 SimpleLink™ Arm® Cortex®-M33 Sub-1GHz 无线 MCU
  • CC1350 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议低于 1GHz 和 2.4GHz 无线 MCU
  • CC1352P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU
  • CC1352P7 具有 EdgeAI 支持和 +20dBm 的 SimpleLink™ Arm® Cortex®-M4F 多频带低于 1GHz 和 2.4GHz 无线 MCU
  • CC1352R 具有 EdgeAI 支持的 SimpleLink™ Arm Cortex-M4F 多频带低于 1GHz 和 2.4GHz 无线 MCU
Sub-1GHz 收发器
  • CC1101 低功耗低于 1GHz 无线收发器
  • CC110L 超值系列低于 1GHz 无线收发器
  • CC1120 适用于窄带系统的高性能低于 1GHz 无线收发器
  • CC1125 适用于窄带系统的超高性能低于 1GHz 无线收发器
  • CC113L 超值系列低于 1GHz 无线接收器
  • CC115L 超值系列低于 1GHz 无线发送器
  • CC1200 高性能低功耗无线收发器
汽车类无线连接产品
  • CC2642R-Q1 符合汽车标准的 SimpleLink™ 低功耗 Bluetooth® 无线 MCU
射频前端模块
  • CC1190 850MHz 至 950MHz 射频前端
硬件开发
评估板
  • LAUNCHXL-CC26X2R1 CC26x2R SimpleLink™ 多标准无线 MCU LaunchPad™ 开发套件
软件
计算工具
计算工具

SMARTRF-STUDIO-7 SmartRF Studio

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

支持的产品和硬件

支持的产品和硬件

产品
低功耗 2.4GHz 产品
  • CC2430 符合 2.4 GHz IEEE 802.15.4 / ZigBee™ 的片上系统解决方案
  • CC2431 用于 ZigBee/IEEE 802.15.4 无线传感器网络的片上系统 (SoC) 解决方案
  • CC2520 第二代 2.4GHz ZigBee/IEEE 802.15.4 无线收发器
  • CC2530 具有 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU
  • CC2531 具有高达 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU
  • CC2533 用于 2.4GHz IEEE 802.15.4 和 ZigBee 应用的真正的片上系统解决方案
  • CC2538 具有 512kB 闪存和 32kB RAM 的 32 位 Arm Cortex-M3 Zigbee 和 6LoWPAN、IEEE 802.15.4 无线 MCU
  • CC2540 带 USB 的低功耗 Bluetooth® 无线 MCU
  • CC2540T 具有工业级工作温度范围的低功耗 (LE) Bluetooth® 无线 MCU
  • CC2541 低功耗 Bluetooth® 和专有无线 MCU
  • CC2630 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 Zigbee 和 6LoWPAN 无线 MCU
  • CC2640 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU
  • CC2640R2F 具有 128kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M3 低功耗 Bluetooth® 5.1 无线 MCU
  • CC2640R2L SimpleLink™ 低功耗 Bluetooth® 5.1 无线 MCU
  • CC2642R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低功耗 Bluetooth® 无线 MCU
  • CC2650 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线 MCU
  • CC2650MODA 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线模块
  • CC2651P3 具有 352kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M4 单协议 2.4GHz 无线 MCU
  • CC2651R3 具有 352kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M4 单协议 2.4GHz 无线 MCU
  • CC2652P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议 2.4GHz 无线 MCU
  • CC2652P7 具有集成式功率放大器的 SimpleLink™ Arm® Cortex®-M4F 多协议 2.4GHz 无线 MCU、704kB 闪存
  • CC2652PSIP 具有集成式功率放大器的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块
  • CC2652R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议 2.4GHz 无线 MCU
  • CC2652R7 具有 704kB 闪存的 SimpleLink™ Arm® Cortex®-M4F 多协议 2.4GHz 无线 MCU
  • CC2652RB 具有无晶振 BAW 谐振器的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议 2.4GHz 无线 MCU
  • CC2652RSIP 具有 352KB 内存的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块
  • CC2674P10 具有 1MB 闪存和功率放大器的 SimpleLink™ Arm® Cortex®-M33 多协议 2.4GHz 无线 MCU
  • CC2674R10 具有 1MB 闪存的 SimpleLink™ Arm® Cortex®-M33 多协议 2.4GHz 无线 MCU
Sub-1GHz 无线 MCU
  • CC1110-CC1111 具有高达 32kB 闪存的低于 1GHz 无线 MCU
  • CC1310 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低于 1GHz 无线 MCU
  • CC1311P3 具有 352KB 闪存和集成 +20dBm 功率放大器的 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz 无线 MCU
  • CC1311R3 具有 352kB 闪存的 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz 无线 MCU
  • CC1312PSIP 具有集成功率放大器的 Sub-1GHz 系统级封装 (SiP) 模块
  • CC1312R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低于 1GHz 无线 MCU
  • CC1312R7 具有 704kB 闪存的 SimpleLink™ Arm® Cortex®-M4F 多协议 Sub-1GHz 无线 MCU
  • CC1314R10 具有 1MB 闪存和高达 296kB SRAM 的 SimpleLink™ Arm® Cortex®-M33 Sub-1GHz 无线 MCU
  • CC1350 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议低于 1GHz 和 2.4GHz 无线 MCU
  • CC1352P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU
  • CC1352P7 具有 EdgeAI 支持和 +20dBm 的 SimpleLink™ Arm® Cortex®-M4F 多频带低于 1GHz 和 2.4GHz 无线 MCU
  • CC1352R 具有 EdgeAI 支持的 SimpleLink™ Arm Cortex-M4F 多频带低于 1GHz 和 2.4GHz 无线 MCU
  • CC1354P10 具有 EdgeAI 支持、1MB + 296KB、+20dBm 的 SimpleLink™ Arm® Cortex®-M33 多频带无线 MCU
  • CC1354R10 具有 EdgeAI 支持、1MB 闪存、296KB SRAM 的 SimpleLink™ Arm® Cortex®-M33 多频带无线 MCU
  • CC430F5123 具有 8kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU
  • CC430F5125 具有 16kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU
  • CC430F5133 具有 12 位 ADC、8kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU
  • CC430F5137 具有 12 位 ADC、32kB 闪存和 4kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU
  • CC430F5143 具有 10 位 ADC、8kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU
  • CC430F5145 具有 10 位 ADC、16kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU
  • CC430F5147 具有 10 位 ADC、32kB 闪存和 4kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU
Sub-1GHz 收发器
  • CC1020 适用于 402-470MHz 和 804-940MHz 范围内的窄带应用的单芯片 FSK/OOK CMOS 无线收发器
  • CC1021 适用于窄带应用、信道间隔大于或等于 50kHz 的多通道 FSK/OOK CMOS 无线收发器
  • CC1070 用于窄带和多通道应用的单芯片、低功率、低成本 CMOS FSK/GFSK/ASK/00K 射频发送器
  • CC1100 专为低功耗无线应用设计的高度集成的多通道射频收发器
  • CC1100E 适用于中国和日本频带的低功耗低于 1GHz 无线收发器
  • CC1101 低功耗低于 1GHz 无线收发器
  • CC110L 超值系列低于 1GHz 无线收发器
  • CC1120 适用于窄带系统的高性能低于 1GHz 无线收发器
  • CC1121 高性能低功耗低于 1GHz 无线收发器
  • CC1125 适用于窄带系统的超高性能低于 1GHz 无线收发器
  • CC113L 超值系列低于 1GHz 无线接收器
  • CC1150 适用于低功耗无线应用的高度集成式多通道无线发送器
  • CC115L 超值系列低于 1GHz 无线发送器
  • CC1175 适用于窄带系统的超高性能无线发送器
  • CC1200 高性能低功耗无线收发器
  • CC1201 高性能低功耗无线收发器
其他无线产品
  • CC2420 符合 IEEE 802.15.4 和 ZigBee™ 的单芯片 2.4GHz 即用型射频收发器
  • CC2500 为 2.4 GHz ISM 频带内的低功耗无线应用而设计的低成本、低功耗 2.4 GHz 射频收发器
  • CC2510 2.4GHz 无线电收发器、8051 MCU 和 16KB 或 32KB 存储器
  • CC2510F8 2.4GHz 无线电收发器、8051 MCU 和 8kB 闪存
  • CC2511 2.4GHz 无线电收发器、8051 MCU、16KB 或 32KB 闪存和全速 USB 接口
  • CC2511F8 2.4GHz 无线电收发器、8051 MCU、8KB 闪存和全速 USB 接口
  • CC2530-RF4CE 具有 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU
  • CC2531-RF4CE 具有高达 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU
  • CC2543 2.4GHz 射频超值系列 SoC,具有 32kB 闪存、16 GPIO、I2C、SPI 和 UART
  • CC2544 2.4GHz 射频超值系列 SoC,具有 32kB 闪存、USB、SPI 和 UART
  • CC2545 2.4GHz 射频超值系列 SoC,具有 32kB 闪存、31 GPIO、I2C、SPI 和 UART
  • CC2550 针对 2.4GHz ISM 频带低功耗无线应用设计的低成本 2.4GHz 变送器
  • CC2620 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 Zigbee® RF4CE 无线 MCU
汽车类无线连接产品
  • CC2541-Q1 符合汽车标准的 SimpleLink 低功耗 Bluetooth® 无线 MCU
  • CC2640R2F-Q1 符合汽车标准的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU
  • CC2642R-Q1 符合汽车标准的 SimpleLink™ 低功耗 Bluetooth® 无线 MCU
  • CC2662R-Q1 用于无线电池管理系统且通过汽车认证的 SimpleLink™ 无线 MCU
Sensing MCUs
  • CC430F6127 具有 32KB 闪存、4KB SRAM、低于 1GHz 无线电、AES-128、I2C/SPI/UART 和 96 段 LCD 的 20MHz MCU
  • CC430F6135 具有 16KB 闪存、2KB SRAM、低于 1GHz 无线电、AES-128、12 位 ADC、I2C/SPI/UART 和 96 段 LCD 的 20MHz MCU
  • CC430F6147 具有 32KB 闪存、4KB SRAM、低于 1GHz 无线电、AES-128、10 位 ADC、I2C/SPI/UART 和 96 段 LCD 的 20MHz MCU
硬件开发
开发套件
  • CC1125DK CC1125 开发套件
  • CC1200DK CC1200 开发套件
  • CC1350STK Simplelink CC1350 SensorTag 蓝牙与低于 1GHz 远距离无线开发套件
  • CC2541DK-MINI CC2541 迷你开发套件
  • CC2650STK SimpleLink SensorTag
  • LAUNCHXL-CC1312R1 CC1312R Sub-1GHz SimpleLink™ 无线 MCU LaunchPad™ 开发套件
  • LAUNCHXL-CC1350 CC1350 SimpleLink™ 双频带无线 MCU LaunchPad™ 开发套件
  • LAUNCHXL-CC1352R1 适用于 SimpleLink™ 多频带无线 MCU 的 CC1352R LaunchPad™ 开发套件
  • LAUNCHXL-CC2650 SimpleLink™ CC2650 无线 MCU LaunchPad™ 开发套件
  • LP-CC1311P3 适用于 SimpleLink™ 低于 1GHz 无线 MCU 的 CC1311P3 LaunchPad™ 开发套件
  • LP-CC1312R7 适用于 SimpleLink™ 多标准无线 MCU 的 CC1312R7 LaunchPad™ 开发套件
  • LP-CC2652RB CC2652RB BAW 多协议 2.4GHz SimpleLink™ 无线 MCU LaunchPad™ 开发套件
  • LP-EM-CC1314R10 CC1314R10 SimpleLink™ Sub-1GHz 无线 MCU LaunchPad™ 开发套件
  • LP-EM-CC1354P10 适用于 SimpleLink™ Sub-1GHz 和 2.4GHz 无线微控制器的 CC1354P10 LaunchPad™ 开发套件
评估板
  • BOOSTXL-CC1120-90 适用于应用的 BoosterPack(902MHz 至 928MHz)
  • BOOSTXL-CC1125 适用于 868/915MHz 应用的 CC1125 BoosterPack
  • LAUNCHXL-CC1310 CC1310 Sub-1GHz SimpleLink™ 无线 MCU LaunchPad™ 开发套件
  • LAUNCHXL-CC2640R2 CC2640R2 SimpleLink™ 低功耗 Bluetooth® 无线 MCU LaunchPad™ 开发套件
  • LAUNCHXL-CC26X2R1 CC26x2R SimpleLink™ 多标准无线 MCU LaunchPad™ 开发套件
  • LP-CC1352P7 SimpleLink™ 多频带 CC1352P7 无线 MCU LaunchPad™ 开发套件
  • LP-CC2651P3 适用于 SimpleLink™ 多标准无线 MCU 的 CC2651P3 LaunchPad™ 开发套件
  • LP-CC2652PSIP CC2562PSIP SimpleLink™ 多协议 2.4GHz 无线 SIP 模块 LaunchPad™ 开发套件
  • LP-CC2652R7 适用于 SimpleLink™ 多标准无线 MCU 的 CC2652R7 LaunchPad™ 开发套件
  • LP-CC2652RSIP CC2652RSIP SimpleLink™ 多标准无线 MCU LaunchPad™ 开发套件
  • SMARTRF06EBK SmartRF06 评估板
  • SMARTRFTRXEBK SmartRF 收发器评估板
  • LP-CC2651R3SIPA CC2651R3SIPA SimpleLink™ 多协议 2.4GHz 无线 SIP 模块 LaunchPad™ 开发套件
接口适配器
子卡
下载选项
设计工具

3P-WIRELESS-MODULES — 第三方无线模块搜索工具

第三方无线模块搜索工具可帮助开发人员识别符合其终端设备规格的产品,并采购可立即投产的无线模块。搜索工具中包含的第三方模块供应商是独立的第三方公司,这些公司在利用 TI 无线连接产品设计和制造无线模块领域拥有深厚的专业知识。
设计工具

SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — SimpleLink™ CC1xxx 器件的硬件设计审查

开始 SimpleLink™ 低于 1GHz 硬件设计审查流程:
  • 第 1 步:在申请审核前,重要的一点是审核相应产品页面上的技术文档和设计与开发资源(请参阅下面的 CC1xxx 产品页面链接)。
  • 第 2 步:下载并填写硬件设计评审申请表。
  • 第 3 步:通过电子邮件将填写好的硬件设计审查申请表和所需文档发送至:connectivity-sub1ghz-hw-review@list.ti.com

在 SimpleLink 硬件设计审查流程中,您可与主题专家一对一沟通,专家会帮您审查设计并提供重要反馈。在此处可找到申请审核的简单 3 步流程以及指向相关技术文档和资源的链接。

申请审查 Sub-1GHz (...)

原理图

CC1111USB868-915 design files

SWRR049.ZIP (420 KB)
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RHH) 36 Ultra Librarian
VQFNP (RSP) 36 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频