产品详情

我们无法提供此信息。请参阅产品数据表
VQFN (RGP) 20 16 mm² 4 x 4
  • KEY FEATURES
    • Programmable Output Power up to +12 dBm for all Supported Frequencies
    • Programmable Data Rate from 0.6 to 600 kbps
    • Frequency Bands: 300 - 348 MHz, 387 - 464 MHz, and 779 - 928 MHz
    • 2-FSK, 4-FSK, GFSK, MSK, and OOK Supported
  • DIGITAL FEATURES
    • Flexible Support for Packet Oriented Systems
    • On-chip Support for Sync Word Insertion, Flexible Packet Length, and Automatic CRC Calculation
  • LOW-POWER FEATURES
    • 200 nA Sleep Mode Current Consumption
    • Fast Startup Time; 240 μs From Sleep to TX Mode
    • 64-byte TX FIFO
  • KEY FEATURES
    • Programmable Output Power up to +12 dBm for all Supported Frequencies
    • Programmable Data Rate from 0.6 to 600 kbps
    • Frequency Bands: 300 - 348 MHz, 387 - 464 MHz, and 779 - 928 MHz
    • 2-FSK, 4-FSK, GFSK, MSK, and OOK Supported
  • DIGITAL FEATURES
    • Flexible Support for Packet Oriented Systems
    • On-chip Support for Sync Word Insertion, Flexible Packet Length, and Automatic CRC Calculation
  • LOW-POWER FEATURES
    • 200 nA Sleep Mode Current Consumption
    • Fast Startup Time; 240 μs From Sleep to TX Mode
    • 64-byte TX FIFO

  • Few External Components; Fully Integrated Frequency Synthesizer
  • Green Package: RoHS Compliant and No Antimony or Bromine
  • Small Size (QLP 4x4 mm Package, 20 pins)
  • Suited for Systems Targeting Compliance with EN 300 220 (Europe) and FCC CFR Part 15 (US)
  • Support for Asynchronous and Synchronous Serial Transmit Mode for Backwards Compatibility with Existing Radio Communication Protocols

The CC115L is a cost optimized sub-1 GHz RF transmitter. The circuit is based on the popular CC1101 RF transceiver, and RF performance characteristics are identical. The CC115L value line transmitter together with the CC113L value line receiver enables a low cost RF link.

The RF transmitter is integrated with a configurable baseband modulator. The modem supports various modulation formats and has a configurable data rates from 0.6 to 600 kbps.

CC115L provides extensive hardware support for packet handling, data buffering and burst transmissions.

The main operating parameters and the 64- byte transmit FIFO of CC115L can be controlled via an SPI interface. In a typical system, the CC115L will be used together with a microcontroller and a few additional passive components.

  • Few External Components; Fully Integrated Frequency Synthesizer
  • Green Package: RoHS Compliant and No Antimony or Bromine
  • Small Size (QLP 4x4 mm Package, 20 pins)
  • Suited for Systems Targeting Compliance with EN 300 220 (Europe) and FCC CFR Part 15 (US)
  • Support for Asynchronous and Synchronous Serial Transmit Mode for Backwards Compatibility with Existing Radio Communication Protocols

The CC115L is a cost optimized sub-1 GHz RF transmitter. The circuit is based on the popular CC1101 RF transceiver, and RF performance characteristics are identical. The CC115L value line transmitter together with the CC113L value line receiver enables a low cost RF link.

The RF transmitter is integrated with a configurable baseband modulator. The modem supports various modulation formats and has a configurable data rates from 0.6 to 600 kbps.

CC115L provides extensive hardware support for packet handling, data buffering and burst transmissions.

The main operating parameters and the 64- byte transmit FIFO of CC115L can be controlled via an SPI interface. In a typical system, the CC115L will be used together with a microcontroller and a few additional passive components.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
CC110L 正在供货 超值系列低于 1GHz 无线收发器 This product is a superset of CC113L.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 11
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 CC115L Value Line Transmitter 数据表 (Rev. B) PDF | HTML 2014年 5月 8日
* 勘误表 CC115L Errata Notes 2011年 5月 26日
选择指南 Leitfaden zur Auswahl drahtloser Kommunikationstechnologie (Rev. B) 2022年 3月 7日
选择指南 无线连接技术选择指南 (Rev. B) 英语版 (Rev.B) 2022年 3月 7日
选择指南 無線連線技術選擇指南 (Rev. B) 2022年 3月 7日
选择指南 무선 연결 기술 선택 가이드 (Rev. B) 2022年 3月 7日
应用手册 Debugging Communication Range (Rev. A) PDF | HTML 2019年 5月 23日
白皮书 Migrating your proprietary solution to the SimpleLink™ WMCU 2018年 11月 7日
应用手册 CC-Antenna-DK2 and Antenna Measurements Summary (Rev. A) 2017年 10月 2日
应用手册 TI LPRF EASYMODE 2014年 12月 12日
应用手册 DN038 -- Miniature Helical PCB Antenna for 868 MHz or 915/920 MHz 2012年 11月 27日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

SMARTRFTRXEBK — SmartRF 收发器评估板

SmartRF 收发器评估板 (TrxEB) 旨在与德州仪器 (TI) 的低功耗 RF 收发器配合使用,用于评估、性能测试和软件开发。

支持以下收发器评估模块:

  • CC1101EM*
  • CC11xLEM*
  • CC112xEM*
  • CC1175EM*
  • CC1200EM*
  • CC2500EM
  • CC2520EM

(*) 还支持 CC1190 的所有频率变体和组合

评估模块可以在 TI Store 中以 EMK(评估模块套件)的形式单独购买。

SmartRF TrxEB 可以用来做什么?

  • 在 MSP430F5438A MCU 上开发无线电协议。请参阅相关收发器网页上的代码示例。
  • 使用 SmartRF Studio 来评估收发器的性能。
  • (...)
用户指南: PDF
TI.com 上无现货
支持软件

RF-RANGE-ESTIMATOR RF Range Estimator

This tool is used to calculate a range estimate for indoor and outdoor RF links using TI wireless devices. The outdoor calculation is based upon Line-of-Sight (LOS). For the indoor estimation, construction materials can be selected that are between the Tx and Rx unit. The greater the attenuation (...)
支持的产品和硬件

支持的产品和硬件

支持软件

SWRC219 TrxEB RF PER Test Software

支持的产品和硬件

支持的产品和硬件

计算工具

SMARTRF-STUDIO-7 SmartRF Studio

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

支持的产品和硬件

支持的产品和硬件

下载选项
设计工具

SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — SimpleLink™ CC1xxx 器件的硬件设计审查

开始 SimpleLink™ 低于 1GHz 硬件设计审查流程:
  • 第 1 步:在申请审核前,重要的一点是审核相应产品页面上的技术文档和设计与开发资源(请参阅下面的 CC1xxx 产品页面链接)。
  • 第 2 步:下载并填写硬件设计评审申请表。
  • 第 3 步:通过电子邮件将填写好的硬件设计审查申请表和所需文档发送至:connectivity-sub1ghz-hw-review@list.ti.com

在 SimpleLink 硬件设计审查流程中,您可与主题专家一对一沟通,专家会帮您审查设计并提供重要反馈。在此处可找到申请审核的简单 3 步流程以及指向相关技术文档和资源的链接。

申请审查 Sub-1GHz (...)

封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGP) 20 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频