产品详情

Frequency (min) (MHz) 850 Frequency (max) (MHz) 950 Rating Catalog Operating temperature range (°C) -40 to 85
Frequency (min) (MHz) 850 Frequency (max) (MHz) 950 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGV) 16 16 mm² (4 mm × 4 mm)
  • Seamless Interface to Sub-1 GHz Low Power RF Devices from Texas Instruments
  • Up to 27 dBm (0.5 W) Output Power
  • 6 dB Typical Sensitivity Improvement with CC11xx and CC430
  • Few External Components
    • Integrated PA
    • Integrated LNA
    • Integrated Switches
    • Integrated Matching Network
    • Integrated Inductors
  • Digital Control of LNA and PA Gain by HGM Pin
  • 50-nA in Power Down (LNA_EN = PA_EN = 0)
  • High Transmit Power Efficiency
    • PAE = 50% at 26 dBm Output Power
  • Low Receive Current Consumption
    • 3 mA for High Gain Mode
    • 26 µA for Low Gain Mode
  • 2.9 dB LNA Noise Figure, Including Switch and External Antenna Match
  • RoHS Compliant 4-mm × 4-mm QFN-16 Package
  • 2 V to 3.7 V Operation
  • APPLICATIONS
    • 850 - 950 MHz ISM Bands Wireless Systems
    • Wireless Sensor Networks
    • Wireless Industrial Systems
    • IEEE 802.15.4 Systems
    • Wireless Consumer Systems
    • Wireless Metering (AMR/AMI) Systems
    • Smart Grid Wireless Networks
  • Seamless Interface to Sub-1 GHz Low Power RF Devices from Texas Instruments
  • Up to 27 dBm (0.5 W) Output Power
  • 6 dB Typical Sensitivity Improvement with CC11xx and CC430
  • Few External Components
    • Integrated PA
    • Integrated LNA
    • Integrated Switches
    • Integrated Matching Network
    • Integrated Inductors
  • Digital Control of LNA and PA Gain by HGM Pin
  • 50-nA in Power Down (LNA_EN = PA_EN = 0)
  • High Transmit Power Efficiency
    • PAE = 50% at 26 dBm Output Power
  • Low Receive Current Consumption
    • 3 mA for High Gain Mode
    • 26 µA for Low Gain Mode
  • 2.9 dB LNA Noise Figure, Including Switch and External Antenna Match
  • RoHS Compliant 4-mm × 4-mm QFN-16 Package
  • 2 V to 3.7 V Operation
  • APPLICATIONS
    • 850 - 950 MHz ISM Bands Wireless Systems
    • Wireless Sensor Networks
    • Wireless Industrial Systems
    • IEEE 802.15.4 Systems
    • Wireless Consumer Systems
    • Wireless Metering (AMR/AMI) Systems
    • Smart Grid Wireless Networks

CC1190 is a cost-effective and high-performance RF Front End for low-power and low-voltage wireless applications at 850 - 950 MHz.

CC1190 is a range extender for the sub-1 GHz low-power RF transceivers, transmitters, and System-on-Chip devices from Texas Instruments.

CC1190 integrates a power amplifier (PA), a low-noise amplifier (LNA), switches, and RF matching for the design of a high-performance wireless systems.

CC1190 increases the link budget by providing a power amplifier for increased output power, and an LNA with low noise figure for improved receiver sensitivity.

CC1190 provides an efficient and easy-to-use range extender in a compact 4-mm × 4-mm QFN-16 package.

CC1190 is a cost-effective and high-performance RF Front End for low-power and low-voltage wireless applications at 850 - 950 MHz.

CC1190 is a range extender for the sub-1 GHz low-power RF transceivers, transmitters, and System-on-Chip devices from Texas Instruments.

CC1190 integrates a power amplifier (PA), a low-noise amplifier (LNA), switches, and RF matching for the design of a high-performance wireless systems.

CC1190 increases the link budget by providing a power amplifier for increased output power, and an LNA with low noise figure for improved receiver sensitivity.

CC1190 provides an efficient and easy-to-use range extender in a compact 4-mm × 4-mm QFN-16 package.

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 24
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 850–950-MHz RF Front End 数据表 (Rev. A) 2010-2-5
* 勘误表 CC1190 Q & A Sheet 2010-2-15
应用手册 CC112x-CC1190 Boost Software Examples (Rev. A) PDF | HTML 2026-10-19
应用手册 DN035 -- Antenna Quick Guide (Rev. B) 2022-2-9
应用手册 Debugging Communication Range (Rev. A) PDF | HTML 2019-5-23
用户指南 LaunchPad QuickStart Guide (QSG) CC1310-CC1190 (Rev. A) 2018-4-9
技术文章 Smart sensing with ultra-low-power MCUs – part 2: smart fault indicators PDF | HTML 2017-4-11
应用手册 Using CC1190 Front End With CC13xx Under FCC 15.247 2017-3-9
应用手册 Using CC1190 Front End With CC13xx Under EN300220 2017-3-9
白皮书 Smart Fault Indicator with MSP430 FRAM Microcontrollers 2016-9-26
白皮书 Frequency hopping for long-range IoT networks 2016-7-18
用户指南 CC112x TI-SIGFOX SDK Demo Getting Started User’s Guide 2016-5-27
技术文章 Long-range Sub-1 GHz connectivity in the real world PDF | HTML 2015-12-4
应用手册 CC1120-CC1190 BoosterPack 2015-10-5
技术文章 UNB (ultra-narrow band) long range communication for a smarter City PDF | HTML 2015-4-24
应用手册 CC1190 Evaluation Module for 868 MHz 2015-2-18
白皮书 6LoWPAN Demystified - 6LoWPAN Demystifed – A Low Power IP Mesh Network 2014-10-28
应用手册 AN112 -- Using CC1190 Front End With CC112x/CC120x Under EN 300 220 (Rev. C) 2013-6-21
应用手册 AN110 – Using CC1190 Front End with CC112x/CC120x under FCC 15.247 (Rev. B) 2013-6-13
应用手册 DN036 -- CC1101+CC1190 600 kbps Data Rate, +19 dBm Transmit (Rev. A) 2011-11-7
应用手册 AN096 Using CC1190 Front End with CC1101 under FCC 15.247 (Rev. A) 2011-5-2
应用手册 AN094 -- Using the CC1190 Front End with CC1101 under EN 300 220 2011-1-11
应用手册 AN058 -- Antenna Selection Guide (Rev. B) 2010-10-6
应用手册 DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary 2010-8-26

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

BOOSTXL-CC1120-90 — 适用于应用的 BoosterPack(902MHz 至 928MHz)

CC1120-CC1190 BoosterPack™ 模块旨在与 MSP-EXP430F5529 和 MSP-EXP430G2553 LauchPad™ 开发套件配合使用,并通过使用 SmartRF Studio 应用软件来充当独立模块。  此模块配备集成的 PCB 板载天线,该天线可在美国 902~928MHz 和欧洲 869~870MHz ISM 频段工作。

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

RDCR-3P-RADIO-MOD — Radiocrafts Embedded radio modules

Embedded radio modules with embedded protocol stack.
来源:Radiocrafts AS
支持的产品和硬件
开发套件

LAUNCHXL-CC13-90 — SimpleLink™ 低于 1GHz CC1310-1190 无线微控制器 (MCU) LaunchPad™ 开发套件

SimpleLink™ Sub-1 GHz CC1310-1190 无线微控制器 (MCU) LaunchPad™ 开发套件采用了 CC1310 Sub-1GHz 无线 MCU 和 CC1190 高性能射频前端,提供了长距离低功耗连接,最大输出功率可达 +27dBm。

CC1310 器件是一款面向低功耗、长距离无线应用的无线 MCU。CC1310 无线 MCU 含有一个 32 位 ARM Cortex-M3 处理器(与主处理器工作频率同为 (...)

支持的产品和硬件
支持软件

RF-RANGE-ESTIMATOR — RF Range Estimator

该工具用于完成使用 TI 无线器件的室内和室外射频链路的距离估算。室外计算基于视线 (LOS)。对于室内估算,可以选择介于 Tx 和 Rx 单元之间的建筑材料。Tx 和 Rx 单元之间复合材料的衰减越大,距离就越短。
支持的产品和硬件
设计工具

3P-WIRELESS-MODULES — 第三方无线模块搜索工具

第三方无线模块搜索工具可帮助开发人员识别符合其终端设备规格的产品,并采购可立即投产的无线模块。搜索工具中包含的第三方模块供应商是独立的第三方公司,这些公司在利用 TI 无线连接产品设计和制造无线模块领域拥有深厚的专业知识。

支持的产品和硬件
设计工具

SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — SimpleLink™ CC1xxx 器件的硬件设计审查

开始 SimpleLink™ 低于 1GHz 硬件设计审查流程:

  • 第 1 步:在申请审核前,重要的一点是审核相应产品页面上的技术文档和设计与开发资源(请参阅下面的 CC1xxx 产品页面链接)。
  • 第 2 步:下载并填写硬件设计评审申请表。
  • 第 3 步:通过电子邮件将填写好的硬件设计审查申请表和所需文档发送至:connectivity-sub1ghz-hw-review@list.ti.com

在 SimpleLink 硬件设计审查流程中,您可与主题专家一对一沟通,专家会帮您审查设计并提供重要反馈。在此处可找到申请审核的简单 3 步流程以及指向相关技术文档和资源的链接。

申请审查 Sub-1GHz (...)

支持的产品和硬件
参考设计

CC1101-CC1190EM869RD — CC1101-CC1190EM 869MHz 参考设计

CC1101-CC1190EM 869MHz 参考设计包含 CC1101-CC1190EM 869MHz 评估模块的原理图和布局文件。该参考设计展示了用于 CC1101-CC1190 去耦和射频布局的精湛技术。为了实现最佳射频性能,这些部件应当被精确复制。这是一个具有分立式平衡-非平衡变压器和 SMA 天线连接器(专为单端 50 欧姆天线而设计)的四层参考设计。射频部分经过设计和表征,可在 869.4MHz - 869.65MHz 子频带 (G3) 内运行,但也可用于欧洲 863MHz - 870MHz 频带中的其他频率。
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGV) 16 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频