特定信息和资源(包括非 TI 网站的链接)可能由 TI 合作伙伴网络成员提供,在此将其列出,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可这些公司,且无论是单独使用还是与任何 TI 产品或服务结合使用,均不得将其视为对其产品或服务的适用性的保证或陈述。
Radiocrafts AS
Providor of high performance RF modules using license-free ISM bands
Radiocrafts is a leading RF module design and manufacturing company. Radiocrafts’ standard RF modules provide compact, easy-to-use, low cost, low power and high performance RF solutions for a large number of wireless applications using license-free ISM bands. By using modules OEM manufacturers without RF design knowledge can easily add wireless technology into their design, reducing time-to-market, cost of design, test and compliance approvals. Radiocrafts also offers custom and application specific product development, supporting customers from initial project ideas to volume product delivery.
Radiocrafts currently provides solutions in the frequency bands 169, 433, 868, 915, 2450 MHz, supporting radio protocols such as Wireless M-Bus, KNX, ZigBee, 6LoWPAN, SIGFOX, WIZE as well as proprietary solutions such as TinyMesh, RC232, and now our newest product lines, RIIoT and RIIM.
-
(+47) 4000 5195
- 联系合作伙伴
- www.radiocrafts.com
- 评估板
- 北美
- 欧洲
- Sandakerveien 64
- NO-0484
- Oslo