产品详情

Number of outputs 4 Additive RMS jitter (typ) (fs) 70 Core supply voltage (V) 2.5, 3.3 Output supply voltage (V) 2.5, 3.3 Output skew (ps) 50 Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVCMOS Input type LVCMOS
Number of outputs 4 Additive RMS jitter (typ) (fs) 70 Core supply voltage (V) 2.5, 3.3 Output supply voltage (V) 2.5, 3.3 Output skew (ps) 50 Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVCMOS Input type LVCMOS
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • High-Performance 1:2, 1:3, 1:4, 1:6, 1:8, 1:10, 1:12 LVCMOS Clock Buffer Family
  • Very Low Pin-to-Pin Skew < 50 ps
  • Very Low Additive Jitter < 100 fs
  • Supply Voltage: 3.3 V or 2.5 V
  • fmax = 250 MHz for 3.3 V
    fmax = 180 MHz for 2.5 V
  • Operating Temperature Range: –40°C to 85°C
  • Available in 8-, 14-, 16-, 20-, 24-Pin TSSOP Package (All Pin-Compatible)
  • High-Performance 1:2, 1:3, 1:4, 1:6, 1:8, 1:10, 1:12 LVCMOS Clock Buffer Family
  • Very Low Pin-to-Pin Skew < 50 ps
  • Very Low Additive Jitter < 100 fs
  • Supply Voltage: 3.3 V or 2.5 V
  • fmax = 250 MHz for 3.3 V
    fmax = 180 MHz for 2.5 V
  • Operating Temperature Range: –40°C to 85°C
  • Available in 8-, 14-, 16-, 20-, 24-Pin TSSOP Package (All Pin-Compatible)

The CDCLVC11xx is a modular, high-performance, low-skew, general-purpose clock buffer family from Texas Instruments.

The entire family is designed with a modular approach in mind. It is intended to round up TI’s series of LVCMOS clock generators.

Seven different fan-out variations, 1:2 to 1:12, are available. All of the devices are pin-compatible to each other for easy handling.

All family members share the same high performing characteristics such as low additive jitter, low skew, and wide operating temperature range.

The CDCLVC11xx supports an asynchronous output enable control (1G) which switches the outputs into a low state when 1G is low.

The CDCLVC11xx family operates in a 2.5-V and
3.3-V environment and are characterized for operation from –40°C to 85°C.

The CDCLVC11xx is a modular, high-performance, low-skew, general-purpose clock buffer family from Texas Instruments.

The entire family is designed with a modular approach in mind. It is intended to round up TI’s series of LVCMOS clock generators.

Seven different fan-out variations, 1:2 to 1:12, are available. All of the devices are pin-compatible to each other for easy handling.

All family members share the same high performing characteristics such as low additive jitter, low skew, and wide operating temperature range.

The CDCLVC11xx supports an asynchronous output enable control (1G) which switches the outputs into a low state when 1G is low.

The CDCLVC11xx family operates in a 2.5-V and
3.3-V environment and are characterized for operation from –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
LMK1C1104 正在供货 4 通道输出 LVCMOS 1.8V 缓冲器 LMK1C1104 is parametrically superior to the CDCLVC1104, more cost-effective than the CDCLVC1104, and has added features, such as synchronous output enable.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 CDCLVC11xx 3.3-V and 2.5-V LVCMOS High-Performance Clock Buffer Family 数据表 (Rev. B) PDF | HTML 2017年 2月 24日
应用手册 使用时钟缓冲器进行正弦波-方波转换 PDF | HTML 英语版 PDF | HTML 2024年 9月 4日
应用手册 How to Apply 1.8-V Signals to 3.3-V CDCLVC11xx Fanout Clock Buffer 2010年 11月 30日
用户指南 Low-Additive, Phase-Noise LVCMOS Clock Buffer Evaluation Board 2010年 4月 18日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

CDCLVC1104EVM — CDCLVC1104 评估模块

CDCLVC1104 是一款高性能、低附加相位噪声 VCMOS 时钟缓冲器。它有一个 LVCMOS 输入和 4 个 LVCMOS 输出。它还有启动引脚。此评估模块 (EVM) 旨在演示 CDCLVC1104 的电性能。然而,那些对 CDCLVC1102 或 CDCLVC1103 感兴趣的客户也可以使用此 EVM。为达到最佳性能,该评估板配备有 50Ω SMA 连接器和受控良好的 50Ω 阻抗微带传输线。
用户指南: PDF
TI.com 上无现货
评估板

PP-SALB2-EVM — PP-SALB2-EVM 智能放大器扬声器特性板评估模块(学习板 2)

此电路板支持:TAS2555YZEVMTAS2557EVMTAS2559EVM

智能放大器扬声器特性鉴定板与配套的 TI 智能放大器和 PurePath Console 软件配合使用时,可让用户测量扬声器偏移、温度和其他参数,以便与 TI 智能放大器产品配合使用。  整个解决方案提供了易用的分步流程,可指导您完成整个扬声器特性描述过程。  表征完成后,扬声器参数随后会自动加载到 PurePath Console,因此可以开始进行微调,通过扬声器保护实现出色音质。

用户指南: PDF
TI.com 上无现货
仿真模型

CDCLVC1102/03/04/06/08/10/12 IBIS Model (Rev. B)

SLLM088B.ZIP (263 KB) - IBIS Model
设计工具

CLOCK-TREE-ARCHITECT — 时钟树架构编程软件

时钟树架构是一款时钟树综合工具,可根据您的系统要求生成时钟树解决方案,从而帮助您简化设计流程。该工具从庞大的时钟产品数据库中提取数据,然后生成系统级多芯片时钟解决方案。
设计工具

PLLATINUMSIM-SW PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

支持的产品和硬件

支持的产品和硬件

产品
时钟缓冲器
CDCDB2000 符合 DB2000QL 标准、适用于第 1 代到第 7 代 PCIe® 的 20 输出时钟缓冲器 CDCDB400 适用于 PCIe® 第 1 代到第 7 代的 4 路输出时钟缓冲器 CDCDB800 适用于 PCIe® 第 1 代到第 7 代的 8 路输出时钟缓冲器 CDCDB803 用于 PCIe® 第 1 代至第 6 代的 8 输出时钟缓冲器,具有可选的 SMBus 地址 CDCLVC1102 低抖动 1:2 LVCMOS 扇出时钟缓冲器 CDCLVC1103 低抖动 1:3 LVCMOS 扇出时钟缓冲器 CDCLVC1104 低抖动 1:4 LVCMOS 扇出时钟缓冲器 CDCLVC1106 低抖动 1:6 LVCMOS 扇出时钟缓冲器 CDCLVC1108 低抖动 1:8 LVCMOS 扇出时钟缓冲器 CDCLVC1110 低抖动 1:10 LVCMOS 扇出时钟缓冲器 CDCLVC1112 低抖动 1:12 LVCMOS 扇出时钟缓冲器 CDCLVC1310 通用输入、10 输出低阻抗 LVCMOS 缓冲器 CDCLVD110A 通过超小偏斜实现时钟分配且频率高达 1100MHz 的 1:10 LVDS 时钟缓冲器 CDCLVD1204 低抖动 2 路输入可选 1:4 通用至 LVDS 缓冲器 CDCLVD1208 低抖动 2 路输入可选 1:8 通用至 LVDS 缓冲器 CDCLVD1212 低抖动 2 路输入可选 1:12 通用至 LVDS 缓冲器 CDCLVD1213 具有可选输出分频器的低抖动 1:4 通用至 LVDS 缓冲器 CDCLVD1216 低抖动 2 路输入可选 1:16 通用至 LVDS 缓冲器 CDCLVD2102 低抖动双路 1:2 通用至 LVDS 缓冲器 CDCLVD2104 低抖动双路 1:4 通用至 LVDS 缓冲器 CDCLVD2106 低抖动双路 1:6 通用至 LVDS 缓冲器 CDCLVD2108 低抖动双路 1:8 通用至 LVDS 缓冲器 CDCLVP110 1:10 LVPECL/HSTL 至 LVPECL 时钟驱动器 CDCLVP1102 低抖动 1:2 通用至 LVPECL 缓冲器 CDCLVP111 具有可选输入的 1:10 LVPECL 缓冲器 CDCLVP111-EP 具有可选输入的 HiRel、1:10 LVPECL 缓冲器 CDCLVP111-SEP 具有可选输入时钟驱动器的抗辐射 1:10 LVPECL 高速时钟缓冲器 CDCLVP111-SP 具有可选输入时钟驱动器的 1:10 高速时钟缓冲器 CDCLVP1204 低抖动双输入可选 1:4 通用转 LVPECL 缓冲器 CDCLVP1208 低抖动 2 路输入可选 1:8 通用至 LVPECL 缓冲器 CDCLVP1212 低抖动 2 路输入可选 1:12 通用至 LVPECL 缓冲器 CDCLVP1216 低抖动 2 路输入可选 1:16 通用至 LVPECL 缓冲器 CDCLVP2102 低抖动双通道 1:2 通用至 LVPECL 缓冲器 CDCLVP2104 低抖动双通道 1:4 通用至 LVPECL 缓冲器 CDCLVP2106 低抖动双通道 1:6 通用至 LVPECL 缓冲器 CDCLVP2108 低抖动双通道 1:8 通用至 LVPECL 缓冲器 CDCLVP215 双通道 1:5 高速 LVPECL 扇出缓冲器 LMK00301 3-GHz 10 路输出差动扇出缓冲器/电平转换器 LMK00304 具有 4 个可配置输出的 3.1GHz 差动时钟缓冲器/电平转换器 LMK00306 具有 6 个可配置输出的 3.1GHz 差动时钟缓冲器/电平转换器 LMK00308 具有 8 个可配置输出的 3.1GHz 差动时钟缓冲器/电平转换器 LMK00334 4 路输出 PCIe® 第 1 代至第 7 代时钟缓冲器和电平转换器 LMK00334-Q1 汽车类 4 路输出 PCIe® 第 1 代/第 2 代/第 3 代/第 4 代/第 5 代时钟缓冲器和电平转换器 LMK00338 8 路输出 PCIe® 第 1 代至第 7 代时钟缓冲器和电平转换器 LMK1C1102 2 通道输出 LVCMOS 1.8V 缓冲器 LMK1C1102A 1.8V、2.5V 或 3.3V 异步 2 通道输出 LVCMOS 缓冲器 LMK1C1103 3 通道输出 LVCMOS 1.8V 缓冲器 LMK1C1103A 1.8V、2.5V 或 3.3V 异步 3 通道输出 LVCMOS 缓冲器 LMK1C1104 4 通道输出 LVCMOS 1.8V 缓冲器 LMK1C1104A 1.8V、2.5V 或 3.3V 异步 4 通道输出 LVCMOS 缓冲器 LMK1C1106 6 通道输出 LVCMOS 1.8V 缓冲器 LMK1C1106A 1.8V、2.5V 或 3.3V 异步 6 通道输出 LVCMOS 缓冲器 LMK1C1108 8 通道输出 LVCMOS 1.8V 缓冲器 LMK1C1108A 1.8V、2.5V 或 3.3V 异步 8 通道输出 LVCMOS 缓冲器 LMK1D1204 4 通道输出 LVDS 1.8V 缓冲器 LMK1D1204P 带引脚控制的 4 通道输出 LVDS 1.8V、2.5V 和 3.3V 缓冲器 LMK1D1208 8 通道输出 LVDS 1.8V、2.5V 和 3.3V 缓冲器 LMK1D1208I 具有 I²C 的 8 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器 LMK1D1208P 带引脚控制的 8 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器 LMK1D1212 12 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器 LMK1D1216 16 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器 LMK1D2102 双组 2 通道输出 LVDS 1.8V、2.5V 和 3.3V 缓冲器 LMK1D2102L 低附加抖动 LVDS 缓冲器 LMK1D2104 双组 4 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器 LMK1D2104L 具有 0.7V 输出共模选项的双组 4 通道输出 LVDS 1.8V、2.5V 和 3.3V 缓冲器 LMK1D2106 双组 6 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器 LMK1D2106L 具有 0.7V 输出共模选项的双组 2 通道输出 LVDS 1.8V、2.5V 和 3.3V 缓冲器 LMK1D2108 双组 8 通道输出 1.8V、2.5V 和 3.3V LVDS 缓冲器
时钟发生器
LMK03318 具有单个 PLL 的超低抖动时钟发生器系列 LMK03328 具有两个独立 PLL 的超低抖动时钟发生器系列 LMK3C0105 采用体声波 (BAW) 技术的 5 路输出无基准时钟发生器 LMK3C0105-Q1 采用体声波 (BAW) 技术的汽车级 5 路输出无基准时钟发生器 LMK3H0102 基于体声波 (BAW) 的 PCIe 第 1 代到第 7 代兼容无参考时钟发生器 LMK3H0102-Q1 采用体声波 (BAW) 技术、符合 PCIe 第 7 代标准的汽车级无基准时钟发生器 LMK3H2104 4 路输出、符合 PCIe 第 1 代至第 7 代标准的、无 BAW 参考的时钟发生器、时钟多路复用器和缓冲器 LMK3H2108 8 路输出、符合 PCIe 第 1 代至第 7 代标准的、无 BAW 参考的时钟发生器、时钟多路复用器和缓冲器
时钟抖动清除器
LMK04803 具有双级联 PLL 和集成式 1.9GHz VCO 的低噪声时钟抖动消除器 LMK04805 具有双级联 PLL 和集成式 2.2GHz VCO 的低噪声时钟抖动消除器 LMK04806 具有双级联 PLL 和集成式 2.5GHz VCO 的低噪声时钟抖动消除器 LMK04808 具有双环路 PLL 和集成式 2.9GHz VCO 的低噪声时钟抖动消除器 LMK04816 具有双环 PLL 的三输入低噪声时钟抖动消除器 LMK04821 支持 JESD204B 的超低抖动合成器和抖动消除器 LMK04826 具有集成式 1840 至 1970MHz VCO0 且符合 JESD204B 标准的超低噪声时钟抖动消除器 LMK04828 具有集成式 2370 至 2630MHz VCO0 且符合 JESD204B 标准的超低噪声时钟抖动消除器 LMK04828-EP 温度范围为 -55°C 至 105°C 且符合 JESD204B 标准的超低噪声时钟抖动消除器 LMK04832 具有双环路且符合 JESD204B 标准的超低噪声 3.2GHz、15 路输出时钟抖动清除器 LMK04832-SEP 耐辐射且符合 JESD204C 标准的 30krad 超低噪声 3.2GHz、15 路输出时钟抖动清除器 LMK04832-SP 耐辐射加固保障 (RHA)、超低噪声、3.2GHz、15 路输出时钟抖动清除器
振荡器
LMK60A0-148351 148.352MHz、LVDS、高性能、低抖动差动振荡器 LMK60A0-148M 148.5MHz、LVDS、高性能、低抖动差动振荡器 LMK60E0-156257 156.257MHz、LVPECL、±25ppm、高性能低抖动振荡器 LMK60E0-156M 156.5MHz、LVPECL、±25ppm、高性能、低抖动振荡器 LMK60E0-212M 212.5MHz、LVPECL、±25ppm、高性能低抖动振荡器 LMK60E2-100M 100.0MHz、LVPECL、±50ppm、高性能低抖动振荡器 LMK60E2-125M 125MHz、LVPECL、±50ppm、高性能低抖动振荡器 LMK60E2-150M 150MHz、LVPECL、±50ppm、低抖动标准振荡器 LMK60E2-156M 156.25MHz、LVPECL、±50ppm、高性能低抖动振荡器 LMK60I2-100M 100MHz、HCSL、±50ppm、高性能、低抖动振荡器 LMK60I2-322M 322.27MHz、HCSL、±50ppm、高性能低抖动振荡器 LMK61A2-100M 100MHz、±50ppm、LVDS 超低抖动标准差动振荡器 LMK61A2-125M 125MHz、±50ppm、LVDS 超低抖动标准差动振荡器 LMK61A2-156M 156.25MHz、±50ppm、LVDS 超低抖动标准差动振荡器 LMK61A2-312M 312.5MHz、±50ppm、LVDS 超低抖动标准差动振荡器 LMK61A2-644M 具有内部 EEPROM 的 LVDS 超低抖动可编程振荡器 LMK61E0-050M 50MHz、LVPECL ±25ppm、超低抖动标准差动振荡器 LMK61E0-155M 155.52MHz、LVPECL ±25ppm、超低抖动标准差动振荡器 LMK61E0-156M 156.25MHz、±25ppm、LVPECL 超低抖动标准差动振荡器 LMK61E07 具有内部 EEPROM 的多信号格式超低抖动可编程振荡器 LMK61E08 具有内部 EEPROM 的超低抖动可编程振荡器 LMK61E0M 具有内部 EEPROM 的 LVCMOS 超低抖动可编程振荡器 LMK61E2 用于医疗成像以及测试测量领域的超低抖动 EEPROM 可编程振荡器 LMK61E2-100M 100MHz、±50ppm、LVPECL 超低抖动标准差动振荡器 LMK61E2-125M 125MHz、±50ppm、LVPECL 超低抖动标准差动振荡器 LMK61E2-156M 156.25MHz、±50ppm、LVPECL 超低抖动标准差动振荡器 LMK61E2-312M 312.5MHz、±50ppm、LVPECL 超低抖动标准差动振荡器 LMK61I2-100M 100MHz、±50ppm、HCSL 超低抖动标准差动振荡器 LMK61PD0A2 ±50ppm、超低抖动、引脚可选、差动振荡器 LMK62A2-100M 100MHz、LVDS ±50ppm、高性能、低抖动、标准振荡器 LMK62A2-150M 150MHz、LVDS ±50ppm、高性能、低抖动、标准振荡器 LMK62A2-156M 156.25MHz、LVDS ±50ppm、高性能、低抖动振荡器 LMK62A2-200M 200MHz、LVDS ±50ppm、高性能、低抖动、标准振荡器 LMK62A2-266M 266.66MHz、LVDS ±50ppm、高性能、低抖动、标准振荡器 LMK62E0-156M 156.25MHz、LVPECL、±25ppm、高性能、低抖动振荡器 LMK62E2-100M 100MHz、LVPECL、±50ppm、高性能、低抖动振荡器 LMK62E2-156M 156.25MHz、LVPECL、±50ppm、高性能、低抖动、标准振荡器 LMK62I0-100M 100MHz、HCSL、±25ppm、高性能、低抖动振荡器 LMK62I0-156M 156.25MHz、HCSL、±25ppm、高性能、低抖动振荡器 LMK6C 低抖动、高性能、体声波 (BAW) 固定频率 LVCMOS 振荡器 LMK6D 低抖动、高性能、体声波 (BAW) 固定频率 LVDS 振荡器 LMK6H 低抖动、高性能、体声波 (BAW) 固定频率 HCSL 振荡器 LMK6P 低抖动、高性能、体声波 (BAW) 固定频率 LVPECL 振荡器
射频 PLL 和合成器
LMX2430 用于射频个人通信的 3.0GHz/0.8GHz PLLatinum 双路高频合成器 LMX2433 用于射频个人通信的 3.6GHz/1.7GHz PLLatinum 双路高频合成器 LMX2434 用于射频个人通信的 5.0GHz/2.5GHz PLLatinum 低功耗双路频率合成器 LMX2470 具有 800MHz 整数 N PLL 的 2.6GHz Δ-Σ 分数 N PLL LMX2485 用于射频个人通信的 500MHz 至 3GHz Δ-Σ 低功耗双路 PLL LMX2485E 用于射频个人通信的 50MHz 至 3GHz Δ-Σ 低功耗双路 PLL LMX2485Q-Q1 500MHz 至 3GHz 汽车级 Δ-Σ 低功耗双路 PLL LMX2486 用于射频个人通信的 1GHz 至 4.5GHz Δ-Σ 低功耗双路 PLL LMX2487 具有 3.0GHz 整数 PLL 的 1 至 6GHz Δ-Σ 低功耗双路 PLLatinum 频率合成器 LMX2487E 用于射频个人通信的 3GHz 至 7.5GHz Δ-Σ 低功耗双路 PLL LMX2491 具有斜坡/线性调频脉冲生成功能的 6.4GHz 低噪声分数 N PLL LMX2492 具有斜坡/线性调频脉冲生成功能的 500MHz 至 14GHz 宽带、低噪声分数 N PLL LMX2492-Q1 具有斜坡/线性调频脉冲生成功能的汽车级 500MHz 至 14GHz 宽带、低噪声分数 N PLL LMX2502 具有集成 VCO 的频率合成器系统 LMX2522 具有集成 VCO 的 PLLatinum 双路频率合成器系统 LMX2531 具有集成 VCO 的高性能频率合成器系统 LMX2541 具有集成 VCO 的超低噪声 PLLatinum 频率合成器 LMX2571 具有移频键控 (FSK) 调制功能的 1.34GHz、低功耗、极端温度 RF 合成器 LMX2571-EP 具有 FSK 调制功能的增强型 1.34GHz、低功耗、极端温度 RF 合成器 LMX2572 6.4GHz 低功耗宽带射频合成器 LMX2572LP 采用 FSK 调制的 2GHz 低功耗宽带射频合成器 LMX2581 具有集成 VCO 的 3.76GHz 宽带频率合成器 LMX2581E 具有集成 VCO 的 3.8GHz 宽带频率合成器 LMX2582 5.5GHz 高性能、宽带 PLLatinum 射频合成器 LMX2592 具有集成 VCO 的 9.8GHz 宽带频率合成器 LMX2594 具有相位同步功能且支持 JESD204B 的 15GHz 宽带 PLLatinum™ 射频合成器 LMX2595 具有相位同步功能且支持 JESD204B 的 20GHz 宽带射频合成器 LMX2615-SP 具有相位同步功能和 JESD204B 支持的航天级 40MHz 至 15GHz 宽带合成器 LMX2624-SP 具有相位同步功能且支持 JESD204B 的 5MHz 至 28GHz 航天级宽带合成器 LMX2694-EP 具有相位同步功能的增强型产品 15GHz 射频合成器 LMX2694-SEP 耐辐射 15GHz 宽带 PLLatinum™ 射频合成器 LMX2820 具有相位同步功能、JESD 且频率校准 <5µs 的 22.6GHz 宽带射频合成器
硬件开发
评估板
LMK04832EVM LMK04832 JESD204B 时钟抖动清除器/时钟发生器/分配评估模块 LMX2571EPEVM LMX2571-EP 1.34GHz 低功耗极端温度 RF 合成器评估模块 LMX2594PSEVM LMX2594 具有多器件相位同步的 15GHz 射频合成器评估模块 XMICR-3P-LMX2492 LMX2492 X-MWblock 评估模块 XMICR-3P-LMX2572 LMX2572 X-MWblock 评估模块 XMICR-3P-LMX2592 LMX2592 X-MWblock 评估模块 XMICR-3P-LMX2594 LMX2594 X-MWblock 评估模块 XMICR-3P-LMX2595 LMX2595 X-MWblock 评估模块
软件
支持软件
LMX9830-SW LMX9830 应用手册、软件和工具 LMX9838-SW LMX9838 应用手册、软件和工具
下载选项
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIDA-00738 — 用于保护继电器、基于分流器的扩展型电流电压测量参考设计

此参考设计演示了一种使用单个分流器和电压测量 AMC1304Mx5 隔离式 Δ-Σ (ΔΣ) 调制器扩展电流测量范围的独特方法。通过精心选择低阻值分流电阻(以最小化功耗)、采用低噪声前端放大器,并引入两条增益路径,实现了电流上下限值的双向扩展。  将调制器输出与 AM437x 主机处理器相连,通过处理器执行 Sinc3 滤波,可使电流和电压测量精度均达到 <±0.5%。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频