可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
DAC60501 正在供货 采用 WSON 封装、具有精密内部基准电压的真正 12 位、单通道、SPI/I2C、电压输出 DAC 12-bit device in WSON 2 mm by 2 mm package
功能与比较器件相似。
DAC82001 正在供货 单通道 16 位低干扰噪声、无缓冲电压输出数模转换器 (DAC) NewerVersion device, 0.5nV-s glitch energy, 250uA current consumption, no output biffer

产品详情

Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 12 Settling time (µs) 10 Reference type Ext Architecture String Rating Catalog Features Low glitch Sample/update rate (Msps) 0.2 Power consumption (typ) (mW) 1 Operating temperature range (°C) -40 to 105 Product type Precision DAC
Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 12 Settling time (µs) 10 Reference type Ext Architecture String Rating Catalog Features Low glitch Sample/update rate (Msps) 0.2 Power consumption (typ) (mW) 1 Operating temperature range (°C) -40 to 105 Product type Precision DAC
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Relative Accuracy: 8LSB
  • Glitch Energy: 0.1 nV-s
  • MicroPower Operation: 140 µA at 2.7 V
  • Power-On Reset to Zero
  • Power Supply: 2.7 V to 5.5 V
  • 16-Bit Monotonic
  • Settling Time: 10 µs to ±0.003% FSR
  • Low-Power Serial Interface with
    Schmitt-Triggered Inputs
  • On-Chip Output Buffer Amplifier with
    Rail-to-Rail Operation
  • Power-Down Capability
  • Binary Input
  • SYNC Interrupt Facility
  • Drop-In Compatible With DAC85x1
    and DAC8550 (2’s Complement Input)
  • Relative Accuracy: 8LSB
  • Glitch Energy: 0.1 nV-s
  • MicroPower Operation: 140 µA at 2.7 V
  • Power-On Reset to Zero
  • Power Supply: 2.7 V to 5.5 V
  • 16-Bit Monotonic
  • Settling Time: 10 µs to ±0.003% FSR
  • Low-Power Serial Interface with
    Schmitt-Triggered Inputs
  • On-Chip Output Buffer Amplifier with
    Rail-to-Rail Operation
  • Power-Down Capability
  • Binary Input
  • SYNC Interrupt Facility
  • Drop-In Compatible With DAC85x1
    and DAC8550 (2’s Complement Input)

The DAC8551 is a small, low-power, voltage output, 16-bit digital-to-analog converter (DAC). It is monotonic, provides good linearity, and minimizes undesired code-to-code transient voltages. The DAC8551 uses a versatile 3-wire serial interface that operates at clock rates to 30 MHz and is compatible with standard SPI™, QSPI™, Microwire™, and digital signal processor (DSP) interfaces.

The DAC8551 requires an external reference voltage to set its output range. The DAC8551 incorporates a power-on-reset circuit that ensures the DAC output powers up at 0 V and remains there until a valid write takes place to the device. The DAC8551 contains a power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 200 nA at 5 V.

The low-power consumption of this device in normal operation makes it ideally suited for portable, battery-operated equipment. The power consumption is 0.38 mW at 2.7 V, reducing to less than 1 µW in power‑down mode.

For additional flexibilty, see the DAC8550 (SLAS476), a 2’s complement-input counterpart to the DAC8551.

The DAC8551 is a small, low-power, voltage output, 16-bit digital-to-analog converter (DAC). It is monotonic, provides good linearity, and minimizes undesired code-to-code transient voltages. The DAC8551 uses a versatile 3-wire serial interface that operates at clock rates to 30 MHz and is compatible with standard SPI™, QSPI™, Microwire™, and digital signal processor (DSP) interfaces.

The DAC8551 requires an external reference voltage to set its output range. The DAC8551 incorporates a power-on-reset circuit that ensures the DAC output powers up at 0 V and remains there until a valid write takes place to the device. The DAC8551 contains a power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 200 nA at 5 V.

The low-power consumption of this device in normal operation makes it ideally suited for portable, battery-operated equipment. The power consumption is 0.38 mW at 2.7 V, reducing to less than 1 µW in power‑down mode.

For additional flexibilty, see the DAC8550 (SLAS476), a 2’s complement-input counterpart to the DAC8551.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
DAC7551 正在供货 12 位超低毛刺脉冲电压输出数模转换器 12-bit device
DAC8551-Q1 正在供货 DAC8551-Q1 汽车类 16 位超低毛刺脉冲电压输出 DAC Automotive grade
功能与比较器件相同但引脚有所不同。
DAC80501 正在供货 采用 WSON 封装、具有精密内部基准电压的真正 16 位、单通道、SPI/I2C、电压输出 DAC 16-bit device in WSON 2 mm by 2 mm package
功能与比较器件相似。
DAC8568 正在供货 具有 2.5V、2ppm/°C 内部基准的 16 位、八通道、超低毛刺脉冲、电压输出 DAC 8-channel device
DAC8562 正在供货 具有 2.5V、4ppm/°C 基准的 16 位、单通道、低功耗、超低干扰、电压输出 DAC Dual-channel

技术文档

未找到结果。请清除搜索并重试。
查看全部 5
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DAC8551 16-Bit, Ultralow-Glitch, Voltage-Output Digital‑to‑Analog Converter 数据表 (Rev. E) PDF | HTML 2017-6-23
电路设计 使用 DAC80501 及 XTR200 的精密三线制模拟电压输出变送 器 PDF | HTML 英语版 PDF | HTML 2026-2-2
电路设计 采用精密 DAC 的高电流电压输出电路 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024-10-14
模拟设计期刊 如何在太阳能应用中将理想二极管控制器 用作可扩展输入旁路开关 PDF | HTML 英语版 PDF | HTML 2024-6-27
模拟设计期刊 设计 4-20mA 环路供电式变送器 PDF | HTML 英语版 PDF | HTML 2024-6-26

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DAC8551EVM — DAC8551 评估模块

DAC8551EVM 具有 DAC8551 数模转换器。该 EVM 提供了一种快速简便的方法,用于评估此高分辨率、单通道、串行输入数模转换器 (DAC) 的功能和性能。EVM 提供用于通信的串行接口接头。这样可以轻松连接到任何主机微处理器或 TI DSP 基础系统。只要堆叠的每块 EVM 板的帧同步信号唯一,即可通过堆叠总共使用 DAC8551 的两个通道。

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
支持软件

DXP — DXP EVM GUI

DAC Exerciser Program (DXP) 是德州仪器 (TI) 的软件工具,无需昂贵的信号发生器即可评估 DAC,也无需编写复杂的软件。与德州仪器 (TI) DAC EVM 和模块化主板配合使用时,它可以轻松简单地生成 DAC 的数字信号,以生成用于测量和评估的模拟输出。

支持的产品和硬件
仿真模型

DAC8551 IBIS Model

SBAM049.ZIP (8 KB) - IBIS 模型
支持的产品和硬件
仿真模型

TINA-TI Ref Design for High-Current Voltage O/P Circuit Using a Precision DAC

SBAM417.ZIP (23 KB) - TINA-TI 参考设计
支持的产品和硬件
设计工具

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
支持的产品和硬件
参考设计

TIDA-01536 — 单通道隔离式三线制电流环路发送器参考设计

此单通道输入隔离式三线电流环路发送器参考设计在 24V 电源电压下运行时提供 0mA 至 20mA 的电流范围。该设计采用具有内部基准电压的精密数模转换器 (DAC)、集成式三线电流环路发送器和数字隔离器,以实现电路目标。此设计还包含保护电路,以便通过 IEC61000-4 测试。

支持的产品和硬件
参考设计

TIPD190 — 通过 EMC/EMI 测试的 2 线制 4mA-20mA 变送器参考设计

这个 CerTIfied 参考设计是一个使用 DAC8551 和 XTR116 的 16 位环路供电或 2 线发送器。此设计包括一个保护电路,可为 IEC61000-4 测试套件提供抗扰性。该设计还包含一个对反极性电源进行整流的电路。保护电路和整流器不会对电流输出性能产生负面影响,导致总体未调整误差 (TUE) 小于 0.15%。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VSSOP (DGK) 8 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频