产品详情

Number of input channels 8 Resolution (Bits) 20 Features Computed Tomography (CT) Operating temperature range (°C) -40 to 85 Interface type Serial Rating Catalog
Number of input channels 8 Resolution (Bits) 20 Features Computed Tomography (CT) Operating temperature range (°C) -40 to 85 Interface type Serial Rating Catalog
VQFNP (RTC) 48 49 mm² 7 x 7
  • SINGLE-CHIP SOLUTION TO DIRECTLY MEASURE EIGHT LOW-LEVEL CURRENTS
  • HIGH PRECISION, TRUE INTEGRATING FUNCTION
  • INTEGRAL LINEARITY: ±0.01% of Reading ±0.5ppm of FSR
  • VERY LOW NOISE: 5.2ppm of FSR
  • LOW POWER: 13.5mW/channel
  • ADJUSTABLE DATA RATE: Up to 3.125kSPS
  • PROGRAMMABLE FULL SCALE
  • DAISY-CHAINABLE SERIAL INTERFACE
  • APPLICATIONS
    • CT SCANNER DAS
    • PHOTODIODE SENSORS
    • INFRARED PYROMETER
    • LIQUID/GAS CHROMATOGRAPHY

Protected by US Patent #5841310
All trademarks are the property of their respective owners.

  • SINGLE-CHIP SOLUTION TO DIRECTLY MEASURE EIGHT LOW-LEVEL CURRENTS
  • HIGH PRECISION, TRUE INTEGRATING FUNCTION
  • INTEGRAL LINEARITY: ±0.01% of Reading ±0.5ppm of FSR
  • VERY LOW NOISE: 5.2ppm of FSR
  • LOW POWER: 13.5mW/channel
  • ADJUSTABLE DATA RATE: Up to 3.125kSPS
  • PROGRAMMABLE FULL SCALE
  • DAISY-CHAINABLE SERIAL INTERFACE
  • APPLICATIONS
    • CT SCANNER DAS
    • PHOTODIODE SENSORS
    • INFRARED PYROMETER
    • LIQUID/GAS CHROMATOGRAPHY

Protected by US Patent #5841310
All trademarks are the property of their respective owners.

The DDC118 is a 20-bit octal channel, current-input analog-to-digital (A/D) converter. It combines both current-to-voltage and A/D conversion so that eight low-level current output devices, such as photodiodes, can be directly connected to its inputs and digitized.

For each of the eight inputs, the DDC118 provides a dual-switched integrator front-end. This design allows for continuous current integration: while one integrator is being digitized by the onboard A/D converter, the other is integrating the input current. Adjustable full-scale ranges from 12pC to 350pC and adjustable integration times from 50µs to 1s allow currents from fAs to µAs to be measured with outstanding precision. Low-level linearity is ±0.5ppm of the full-scale range and noise is 5.2ppm of the full-scale range.

Two modes of operation are provided. In Low-Power mode, total power dissipation is only 13.5mW per channel with a maximum data rate of 2.5kSPS. High-Speed mode supports data rates up to 3.125kSPS with a corresponding dissipation of 18mW per channel.

The DDC118 has a serial interface designed for daisy-chaining in multi-device systems. Simply connect the output of one device to the input of the next to create the chain. Common clocking feeds all the devices in the chain so that the digital overhead in a multi-DDC118 system is minimal.

The DDC118 is a single-supply device using a +5V analog supply and supporting a +2.7V to +5.25V digital supply. Operating over the industrial temperature range of -40°C to 85°C, the DDC118 is offered in a QFN-48 package.

The DDC118 is a 20-bit octal channel, current-input analog-to-digital (A/D) converter. It combines both current-to-voltage and A/D conversion so that eight low-level current output devices, such as photodiodes, can be directly connected to its inputs and digitized.

For each of the eight inputs, the DDC118 provides a dual-switched integrator front-end. This design allows for continuous current integration: while one integrator is being digitized by the onboard A/D converter, the other is integrating the input current. Adjustable full-scale ranges from 12pC to 350pC and adjustable integration times from 50µs to 1s allow currents from fAs to µAs to be measured with outstanding precision. Low-level linearity is ±0.5ppm of the full-scale range and noise is 5.2ppm of the full-scale range.

Two modes of operation are provided. In Low-Power mode, total power dissipation is only 13.5mW per channel with a maximum data rate of 2.5kSPS. High-Speed mode supports data rates up to 3.125kSPS with a corresponding dissipation of 18mW per channel.

The DDC118 has a serial interface designed for daisy-chaining in multi-device systems. Simply connect the output of one device to the input of the next to create the chain. Common clocking feeds all the devices in the chain so that the digital overhead in a multi-DDC118 system is minimal.

The DDC118 is a single-supply device using a +5V analog supply and supporting a +2.7V to +5.25V digital supply. Operating over the industrial temperature range of -40°C to 85°C, the DDC118 is offered in a QFN-48 package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 Octal Current Input, 20-Bit Analog-to-Digital Converter 数据表 (Rev. B) 2009年 4月 1日
模拟设计期刊 选择多通道超低电流测量 IC PDF | HTML 英语版 PDF | HTML 2022年 1月 20日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

DDC118 IBIS Model

SBAM148.ZIP (43 KB) - IBIS Model
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
VQFNP (RTC) 48 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频