产品详情

Number of full bridges 2 Vs (min) (V) 8 Vs ABS (max) (V) 47 Peak output current (A) 3 RDS(ON) (HS + LS) (mΩ) 400 Sleep current (µA) 10 Control mode PH/EN Control interface Hardware (GPIO) Features Current Regulation Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 2 Vs (min) (V) 8 Vs ABS (max) (V) 47 Peak output current (A) 3 RDS(ON) (HS + LS) (mΩ) 400 Sleep current (µA) 10 Control mode PH/EN Control interface Hardware (GPIO) Features Current Regulation Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • 8 V to 45 V Operating Supply Voltage Range
  • 2.5 A Maximum Drive Current at 24 V and TA = 25°C
  • Dual H-Bridge Current-Control Motor Driver
    • Drives Two DC Motors
    • Four Level Winding Current Control
  • Multiple Decay Modes
    • Slow Decay
    • Fast Decay
  • Industry Standard Parallel Digital Control Interface
  • Low Current Sleep Mode
  • Built-In 3.3-V Reference Output
  • Small Package and Footprint
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)
  • 8 V to 45 V Operating Supply Voltage Range
  • 2.5 A Maximum Drive Current at 24 V and TA = 25°C
  • Dual H-Bridge Current-Control Motor Driver
    • Drives Two DC Motors
    • Four Level Winding Current Control
  • Multiple Decay Modes
    • Slow Decay
    • Fast Decay
  • Industry Standard Parallel Digital Control Interface
  • Low Current Sleep Mode
  • Built-In 3.3-V Reference Output
  • Small Package and Footprint
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)

The DRV8814 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, and is intended to drive DC motors. The output driver block for each consists of N-channel power MOSFET’s configured as H-bridges to drive the motor windings. The DRV8814 can supply up to 2.5-A peak or 1.75-A RMS output current (with proper heatsinking at 24 V and 25°C) per H-bridge.

A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable to allow braking or coasting of the motor when disabled.

Internal shutdown functions are provided for over current protection, short circuit protection, under voltage lockout, and over temperature.

The DRV8814 is available in a 28-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

The DRV8814 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, and is intended to drive DC motors. The output driver block for each consists of N-channel power MOSFET’s configured as H-bridges to drive the motor windings. The DRV8814 can supply up to 2.5-A peak or 1.75-A RMS output current (with proper heatsinking at 24 V and 25°C) per H-bridge.

A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable to allow braking or coasting of the motor when disabled.

Internal shutdown functions are provided for over current protection, short circuit protection, under voltage lockout, and over temperature.

The DRV8814 is available in a 28-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
DRV8424E 正在供货 具有集成电流感应功能的 35V、2.5A 双极步进或双路有刷电机驱动器 DRV8424E is a newer device with integrated current sensing, smart tuning, P2P scalable family and smooth quiet motion.
DRV8434E 正在供货 具有集成电流检测功能的 48V、2.5A 双极步进或双通道有刷电机驱动器 DRV8434E is a newer device with integrated current sensing, smart tuning, P2P scalable family and smooth quiet motion.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DRV8814 DC Motor Driver IC 数据表 (Rev. E) PDF | HTML 2015年 11月 30日
应用手册 了解电机驱动器电流额定值 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024年 8月 6日
应用手册 有刷电机和步进电机电流调节的配置方法 (Rev. B) 英语版 (Rev.B) PDF | HTML 2021年 11月 29日
应用手册 电机驱动器电路板布局的最佳实践 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021年 8月 5日
应用手册 Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 2021年 7月 22日
应用手册 PowerPAD™ Thermally Enhanced Package (Rev. H) 2018年 7月 6日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用简报 PowerPAD® 轻松实现 (Rev. B) 2004年 5月 12日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

支持软件

SLVC342 DRV88xx Software

支持的产品和硬件

支持的产品和硬件

仿真模型

DRV8814 PSpice Transient Simulation (Rev. A)

SLVMCA2A.ZIP (46 KB) - PSpice Model
原理图

DRV88xx Hardware (Rev. A)

SLVC583A.ZIP (721 KB)
封装 引脚 CAD 符号、封装和 3D 模型
HTSSOP (PWP) 28 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频