主页 电源管理 低侧开关

DS3680

正在供货

四路电话中继驱动器

产品详情

Drivers per package 4 Switching voltage (max) (V) 60 Rating Catalog Operating temperature range (°C) 0 to 70 Output voltage (max) (V) 60 Peak output current (A) 0.1 Delay time (typ) (ns) 1000 Input compatibility CMOS, TTL Vol at lowest spec current (typ) (mV) 900 Iout/ch (max) (mA) 100 Iout_off (typ) (µA) 100
Drivers per package 4 Switching voltage (max) (V) 60 Rating Catalog Operating temperature range (°C) 0 to 70 Output voltage (max) (V) 60 Peak output current (A) 0.1 Delay time (typ) (ns) 1000 Input compatibility CMOS, TTL Vol at lowest spec current (typ) (mV) 900 Iout/ch (max) (mA) 100 Iout_off (typ) (µA) 100
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Designed for -52-V Battery Operation
  • 50-mA Output Current Capability
  • Input Compatible With TTL and CMOS
  • High Common-Mode Input Voltage Range
  • Very Low Input Current
  • Fail-Safe Disconnect Feature
  • Built-in Output Clamp Diode
  • Direct Replacement for National DS3680 and Fairchild uA3680

  • Designed for -52-V Battery Operation
  • 50-mA Output Current Capability
  • Input Compatible With TTL and CMOS
  • High Common-Mode Input Voltage Range
  • Very Low Input Current
  • Fail-Safe Disconnect Feature
  • Built-in Output Clamp Diode
  • Direct Replacement for National DS3680 and Fairchild uA3680

The DS3680 telephone relay driver is a monolithic integrated circuit designed to interface -48-V relay systems to TTL or other systems in telephone applications. It is capable of sourcing up to 50 mA from standard -52-V battery power. To reduce the effects of noise and IR drop between logic ground and battery ground, these drivers are designed to operate with a common-mode input range of ±20 V referenced to battery ground. The common-mode input voltages for the four drivers can be different, so a wide range of input elements can be accommodated. The high-impedance inputs are compatible with positive TTL and CMOS levels or negative logic levels. A clamp network is included in the driver outputs to limit high-voltage transients generated by the relay coil during switching. The complementary inputs ensure that the driver output is off as a fail-safe condition when either output is open.

The DS3680 is characterized for operation from 0°C to 70°C.

The DS3680 telephone relay driver is a monolithic integrated circuit designed to interface -48-V relay systems to TTL or other systems in telephone applications. It is capable of sourcing up to 50 mA from standard -52-V battery power. To reduce the effects of noise and IR drop between logic ground and battery ground, these drivers are designed to operate with a common-mode input range of ±20 V referenced to battery ground. The common-mode input voltages for the four drivers can be different, so a wide range of input elements can be accommodated. The high-impedance inputs are compatible with positive TTL and CMOS levels or negative logic levels. A clamp network is included in the driver outputs to limit high-voltage transients generated by the relay coil during switching. The complementary inputs ensure that the driver output is off as a fail-safe condition when either output is open.

The DS3680 is characterized for operation from 0°C to 70°C.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
ULN2003A 正在供货 50V 7 通道达林顿晶体管阵列 Seven channels and lower output voltage rating (50 V)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 Quad Telephone Relay Driver 数据表 (Rev. C) 1995年 9月 1日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训