HDC1050 不推荐用于新设计
该产品会持续为现有客户提供。新设计应考虑替代产品。
open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
HDC3020 正在供货 具有 0.19% 长期温漂和 4 秒响应时间的 0.5% RH 400nA NIST 可追溯数字湿度传感器 Higher accuracy (±0.5 %RH) in smaller QFN package (2.5 mm × 2.5 mm)
HDC3021 正在供货 带有可拆卸式胶带盖的 0.5% RH 数字湿度传感器 Higher accuracy (±0.5 %RH) in smaller QFN with removable tape for conformal coating
HDC3022 正在供货 具有永久性 IP67 滤膜的 0.5% RH 数字湿度传感器 Higher accuracy (±0.5 %RH) in smaller QFN with permanent IP67 filter
HDC2080 正在供货 具有中断/DRDY 引脚的 2% RH 超低功耗数字相对湿度传感器 Better accuracy (±2 %RH) and similar package pinout

产品详情

Relative humidity accuracy (typ) (%RH) ±3 Temperature accuracy (typ) (°C) 0.2 Relative humidity operating range (typ) (%RH) 0 to 100 Average supply current (typ) (µA) 1.3 Operating temperature range (°C) -40 to 125 Interface type I2C Rating Catalog
Relative humidity accuracy (typ) (%RH) ±3 Temperature accuracy (typ) (°C) 0.2 Relative humidity operating range (typ) (%RH) 0 to 100 Average supply current (typ) (µA) 1.3 Operating temperature range (°C) -40 to 125 Interface type I2C Rating Catalog
WSON (DMB) 6 9 mm² (3 mm × 3 mm)
  • Relative Humidity Accuracy ±3% (typical)
  • Temperature Accuracy ±0.2°C (typical)
  • 14 Bit Measurement Resolution
  • 100 nA Sleep Mode Current
  • Average Supply Current:
    • 710 nA @ 1sps, 11 bit RH Measurement
    • 1.3 µA @ 1sps, 11 bit RH and Temperature
      Measurement
  • Supply Voltage 2.7 V to 5.5 V
  • Small 3 mm × 3 mm Device Footprint
  • I2C Interface
  • Relative Humidity Accuracy ±3% (typical)
  • Temperature Accuracy ±0.2°C (typical)
  • 14 Bit Measurement Resolution
  • 100 nA Sleep Mode Current
  • Average Supply Current:
    • 710 nA @ 1sps, 11 bit RH Measurement
    • 1.3 µA @ 1sps, 11 bit RH and Temperature
      Measurement
  • Supply Voltage 2.7 V to 5.5 V
  • Small 3 mm × 3 mm Device Footprint
  • I2C Interface

The HDC1050 is a digital humidity sensor with integrated temperature sensor that provides excellent measurement accuracy at very low power. The HDC1050 operates over a wide supply range, and is a low cost, low power alternative to competitive solutions in a wide range of common applications. The humidity and temperature sensors are factory calibrated.

The HDC1050 is a digital humidity sensor with integrated temperature sensor that provides excellent measurement accuracy at very low power. The HDC1050 operates over a wide supply range, and is a low cost, low power alternative to competitive solutions in a wide range of common applications. The humidity and temperature sensors are factory calibrated.

下载

技术文档

未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 HDC1050 Low Power, High Accuracy Digital Humidity Sensor with Temperature Sensor 数据表 (Rev. C) PDF | HTML 2015-12-18

订购和质量