Number of channels 1 Vs (min) (V) 2.76 Vs (max) (V) 36 CMRR (min) (dB) 76 Common-mode input low (min) (V) -30 Common-mode input high (max) (V) 28 Input offset (±) (max) (V) 0.001 Iq (typ) (mA) 0.6 Slew rate (typ) (V/µs) 0.45 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1000 Small-signal bandwidth (typ) (Hz) 500000 Rating Catalog Operating temperature range (°C) -40 to 85 Gain drift (max) (ppm/°C) 2 Gain error (±) (max) (%) 0.1