产品详情

Number of channels 1 Vs (min) (V) 2.7 Vs (max) (V) 36 CMRR (min) (dB) 70 Common-mode input low (min) (V) -200 Common-mode input high (max) (V) 200 Input offset (±) (max) (V) 0.005 Iq (typ) (mA) 0.6 Slew rate (typ) (V/µs) 1 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1 Small-signal bandwidth (typ) (Hz) 100000 Rating Automotive Operating temperature range (°C) -40 to 125 Gain drift (max) (ppm/°C) 3 Gain error (±) (max) (%) 0.076
Number of channels 1 Vs (min) (V) 2.7 Vs (max) (V) 36 CMRR (min) (dB) 70 Common-mode input low (min) (V) -200 Common-mode input high (max) (V) 200 Input offset (±) (max) (V) 0.005 Iq (typ) (mA) 0.6 Slew rate (typ) (V/µs) 1 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1 Small-signal bandwidth (typ) (Hz) 100000 Rating Automotive Operating temperature range (°C) -40 to 125 Gain drift (max) (ppm/°C) 3 Gain error (±) (max) (%) 0.076
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C6
    • Device MM ESD Classification Level M2
  • High Common-Mode Voltage
    • 75 V at VS = 5 V
    • ±200 V at VS = ±15 V
  • Fixed Differential Gain = 1 V/V
  • Low Quiescent Current: 260 µA
  • Wide Supply Range
    • Single Supply: 2.7 V to 36 V
    • Dual Supplies: ±1.35 V to ±18 V
  • Low Gain Error: 0.075% (Maximum)
  • Low Nonlinearity: 0.002% (Maximum)
  • High CMR: 86 dB
  • Surface-Mount 8-pin SOIC Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C6
    • Device MM ESD Classification Level M2
  • High Common-Mode Voltage
    • 75 V at VS = 5 V
    • ±200 V at VS = ±15 V
  • Fixed Differential Gain = 1 V/V
  • Low Quiescent Current: 260 µA
  • Wide Supply Range
    • Single Supply: 2.7 V to 36 V
    • Dual Supplies: ±1.35 V to ±18 V
  • Low Gain Error: 0.075% (Maximum)
  • Low Nonlinearity: 0.002% (Maximum)
  • High CMR: 86 dB
  • Surface-Mount 8-pin SOIC Package

The INA148-Q1 is a precision, low-power, unity-gain difference amplifier with a high common-mode input voltage range. The device consists of a monolithic, precision, bipolar operational amplifier with a thin-film resistor network.

The on-chip resistors are laser trimmed for an accurate 1-V/V differential gain and high common-mode rejection. Excellent temperature tracking of the resistor network maintains high gain accuracy and common-mode rejection over temperature. The INA148-Q1 operates on single or dual supplies. These features make the INA148-Q1 suitable for HEV/EV and Powertrain applications, specifically in battery management systems.

The INA148-Q1 is available in an 8-pin SOIC, surface-mount package, and is specified for operation over the temperature range of –40°C to 125°C.

The INA148-Q1 is a precision, low-power, unity-gain difference amplifier with a high common-mode input voltage range. The device consists of a monolithic, precision, bipolar operational amplifier with a thin-film resistor network.

The on-chip resistors are laser trimmed for an accurate 1-V/V differential gain and high common-mode rejection. Excellent temperature tracking of the resistor network maintains high gain accuracy and common-mode rejection over temperature. The INA148-Q1 operates on single or dual supplies. These features make the INA148-Q1 suitable for HEV/EV and Powertrain applications, specifically in battery management systems.

The INA148-Q1 is available in an 8-pin SOIC, surface-mount package, and is specified for operation over the temperature range of –40°C to 125°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 INA148-Q1 ±200-V Common-Mode Voltage Difference Amplifier 数据表 (Rev. B) PDF | HTML 2016年 6月 13日
应用手册 采用有源单开关架构的车载充电器系统中的绝缘监测器件 (IMD) 设计 PDF | HTML 英语版 PDF | HTML 2026年 2月 9日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DIP-ADAPTER-EVM — DIP 适配器评估模块

借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。

DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:

  • D 和 U (SOIC-8)
  • PW (TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5 和 SOT23-3)
  • DCK(SC70-6 和 SC70-5)
  • DRL (SOT563-6)
用户指南: PDF
TI.com 上无现货
仿真模型

INA148 and INA148-Q1 PSpice Model (Rev. B)

SBOC019B.ZIP (27 KB) - PSpice Model
计算工具

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

支持的产品和硬件

支持的产品和硬件

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频