Number of channels
1
Vs (max) (V)
5.5
Vs (min) (V)
2.7
Input offset (±) (max) (µV)
8000
Voltage gain (min) (V/V)
10
Voltage gain (max) (V/V)
50
Noise at 1 kHz (typ) (nV√Hz)
40
Features
Cost Optimized
CMRR (min) (dB)
74
Input bias current (±) (max) (nA)
0.01
Iq (typ) (mA)
1.8
Bandwidth at min gain (typ) (MHz)
0.55
Gain error (±) (max) (%)
0.4
Operating temperature range (°C)
-40 to 85
Rating
Catalog
Type
Fixed Gain
Gain nonlinearity (±) (max) (%)
0.015
Output swing headroom (to negative supply) (typ) (V)
0.005
Output swing headroom (to positive supply) (typ) (V)
-0.005
Input common mode headroom (to negative supply) (typ) (V)
0.3
Input common mode headroom (to positive supply) (typ) (V)
-0.3
Noise at 0.1 Hz to 10 Hz (typ) (µVPP)
4.5