Number of channels
2
Vs (max) (V)
36
Vs (min) (V)
4.5
Input offset (±) (max) (µV)
50
Voltage gain (min) (V/V)
10
Voltage gain (max) (V/V)
100
Noise at 1 kHz (typ) (nV√Hz)
8
Features
Overvoltage protection
CMRR (min) (dB)
97
Input offset drift (±) (max) (µV/°C)
0.5
Input bias current (±) (max) (nA)
5
Iq (typ) (mA)
0.75
Bandwidth at min gain (typ) (MHz)
1
Gain error (±) (max) (%)
0.075
Operating temperature range (°C)
-40 to 85
Rating
Catalog
Type
Fixed Gain
Gain nonlinearity (±) (max) (%)
0.002
Output swing headroom (to negative supply) (typ) (V)
0.9
Output swing headroom (to positive supply) (typ) (V)
-0.9
Input common mode headroom (to negative supply) (typ) (V)
1.7
Input common mode headroom (to positive supply) (typ) (V)
-1.4
Noise at 0.1 Hz to 10 Hz (typ) (µVPP)
0.2