ISO7742TB-Q1
- Qualified for automotive applications AEC-Q100
- Device temperature Grade 1: –40°C to 125°C ambient operating temperature
- Functional Safety-Capable
- Documentation available to aid ISO 26262 system design
- 100Mbps data rate
- Robust isolation barrier:
- >30-year projected lifetime at 1500VRMS working voltage
- 5000VRMS rating
- Up to 12.8kV surge capability
- ±150kV/µs typical CMTI for digital isolator
- Wide supply range: 2.25V to 5.5V
- 2.25V to 5.5V level translation
- Default output high (ISO774xT) and low (ISO774xFT) options
- Low power consumption, typical 1.5mA per channel at 1Mbps
- Low propagation delay: typical 10.7ns at 5V
- Robust electromagnetic compatibility (EMC)
- System-level ESD, EFT, and surge immunity
- Push-pull driver for transformers
- High output drive: max 0.7A at 5V supply
- Low RON 0.4Ω max at 4.5V supply
- Spread spectrum clocking
- Typical 1.75A Current-limit for Transformer driver at 5V supply.
- Safety-related certifications (Pending):
- DIN EN IEC 60747-17 (VDE 0884-17)
- UL 1577 component recognition program
- IEC 61010-1, IEC 62368-1, IEC 60601-1, and GB 4943.1 certifications
The ISO774xT-Q1 is a grade 1, high-performance, quad-channel digital isolator with integrated transformer driver with 5000VRMS isolation ratings per UL 1577. This reinforced insulation ratings according to VDE, CSA, TUV and CQC.
The ISO774xT-Q1 device provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. If the input power or signal is lost, default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.
The ISO774xT-Q1 has a low-noise, low-EMI push-pull transformer driver, specifically designed for small form factor, isolated power supplies. The device drives low-profile, center-tapped transformers from a 2.25V to 5.5V DC power supply. Very low noise and EMI are achieved by slew rate control of the output switch voltage and through Spread Spectrum Clocking (SSC). The ISO774xT-Q1 consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive ground-referenced N-channel power switches. The device includes two 0.7A Power-MOSFET switches to provide start-up under heavy loads. The internal protection features include a 1.75A current limiting, under-voltage lockout, thermal shutdown, and break-before-make circuitry. ISO774xT-Q1 include a soft-start feature that prevents high inrush current during power up with large load capacitors. ISO774xTA-Q1 has a 160kHz internal oscillator for applications that need to minimize emissions whereas ISO774xTB-Q1 has a 420kHz internal oscillators for applications that require higher efficiency and smaller transformer size.
The ISO774xT-Q1 is available in a 16-pin DW package. The device operation is characterized for a temperature range from -40°C to 125°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | ISO774xT-Q1 High-Speed, Reinforced Quad-Channel Digital Isolators With Integrated Transformer Driver 数据表 (Rev. B) | PDF | HTML | 2025年 1月 21日 | ||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
ISO7741TADWEVM — ISO7741T 采用 DW 封装的评估模块
ISO7741TA 评估模块用于评估具有集成变压器驱动器 ISO7741TA 且采用 16 引脚 WB SOIC 封装(封装代码 DW)的四通道高性能 5000VRMS 增强型数字隔离器。此 EVM 具有多个测试点和跳线选项,支持使用更少的外部元件来评估相应器件。
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
SOIC (DW) | 16 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点