可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TMP235 正在供货 10mV/C、1C 模拟温度传感器 Improved accuracy (±1°C), buffered output, smaller form factor, and the same sensor gain (10 mV/°C)

产品详情

Local sensor accuracy (max) 1 Operating temperature range (°C) -55 to 150 Supply voltage (min) (V) 5 Supply voltage (max) (V) 2.99 Supply current (max) (µA) 400 Interface type Analog output Sensor gain (mV/°C) 10 Rating Catalog
Local sensor accuracy (max) 1 Operating temperature range (°C) -55 to 150 Supply voltage (min) (V) 5 Supply voltage (max) (V) 2.99 Supply current (max) (µA) 400 Interface type Analog output Sensor gain (mV/°C) 10 Rating Catalog
TO-CAN (NDV) 3 34.8704 mm² 6.41 x 5.44
  • Directly Calibrated to the Kelvin Temperature
    Scale
  • 1°C Initial Accuracy Available
  • Operates from 400 µA to 5 mA
  • Less than 1-Ω Dynamic Impedance
  • Easily Calibrated
  • Wide Operating Temperature Range
  • 200°C Overrange
  • Low Cost
  • Directly Calibrated to the Kelvin Temperature
    Scale
  • 1°C Initial Accuracy Available
  • Operates from 400 µA to 5 mA
  • Less than 1-Ω Dynamic Impedance
  • Easily Calibrated
  • Wide Operating Temperature Range
  • 200°C Overrange
  • Low Cost

The LM135 series are precision, easily-calibrated, integrated circuit temperature sensors. Operating as a 2-terminal zener, the LM135 has a breakdown voltage directly proportional to absolute temperature at 10 mV/°K. With less than 1-Ω dynamic impedance, the device operates over a current range of 400 µA to 5 mA with virtually no change in performance. When calibrated at 25°C, the LM135 has typically less than 1°C error over a 100°C temperature range. Unlike other sensors, the LM135 has a linear output.

Applications for the LM135 include almost any type of temperature sensing over a –55°C to 150°C temperature range. The low impedance and linear output make interfacing to readout or control circuitry are especially easy.

The LM135 operates over a –55°C to 150°C temperature range while the LM235 operates over a –40°C to 125°C temperature range. The LM335 operates from –40°C to 100°C. The LMx35 devices are available packaged in hermetic TO transistor packages while the LM335 is also available in plastic

The LM135 series are precision, easily-calibrated, integrated circuit temperature sensors. Operating as a 2-terminal zener, the LM135 has a breakdown voltage directly proportional to absolute temperature at 10 mV/°K. With less than 1-Ω dynamic impedance, the device operates over a current range of 400 µA to 5 mA with virtually no change in performance. When calibrated at 25°C, the LM135 has typically less than 1°C error over a 100°C temperature range. Unlike other sensors, the LM135 has a linear output.

Applications for the LM135 include almost any type of temperature sensing over a –55°C to 150°C temperature range. The low impedance and linear output make interfacing to readout or control circuitry are especially easy.

The LM135 operates over a –55°C to 150°C temperature range while the LM235 operates over a –40°C to 125°C temperature range. The LM335 operates from –40°C to 100°C. The LMx35 devices are available packaged in hermetic TO transistor packages while the LM335 is also available in plastic

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
LM135 正在供货 采用气密性 TO 封装的模拟输出温度传感器 Lower accuracy (±3°C) pin-to-pin device in TO-46 metal can package.
LM235A 正在供货 采用气密性 TO 封装、具有 10mV/°C 增益的 ±1.5°C 模拟输出温度传感器 Military temperature (-55°C to 150°C) pin-to-pin device in TO-46 metal can package.
LM335 正在供货 采用气密性封装的 10mV/K、2C 模拟温度传感器 Lower accuracy (±6°C) with a narrower temperature range (-40°C to 100°C) for cost-effective designs. Pin-to-pin or smaller package options available.
LM335A 正在供货 采用气密性封装、具有 10mV/K 增益的军用 ±1°C 模拟输出温度传感器 Lower accuracy (±3°C) with a narrower temperature range (-40°C to 100°C) for cost-effective designs. Pin-to-pin or smaller package options available.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 LMx35, LMx35A Precision Temperature Sensors 数据表 (Rev. E) PDF | HTML 2015年 2月 10日
应用手册 IC Temp Sensor Provides Thermocouple Cold-Junction Compensation (Rev. B) 2013年 4月 23日
应用手册 An Acoustic Transformer Powered Super-High Isolation Amplifier 2004年 10月 4日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 CAD 符号、封装和 3D 模型
TO-CAN (NDV) 3 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频