可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
TMP235 正在供货 10mV/C、1C 模拟温度传感器 Improved accuracy (±1°C), buffered output, smaller form factor, and the same sensor gain (10 mV/°C)

产品详情

Local sensor accuracy (max) 1 Rating Catalog Operating temperature range (°C) -40 to 125 Supply current (max) (µA) 400 Interface type Analog output Sensor gain (mV/°C) 10
Local sensor accuracy (max) 1 Rating Catalog Operating temperature range (°C) -40 to 125 Supply current (max) (µA) 400 Interface type Analog output Sensor gain (mV/°C) 10
TO-CAN (NDV) 3 34.8704 mm² (6.41 mm × 5.44 mm)
  • Directly Calibrated to the Kelvin Temperature
    Scale
  • 1°C Initial Accuracy Available
  • Operates from 400 µA to 5 mA
  • Less than 1-Ω Dynamic Impedance
  • Easily Calibrated
  • Wide Operating Temperature Range
  • 200°C Overrange
  • Low Cost
  • Directly Calibrated to the Kelvin Temperature
    Scale
  • 1°C Initial Accuracy Available
  • Operates from 400 µA to 5 mA
  • Less than 1-Ω Dynamic Impedance
  • Easily Calibrated
  • Wide Operating Temperature Range
  • 200°C Overrange
  • Low Cost

The LM135 series are precision, easily-calibrated, integrated circuit temperature sensors. Operating as a 2-terminal zener, the LM135 has a breakdown voltage directly proportional to absolute temperature at 10 mV/°K. With less than 1-Ω dynamic impedance, the device operates over a current range of 400 µA to 5 mA with virtually no change in performance. When calibrated at 25°C, the LM135 has typically less than 1°C error over a 100°C temperature range. Unlike other sensors, the LM135 has a linear output.

Applications for the LM135 include almost any type of temperature sensing over a –55°C to 150°C temperature range. The low impedance and linear output make interfacing to readout or control circuitry are especially easy.

The LM135 operates over a –55°C to 150°C temperature range while the LM235 operates over a –40°C to 125°C temperature range. The LM335 operates from –40°C to 100°C. The LMx35 devices are available packaged in hermetic TO transistor packages while the LM335 is also available in plastic

The LM135 series are precision, easily-calibrated, integrated circuit temperature sensors. Operating as a 2-terminal zener, the LM135 has a breakdown voltage directly proportional to absolute temperature at 10 mV/°K. With less than 1-Ω dynamic impedance, the device operates over a current range of 400 µA to 5 mA with virtually no change in performance. When calibrated at 25°C, the LM135 has typically less than 1°C error over a 100°C temperature range. Unlike other sensors, the LM135 has a linear output.

Applications for the LM135 include almost any type of temperature sensing over a –55°C to 150°C temperature range. The low impedance and linear output make interfacing to readout or control circuitry are especially easy.

The LM135 operates over a –55°C to 150°C temperature range while the LM235 operates over a –40°C to 125°C temperature range. The LM335 operates from –40°C to 100°C. The LMx35 devices are available packaged in hermetic TO transistor packages while the LM335 is also available in plastic

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
LM335 正在供货 采用气密性封装的 10mV/K、2C 模拟温度传感器 Lower accuracy (±6°C) in a pin-to-pin device, with a narrower temperature range (-40°C to 100°C).
LM335A 正在供货 采用气密性封装、具有 10mV/K 增益的军用级 ±1°C 模拟输出温度传感器 Lower accuracy (±3°C) pin-to-pin device with smaller package options, and a narrower temp range (-40°C to 100°C).
LM135A 正在供货 采用气密性 TO-92 封装的 ±1°C 模拟输出温度传感器 Military temperature (-55°C to 150°C) pin-to-pin device in TO-46 metal can package.
LM235 正在供货 采用气密性 TO 封装、具有 10mV/°C 增益的 ±1.5°C 模拟输出温度传感器 Lower accuracy (±1°C) pin-to-pin device.

技术文档

未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LMx35, LMx35A Precision Temperature Sensors 数据表 (Rev. E) PDF | HTML 2015-2-10
应用手册 IC Temp Sensor Provides Thermocouple Cold-Junction Compensation (Rev. B) 2013-4-23

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 CAD 符号、封装和 3D 模型
TO-CAN (NDV) 3 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频系列

观看全部视频

视频