主页 电源管理 AC/DC 和 DC/DC 转换器(集成 FET)

LM2700

正在供货

600kHz/1.25MHz、2.5A、升压 PWM 直流/直流转换器

产品详情

Rating Catalog Topology Boost, Flyback, SEPIC Switch current limit (typ) (A) 3.6 Vin (max) (V) 12 Vin (min) (V) 2.2 Vout (max) (V) 17.5 Vout (min) (V) 1.26 Features Enable, Nonsynchronous rectification Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 1250 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 1300 Duty cycle (max) (%) 85 Type Converter
Rating Catalog Topology Boost, Flyback, SEPIC Switch current limit (typ) (A) 3.6 Vin (max) (V) 12 Vin (min) (V) 2.2 Vout (max) (V) 17.5 Vout (min) (V) 1.26 Features Enable, Nonsynchronous rectification Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 1250 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 1300 Duty cycle (max) (%) 85 Type Converter
TSSOP (PW) 14 32 mm² 5 x 6.4 WSON (NHE) 14 16 mm² 4 x 4
  • 3.6A, 0.08Ω, Internal Switch
  • Operating Input Voltage Range of 2.2V to 12V
  • Input Undervoltage Protection
  • Adjustable Output Voltage up to 17.5V
  • 600kHz/1.25MHz Pin Selectable Frequency Operation
  • Over Temperature Protection
  • Small 14-Lead TSSOP or WSON Package

All trademarks are the property of their respective owners.

  • 3.6A, 0.08Ω, Internal Switch
  • Operating Input Voltage Range of 2.2V to 12V
  • Input Undervoltage Protection
  • Adjustable Output Voltage up to 17.5V
  • 600kHz/1.25MHz Pin Selectable Frequency Operation
  • Over Temperature Protection
  • Small 14-Lead TSSOP or WSON Package

All trademarks are the property of their respective owners.

The LM2700 is a step-up DC/DC converter with a 3.6A, 80mΩ internal switch and pin selectable operating frequency. With the ability to produce 500mA at 8V from a single Lithium Ion battery, the LM2700 is an ideal part for biasing LCD displays. The LM2700 can be operated at switching frequencies of 600kHz and 1.25MHz allowing for easy filtering and low noise. An external compensation pin gives the user flexibility in setting frequency compensation, which makes possible the use of small, low ESR ceramic capacitors at the output. The LM2700 features continuous switching at light loads and operates with a switching quiescent current of 2.0mA at 600kHz and 3.0mA at 1.25MHz. The LM2700 is available in a low profile 14-lead TSSOP package or a 14-lead WSON package.

The LM2700 is a step-up DC/DC converter with a 3.6A, 80mΩ internal switch and pin selectable operating frequency. With the ability to produce 500mA at 8V from a single Lithium Ion battery, the LM2700 is an ideal part for biasing LCD displays. The LM2700 can be operated at switching frequencies of 600kHz and 1.25MHz allowing for easy filtering and low noise. An external compensation pin gives the user flexibility in setting frequency compensation, which makes possible the use of small, low ESR ceramic capacitors at the output. The LM2700 features continuous switching at light loads and operates with a switching quiescent current of 2.0mA at 600kHz and 3.0mA at 1.25MHz. The LM2700 is available in a low profile 14-lead TSSOP package or a 14-lead WSON package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS61376 正在供货 具有 2.5% 精度输入平均电流限制和真正断开功能的 25V、4.5A 升压转换器 TPS61376 has adjustable input current limited and true disconnection feature
功能与比较器件相似
LM2733 正在供货 采用 SOT-23 封装、具有 40V 内部 FET 开关的 0.6/1.6MHz 升压转换器 40-V, 1-A SOT-23 1.6/0.6 MHz Boost converter.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 LM2700 600kHz/1.25MHz, 2.5A, Step-up PWM DC/DC Converter 数据表 (Rev. C) 2013年 3月 7日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 How to Select a Proper Inductor for Low Power Boost Converter 2016年 6月 3日
应用手册 Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 2016年 5月 3日
应用手册 Working With Boost Converters 2015年 6月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM2700MT-ADJEV — 600kHz 1.25MHz、2.5A、升压 PWM DC DC 转换器评估模块

A high current step-up DC/DC converter which can be used for TFT-LCD applications.

用户指南: PDF
TI.com 上无现货
仿真模型

LM2700 Unencrypted PSpice Transient Model

SNVMAO4.ZIP (3 KB) - PSpice Model
仿真模型

LM2700 Unencrypted PSpice Transient Model Package (Rev. A)

SNVMAO5A.ZIP (83 KB) - PSpice Model
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 14 Ultra Librarian
WSON (NHE) 14 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频