LM6154

正在供货

四通道、75MHz、GBW、轨至轨 I/O 运算放大器

产品详情

Architecture Voltage FB Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 24 GBW (typ) (MHz) 75 BW at Acl (MHz) 75 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 30 Vn at flatband (typ) (nV√Hz) 9 Vn at 1 kHz (typ) (nV√Hz) 9 Iq per channel (typ) (mA) 1.4 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail In, Out Features C-Load Drive Rating Catalog Operating temperature range (°C) 0 to 70 CMRR (typ) (dB) 94 Input bias current (max) (pA) 980000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 6.2
Architecture Voltage FB Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 24 GBW (typ) (MHz) 75 BW at Acl (MHz) 75 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 30 Vn at flatband (typ) (nV√Hz) 9 Vn at 1 kHz (typ) (nV√Hz) 9 Iq per channel (typ) (mA) 1.4 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail In, Out Features C-Load Drive Rating Catalog Operating temperature range (°C) 0 to 70 CMRR (typ) (dB) 94 Input bias current (max) (pA) 980000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 6.2
SOIC (D) 14 51.9 mm² 8.65 x 6
  • At VS = 5V, typical unless noted.
  • Greater than Rail-to-rail Input CMVR
    −0.2 5V to 5.25 V
  • Rail-to-rail Output Swing 0.01 V to 4.99 V
  • Wide Gain-bandwidth 75 MHz @ 100 kHz
  • Slew Rate
    • Small Signal 5 V/µs
    • Large Signal 45 V/µs
  • Low Supply Current 1.4 mA/amplifier
  • Wide Supply Range 2.7 V to 24 V
  • Fast Settling Time of 1.1 µs for 2 V Step
    (to 0.01%)
  • PSRR 91 dB
  • CMRR 84 dB
  • At VS = 5V, typical unless noted.
  • Greater than Rail-to-rail Input CMVR
    −0.2 5V to 5.25 V
  • Rail-to-rail Output Swing 0.01 V to 4.99 V
  • Wide Gain-bandwidth 75 MHz @ 100 kHz
  • Slew Rate
    • Small Signal 5 V/µs
    • Large Signal 45 V/µs
  • Low Supply Current 1.4 mA/amplifier
  • Wide Supply Range 2.7 V to 24 V
  • Fast Settling Time of 1.1 µs for 2 V Step
    (to 0.01%)
  • PSRR 91 dB
  • CMRR 84 dB

Using patented circuit topologies, the LM6152/LM6154 provides new levels of speed vs. power performance in applications where low voltage supplies or power limitations previously made compromise necessary. With only 1.4 mA/amplifier supply current, the 75 MHz gain bandwidth of this device supports new portable applications where higher power devices unacceptably drain battery life. The slew rate of the devices increases with increasing input differential voltage, thus allowing the device to handle capacitive loads while maintaining large signal amplitude.

The LM6152/LM6154 can be driven by voltages that exceed both power supply rails, thus eliminating concerns about exceeding the common-mode voltage range. The rail-to-rail output swing capability provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages.

Operating on supplies from 2.7 V to over 24 V, the LM6152/LM6154 is excellent for a very wide range of applications, from battery operated systems with large bandwidth requirements to high speed instrumentation.

Using patented circuit topologies, the LM6152/LM6154 provides new levels of speed vs. power performance in applications where low voltage supplies or power limitations previously made compromise necessary. With only 1.4 mA/amplifier supply current, the 75 MHz gain bandwidth of this device supports new portable applications where higher power devices unacceptably drain battery life. The slew rate of the devices increases with increasing input differential voltage, thus allowing the device to handle capacitive loads while maintaining large signal amplitude.

The LM6152/LM6154 can be driven by voltages that exceed both power supply rails, thus eliminating concerns about exceeding the common-mode voltage range. The rail-to-rail output swing capability provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages.

Operating on supplies from 2.7 V to over 24 V, the LM6152/LM6154 is excellent for a very wide range of applications, from battery operated systems with large bandwidth requirements to high speed instrumentation.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
OPA4863 正在供货 四通道低功耗 110MHz RRIO 电压反馈放大器 Lower supply (12.6 V), lower noise (5.9 nV√Hz), lower Iq (0.7 mA), higher precision (1 µV/°C)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 LM6152/LM6154 Dual and Quad 75 MHz GBW Rail-to-Rail I/O Operational Amplifiers 数据表 (Rev. E) PDF | HTML 2014年 9月 5日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训