LM7372

正在供货

高速、高输出电流、双通道运算放大器

产品详情

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 120 BW at Acl (MHz) 60 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 3000 Vn at flatband (typ) (nV√Hz) 14 Vn at 1 kHz (typ) (nV√Hz) 14 Iq per channel (typ) (mA) 6.5 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 93 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 12 Iout (typ) (mA) 150 2nd harmonic (dBc) 80 3rd harmonic (dBc) 91 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 120 BW at Acl (MHz) 60 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 3000 Vn at flatband (typ) (nV√Hz) 14 Vn at 1 kHz (typ) (nV√Hz) 14 Iq per channel (typ) (mA) 6.5 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 93 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 12 Iout (typ) (mA) 150 2nd harmonic (dBc) 80 3rd harmonic (dBc) 91 Frequency of harmonic distortion measurement (MHz) 1
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 SOIC (D) 16 59.4 mm² 9.9 x 6
  • −80 dBc Highest Harmonic Distortion @1 MHz,
    2VPP
  • Very High Slew Rate: 3000 V/µs
  • Wide Gain Bandwidth Product: 120 MHz
  • −3 dB Frequency @ AV = +2: 200 MHz
  • Low Supply Current: 13 mA (both amplifiers)
  • High Open Loop Gain: 85 dB
  • High Output Current: 150 mA
  • Differential Gain and Phase: 0.01%, 0.02°
  • −80 dBc Highest Harmonic Distortion @1 MHz,
    2VPP
  • Very High Slew Rate: 3000 V/µs
  • Wide Gain Bandwidth Product: 120 MHz
  • −3 dB Frequency @ AV = +2: 200 MHz
  • Low Supply Current: 13 mA (both amplifiers)
  • High Open Loop Gain: 85 dB
  • High Output Current: 150 mA
  • Differential Gain and Phase: 0.01%, 0.02°

The LM7372 is a high speed dual voltage feedback amplifier with the slewing characteristic of current feedback amplifiers. However, it can be used in all traditional voltage feedback amplifier configurations.

The LM7372 is stable for gains as low as +2 or −1. It provides a very high slew rate at 3000 V/µs and a wide gain bandwidth product of 120 MHz, while consuming only 6.5 mA/per amplifier of supply current. It is ideal for video and high speed signal processing applications such as xDSL and pulse amplifiers. With 150 mA output current, the LM7372 can be used for video distribution, as a transformer driver or as a laser diode driver.

Operation on ±15 V power supplies allows for large signal swings and provides greater dynamic range and signal-to-noise ratio. The LM7372 offers high SFDR and low THD, ideal for ADC/DAC systems. In addition, the LM7372 is specified for ±5 V operation for portable applications.

The LM7372 is built on TI's Advance VIP III (Vertically integrated PNP) complementary bipolar process.

The LM7372 is a high speed dual voltage feedback amplifier with the slewing characteristic of current feedback amplifiers. However, it can be used in all traditional voltage feedback amplifier configurations.

The LM7372 is stable for gains as low as +2 or −1. It provides a very high slew rate at 3000 V/µs and a wide gain bandwidth product of 120 MHz, while consuming only 6.5 mA/per amplifier of supply current. It is ideal for video and high speed signal processing applications such as xDSL and pulse amplifiers. With 150 mA output current, the LM7372 can be used for video distribution, as a transformer driver or as a laser diode driver.

Operation on ±15 V power supplies allows for large signal swings and provides greater dynamic range and signal-to-noise ratio. The LM7372 offers high SFDR and low THD, ideal for ADC/DAC systems. In addition, the LM7372 is specified for ±5 V operation for portable applications.

The LM7372 is built on TI's Advance VIP III (Vertically integrated PNP) complementary bipolar process.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
LM6172 正在供货 双通道高速、低功耗、低失真电压反馈放大器 Unity-gain, Lower noise (12 nV√Hz), lower Iq (2.3 mA), higher precision (1.5 mV )

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 LM7372 High Speed, High Output Current, Dual Operational Amplifier 数据表 (Rev. F) PDF | HTML 2014年 9月 4日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训