LM95235
- Remote and Local Temperature Channels
- TruTherm BJT Beta Compensation Technology
- LM95235Q is AEC-Q100 Grade 3 Compliant and is Manufactured on an Automotive Grade Flow
- Diode Model Selection Bit - MMBT3904 or 65/90-nm Processor Diodes
- Two Formats: -128°C to 127.875°C and 0°C to 255.875°C
- Digital Filter for Remote Channel
- Programmable TCRIT and OS Thresholds
- Programmable Shared Hysteresis Register
- Diode Fault Detection
- Mask, Offset, and Status Registers
- SMBus 2.0 Compatible Interface, Supports TIMEOUT
- Programmable Conversion Rate for Best Power Consumption
- Three-Level Address Pin
- Standby Mode One-Shot Conversion Control
- Pin-for-Pin Compatible With the LM86 and LM89
- 8-Pin VSSOP Package
Key Specifications
- Supply Voltage 3.0 to 3.6 V
- Supply Current, Conv. Rate = 1 Hz 350 µA (typ)
- Remote Diode Temperature Accuracy
- TA = 25°C to 85°C; TD = 60°C to 100°C, ±0.75 °C (max)
- TA = 25°C to 90°C; TD = 40°C to 125°C, ±1.5 °C (max)
- Local Temperature Accuracy
- TA = 25°C to 100°C, ±2.0 °C (max)
- Conversion Rate, Both Channels 16 to 0.4 Hz
All trademarks are the property of their respective owners.
The LM95235 is an 11-bit digital temperature sensor with a 2-wire System Management Bus (SMBus) interface and TruTherm technology that can monitor the temperature of a remote diode as well as its own temperature. The LM95235 can be used to very accurately monitor the temperature of external devices such as microprocessors, graphics processors, or a diode-connected MMBT3904 transistor. For automotive applications the LM95235Q is available that is AEC-Q100 Grade3 compliant and is manufactured on an Automotive Grade Flow. TruTherm BJT (transistor) beta compensation technology allows the LM95235 to precisely monitor thermal diodes found in 90 nm and smaller geometry processes. LM95235 reports temperature in two different formats for +127.875°C/-128°C range and 0°C/255°C range. The LM95235 T_CRIT and OS outputs are asserted when either unmasked channel exceeds its programmed limit and can be used to shutdown the system, to turn on the system fans, or as a microcontroller interrupt function. The current status of the T_CRIT and OS pins can be read back from the status registers via the SMBus interface. All limits have a shared programmable hysteresis register.
The remote temperature channel of the LM95235 has a programmable digital filter. The LM95235 contains a diode model selection bit to select between a typical Intel® processor on a 65 nm or 90 nm process or MMBT3904, as well as an offset register for maximum flexibility and best accuracy.
The LM95235 has a three-level address pin to connect up to 3 devices to the same SMBus master, that is shared with the OS output. The LM95235 has a programmable conversion rate register and a standby mode to save power. One conversion can be triggered in standby mode by writing to the one-shot register.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM95235/235Q Precision Remote Diode Temp Sensor w/SMBus Intrface & TruTherm 数据表 (Rev. F) | 2013年 3月 22日 | |||
用户指南 | LM95235EVAL User’s Guide | 2012年 8月 24日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LM95245SW-LINUX — 用于 LM95245 的 Linux 驱动程序
Linux 主线状态
在 Linux 主线中提供:是
可通过 git.ti.com 获取:不适用
- lm95235
- lm95245
与该器件关联的文件为:
- drivers/hwmon/lm95245.c
- Documentation/hwmon/lm95245
启用驱动程序支持
使用“make (...)
SENSOREVAL — Eval Board Software For Hardware Monitors And Digital Temperature Sensors
SensorEval
SensorEval software supports the latest TI temperature sensor and hardware monitor evaluation boards via USB interface. It also allows access to sensors mounted directly on motherboards that support Intel chip sets.
- Download SensorEval Software and Manual
- Windows XP support is offered for (...)
支持的产品和硬件
产品
数字温度传感器
精密 ADC
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
VSSOP (DGK) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点