产品详情

Local sensor accuracy (max) 2 Type Remote Operating temperature range (°C) -40 to 85 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 350 Temp resolution (max) (bps) 11 Remote channels (#) 1 Addresses 3 Rating Automotive
Local sensor accuracy (max) 2 Type Remote Operating temperature range (°C) -40 to 85 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 350 Temp resolution (max) (bps) 11 Remote channels (#) 1 Addresses 3 Rating Automotive
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Remote and Local Temperature Channels
  • TruTherm BJT Beta Compensation Technology
  • LM95235Q is AEC-Q100 Grade 3 Compliant and is Manufactured on an Automotive Grade Flow
  • Diode Model Selection Bit - MMBT3904 or 65/90-nm Processor Diodes
  • Two Formats: -128°C to 127.875°C and 0°C to 255.875°C
  • Digital Filter for Remote Channel
  • Programmable TCRIT and OS Thresholds
  • Programmable Shared Hysteresis Register
  • Diode Fault Detection
  • Mask, Offset, and Status Registers
  • SMBus 2.0 Compatible Interface, Supports TIMEOUT
  • Programmable Conversion Rate for Best Power Consumption
  • Three-Level Address Pin
  • Standby Mode One-Shot Conversion Control
  • Pin-for-Pin Compatible With the LM86 and LM89
  • 8-Pin VSSOP Package

Key Specifications

  • Supply Voltage 3.0 to 3.6 V
  • Supply Current, Conv. Rate = 1 Hz 350 µA (typ)
  • Remote Diode Temperature Accuracy
    • TA = 25°C to 85°C; TD = 60°C to 100°C, ±0.75 °C (max)
    • TA = 25°C to 90°C; TD = 40°C to 125°C, ±1.5 °C (max)
  • Local Temperature Accuracy
    • TA = 25°C to 100°C, ±2.0 °C (max)
  • Conversion Rate, Both Channels 16 to 0.4 Hz

All trademarks are the property of their respective owners.

  • Remote and Local Temperature Channels
  • TruTherm BJT Beta Compensation Technology
  • LM95235Q is AEC-Q100 Grade 3 Compliant and is Manufactured on an Automotive Grade Flow
  • Diode Model Selection Bit - MMBT3904 or 65/90-nm Processor Diodes
  • Two Formats: -128°C to 127.875°C and 0°C to 255.875°C
  • Digital Filter for Remote Channel
  • Programmable TCRIT and OS Thresholds
  • Programmable Shared Hysteresis Register
  • Diode Fault Detection
  • Mask, Offset, and Status Registers
  • SMBus 2.0 Compatible Interface, Supports TIMEOUT
  • Programmable Conversion Rate for Best Power Consumption
  • Three-Level Address Pin
  • Standby Mode One-Shot Conversion Control
  • Pin-for-Pin Compatible With the LM86 and LM89
  • 8-Pin VSSOP Package

Key Specifications

  • Supply Voltage 3.0 to 3.6 V
  • Supply Current, Conv. Rate = 1 Hz 350 µA (typ)
  • Remote Diode Temperature Accuracy
    • TA = 25°C to 85°C; TD = 60°C to 100°C, ±0.75 °C (max)
    • TA = 25°C to 90°C; TD = 40°C to 125°C, ±1.5 °C (max)
  • Local Temperature Accuracy
    • TA = 25°C to 100°C, ±2.0 °C (max)
  • Conversion Rate, Both Channels 16 to 0.4 Hz

All trademarks are the property of their respective owners.

The LM95235 is an 11-bit digital temperature sensor with a 2-wire System Management Bus (SMBus) interface and TruTherm technology that can monitor the temperature of a remote diode as well as its own temperature. The LM95235 can be used to very accurately monitor the temperature of external devices such as microprocessors, graphics processors, or a diode-connected MMBT3904 transistor. For automotive applications the LM95235Q is available that is AEC-Q100 Grade3 compliant and is manufactured on an Automotive Grade Flow. TruTherm BJT (transistor) beta compensation technology allows the LM95235 to precisely monitor thermal diodes found in 90 nm and smaller geometry processes. LM95235 reports temperature in two different formats for +127.875°C/-128°C range and 0°C/255°C range. The LM95235 T_CRIT and OS outputs are asserted when either unmasked channel exceeds its programmed limit and can be used to shutdown the system, to turn on the system fans, or as a microcontroller interrupt function. The current status of the T_CRIT and OS pins can be read back from the status registers via the SMBus interface. All limits have a shared programmable hysteresis register.

The remote temperature channel of the LM95235 has a programmable digital filter. The LM95235 contains a diode model selection bit to select between a typical Intel® processor on a 65 nm or 90 nm process or MMBT3904, as well as an offset register for maximum flexibility and best accuracy.

The LM95235 has a three-level address pin to connect up to 3 devices to the same SMBus master, that is shared with the OS output. The LM95235 has a programmable conversion rate register and a standby mode to save power. One conversion can be triggered in standby mode by writing to the one-shot register.

The LM95235 is an 11-bit digital temperature sensor with a 2-wire System Management Bus (SMBus) interface and TruTherm technology that can monitor the temperature of a remote diode as well as its own temperature. The LM95235 can be used to very accurately monitor the temperature of external devices such as microprocessors, graphics processors, or a diode-connected MMBT3904 transistor. For automotive applications the LM95235Q is available that is AEC-Q100 Grade3 compliant and is manufactured on an Automotive Grade Flow. TruTherm BJT (transistor) beta compensation technology allows the LM95235 to precisely monitor thermal diodes found in 90 nm and smaller geometry processes. LM95235 reports temperature in two different formats for +127.875°C/-128°C range and 0°C/255°C range. The LM95235 T_CRIT and OS outputs are asserted when either unmasked channel exceeds its programmed limit and can be used to shutdown the system, to turn on the system fans, or as a microcontroller interrupt function. The current status of the T_CRIT and OS pins can be read back from the status registers via the SMBus interface. All limits have a shared programmable hysteresis register.

The remote temperature channel of the LM95235 has a programmable digital filter. The LM95235 contains a diode model selection bit to select between a typical Intel® processor on a 65 nm or 90 nm process or MMBT3904, as well as an offset register for maximum flexibility and best accuracy.

The LM95235 has a three-level address pin to connect up to 3 devices to the same SMBus master, that is shared with the OS output. The LM95235 has a programmable conversion rate register and a standby mode to save power. One conversion can be triggered in standby mode by writing to the one-shot register.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 LM95235/235Q Precision Remote Diode Temp Sensor w/SMBus Intrface & TruTherm 数据表 (Rev. F) 2013年 3月 22日
技术文章 How to maximize powertrain efficiency and reliability with high-accuracy temperatu PDF | HTML 2021年 5月 10日
用户指南 LM95235EVAL User’s Guide 2012年 8月 24日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

支持软件

DIGITALTEMPSENSORSEVM-SW Eval Board Software for Hardware Monitors and Digital Temp Sensors

Evaluation Board Software for Hardware Monitors and Digital Temperature Sensors
支持的产品和硬件

支持的产品和硬件

产品
数字温度传感器
LM63 1 条远程和本地通道温度传感器,带风扇控制功能 LM64 带风扇控制功能和 5 个 GPIO 的远程和本地温度传感器 LM71 具有 SPI 接口的 ±1.5°C 温度传感器 LM71-Q1 具有 SPI 接口的汽车级 ±1.5°C 温度传感器 LM73 具有 I2C/SMBus 接口的 ±1°C 温度传感器 LM86 具有 SMBus 接口的 ±0.75°C 远程和本地温度传感器 LM89 具有 SMBus 接口和 2 个地址用于总线共享的 ±0.75°C 远程和本地温度传感器 LM90 具有 SMBus 接口的远程和本地温度传感器 LM93 具有 2 条远程和 1 条本地通道的温度传感器,带硬件监控器和 16 个电源电压监控器 LM95010 具有 SensorPath 接口的 ±2°C 温度传感器 LM95071 具有 SPI 接口的 ±1°C 温度传感器 LM95221 带 β 补偿、采用 SMBus 和 I2C 接口的 ±3°C 双通道远程和本地温度传感器 LM95231 采用 TruTherm 技术且具有 SMBus 接口的双路远程和本地温度传感器 LM95235 具有 SMBus 接口、采用 β 补偿技术、适用于 65/90nm 二极管的 ±0.75°C 远程和本地温度传感器 LM95235-Q1 采用 TruTherm 技术且具有 SMBus 接口的汽车级 ±2°C 远程和本地温度传感器 LM96000 硬件监控器,带风扇控制功能和 6 个电源电压监控器 LM96080 1 条本地通道温度传感器,带风扇转速控制功能和电源电压监控器 LM96163 具有 1 条远程和本地通道的温度传感器,带 β 补偿和风扇控制功能 LM99 采用 TruTherm 技术且具有 SMBus 接口的远程和本地温度传感器
支持软件

SENSOREVAL Eval Board Software For Hardware Monitors And Digital Temperature Sensors

SensorEval
SensorEval software supports the latest TI temperature sensor and hardware monitor evaluation boards via USB interface. It also allows access to sensors mounted directly on motherboards that support Intel chip sets.

  • Download SensorEval Software and Manual
  • Windows XP support is offered for (...)
支持的产品和硬件

支持的产品和硬件

产品
数字温度传感器
LM63 1 条远程和本地通道温度传感器,带风扇控制功能 LM64 带风扇控制功能和 5 个 GPIO 的远程和本地温度传感器 LM71 具有 SPI 接口的 ±1.5°C 温度传感器 LM71-Q1 具有 SPI 接口的汽车级 ±1.5°C 温度传感器 LM73 具有 I2C/SMBus 接口的 ±1°C 温度传感器 LM75A 具有 I2C/SMBus 接口的 2C 业界通用温度传感器 LM86 具有 SMBus 接口的 ±0.75°C 远程和本地温度传感器 LM89 具有 SMBus 接口和 2 个地址用于总线共享的 ±0.75°C 远程和本地温度传感器 LM90 具有 SMBus 接口的远程和本地温度传感器 LM93 具有 2 条远程和 1 条本地通道的温度传感器,带硬件监控器和 16 个电源电压监控器 LM95010 具有 SensorPath 接口的 ±2°C 温度传感器 LM95071 具有 SPI 接口的 ±1°C 温度传感器 LM95172-Q1 具有 SPI 接口且支持 200°C 温度的汽车级 ±1°C 温度传感器 LM95214 具有 SMBus 接口的 ±2°C 四路远程和本地温度传感器 LM95221 带 β 补偿、采用 SMBus 和 I2C 接口的 ±3°C 双通道远程和本地温度传感器 LM95231 采用 TruTherm 技术且具有 SMBus 接口的双路远程和本地温度传感器 LM95233 采用 TruTherm 技术且具有 SMBus 接口的 ±2°C 双路远程和本地温度传感器 LM95234 采用 TruTherm 技术且具有 SMBus 接口的 ±2°C 四路远程和本地温度传感器 LM95235 具有 SMBus 接口、采用 β 补偿技术、适用于 65/90nm 二极管的 ±0.75°C 远程和本地温度传感器 LM95235-Q1 采用 TruTherm 技术且具有 SMBus 接口的汽车级 ±2°C 远程和本地温度传感器 LM95241 带 β 补偿、采用 SMBus 和 I2C 接口的 ±1.25°C 双通道远程和本地温度传感器 LM95245 具有 SMBus 接口、采用 β 补偿技术、适用于 45nm 二极管的 ±0.75°C 远程和本地温度传感器 LM96000 硬件监控器,带风扇控制功能和 6 个电源电压监控器 LM96080 1 条本地通道温度传感器,带风扇转速控制功能和电源电压监控器 LM96163 具有 1 条远程和本地通道的温度传感器,带 β 补偿和风扇控制功能 LM99 采用 TruTherm 技术且具有 SMBus 接口的远程和本地温度传感器
精密 ADC
ADC128D818 具有温度传感器、内部/外部电压基准和 I2C 接口的 12 位、82SPS、8 通道 Δ-Σ ADC
封装 引脚 CAD 符号、封装和 3D 模型
VSSOP (DGK) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频