LM96163
- TruTherm BJT Beta Compensation Technology Supports 45nm, 65nm and 90nm Processor Remote Diodes
- Factory Trimmed for Intel® 45 nm Processor Thermal Diodes
- Accurately Senses Diode-Connected 2N3904 Transistors or Thermal Diodes On-board Large Processors or ASIC's
- Accurately Senses its Own Temperature
- Integrated PWM Fan Speed Control Output Supports High Resolution at 22.5kHz Frequency for 4-pin Fans
- Acoustic Fan Noise Reduction with User-Programmable 12-Step Lookup Table
- LUT Transition Fine Resolution Smoothing Function
- Tachometer Input for Measuring Fan RPM
- Smart-Tach Modes for Measuring RPM of Fans with Pulse-Width-Modulated Power as Shown in Typical Application
- ALERT Output for Processor Event Notification
- TCRIT Output for Critical Temperature System Shutdown
- Offset Register Can Adjust for a Variety of Thermal Diodes
- 10-Bit Plus Sign and 11-Bit Unsigned Formats, with 1/8°C Resolution
- Extended Resolution to 1/32°C when Digital Filter Enabled
- Resolves Remote Diode Temperatures up to 255.875°C
- SMBus 2.0 Compatible Interface, with TIMEOUT and ARA
- 10-Pin SON Package
All trademarks are the property of their respective owners.
The LM96163 has remote and local temperature sensors with integrated fan control that includes TruTherm BJT transistor beta compensation technology for remote diode sensing. The LM96163 accurately measures: (1) its own temperature and (2) the temperature of a diode-connected transistor, such as a 2N3904, or a thermal diode commonly found on Computer Processors, Graphics Processor Units (GPU) and other ASIC's. The LM96163 has an offset register to correct for errors caused by different non-ideality factors of other thermal diodes.
The LM96163 also features an integrated, pulse-width-modulated (PWM), open-drain fan control output. Fan speed depends on a combination of the remote temperature reading, the lookup table and register settings. The 12-step Lookup Table (LUT) enables the user to program a non-linear fan speed vs. temperature transfer function often used to quiet acoustic fan noise. In addition a fully programmable ramping function has been added to allow smooth transitions between LUT setpoints.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Diode Temp Sensor w/ Integrated Fan Ctrl & TruTherm BJT Transistor Fan Comp Tech 数据表 (Rev. D) | 2013年 5月 2日 | |||
EVM 用户指南 | LM63LM64LM96x63EVM User's Guide | 2013年 10月 15日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LM63LM64LM96X63EVM — LM63LM64LM96x63EVM - 用于具有风扇控制的远程二极管数字温度传感器的评估模块
LM63LM64LM96x63EVM 评估模块 (EVM) 可让开发人员立即开始评估 LM63、LM64、LM96063 和 LM96163 远程数字温度传感器/风扇控制器系列 IC 的功能和性能。在控制内置 I2C 开关的 GUI 中点击相应器件选择菜单,即可评估所有这四种器件。
LM63SW-LINUX — 用于 LM63 的 Linux 驱动程序
Linux 主线状态
在 Linux 主线中提供:是
可通过 git.ti.com 获取:不适用
- lm63
- lm64
- lm96163
与该器件关联的文件为:
- drivers/hwmon/lm63.c
- Documentation/devicetree/bindings/i2c/trivial-devices.txt
- Documentation/hwmon/lm63
SENSOREVAL — Eval Board Software For Hardware Monitors And Digital Temperature Sensors
SensorEval
SensorEval software supports the latest TI temperature sensor and hardware monitor evaluation boards via USB interface. It also allows access to sensors mounted directly on motherboards that support Intel chip sets.
- Download SensorEval Software and Manual
- Windows XP support is offered for (...)
支持的产品和硬件
产品
数字温度传感器
精密 ADC
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
WSON (DSC) | 10 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点