LMC6022
- Specified for 100 kΩ and 5 kΩ Loads
- High Voltage Gain: 120 dB
- Low Offset Voltage Drift: 2.5 μV/°C
- Ultra Low Input Bias Current: 40 fA
- Input Common-Mode Range Includes V−
- Operating Range from +5V to +15V Supply
- Low Distortion: 0.01% at 1 kHz
- Slew Rate: 0.11 V/μs
- Micropower Operation: 0.5 mW
All trademarks are the property of their respective owners.
The LMC6022 is a CMOS dual operational amplifier which can operate from either a single supply or dual supplies. Its performance features include an input common-mode range that reaches V−, low input bias current, and voltage gain (into 100k and 5 kΩ loads) that is equal to or better than widely accepted bipolar equivalents, while the power supply requirement is less than 0.5 mW.
This chip is built with National's advanced Double-Poly Silicon-Gate CMOS process.
See the LMC6024 datasheet for a CMOS quad operational amplifier with these same features.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | LMC6022 Low Power CMOS Dual Operational Amplifier 数据表 (Rev. D) | 2013年 3月 22日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点