产品详情

Number of input channels 3 Number of outputs 15 RMS jitter (fs) 88 Features JESD204B Output frequency (min) (MHz) 0.289 Output frequency (max) (MHz) 3080 Output type LVCMOS, LVDS, LVPECL Input type LVCMOS, LVDS, LVPECL Supply voltage (min) (V) 3.15 Supply voltage (max) (V) 3.45 Operating temperature range (°C) -40 to 85
Number of input channels 3 Number of outputs 15 RMS jitter (fs) 88 Features JESD204B Output frequency (min) (MHz) 0.289 Output frequency (max) (MHz) 3080 Output type LVCMOS, LVDS, LVPECL Input type LVCMOS, LVDS, LVPECL Supply voltage (min) (V) 3.15 Supply voltage (max) (V) 3.45 Operating temperature range (°C) -40 to 85
WQFN (NKD) 64 81 mm² 9 x 9
  • JEDEC JESD204B Support
  • Ultra-Low RMS Jitter
    • 88 fs RMS Jitter (12 kHz to 20 MHz)
    • 91 fs RMS Jitter (100 Hz to 20 MHz)
    • –162.5 dBc/Hz Noise Floor at 245.76 MHz
  • Up to 14 Differential Device Clocks from PLL2
    • Up to 7 SYSREF Clocks
    • Maximum Clock Output Frequency 3.1 GHz
    • LVPECL, LVDS, HSDS, LCPECL Programmable Outputs from PLL2
  • Up to 1 Buffered VCXO/Crystal Output from PLL1
    • LVPECL, LVDS, 2xLVCMOS Programmable
  • Dual Loop PLLatinum™ PLL Architecture
  • PLL1
    • Up to 3 Redundant Input Clocks
      • Automatic and Manual Switch-Over Modes
      • Hitless Switching and LOS
    • Integrated Low-Noise Crystal Oscillator Circuit
    • Holdover Mode When Input Clocks are Lost
  • PLL2
    • Normalized [1 Hz] PLL Noise Floor of
      –227 dBc/Hz
    • Phase Detector Rate up to 155 MHz
    • OSCin Frequency-Doubler
    • Two Integrated Low-Noise VCOs
  • 50% Duty Cycle Output Divides, 1 to 32
    (even and odd)
  • Precision Digital Delay, Dynamically Adjustable
  • 25-ps Step Analog Delay
  • Multi-Mode: Dual PLL, Single PLL, and Clock Distribution
  • Industrial Temperature Range: –40 to 85°C
  • Supports 105°C PCB Temperature (Measured at Thermal Pad)
  • 3.15-V to 3.45-V Operation
  • Package: 64-Pin QFN (9.0 mm × 9.0 mm × 0.8 mm)
  • JEDEC JESD204B Support
  • Ultra-Low RMS Jitter
    • 88 fs RMS Jitter (12 kHz to 20 MHz)
    • 91 fs RMS Jitter (100 Hz to 20 MHz)
    • –162.5 dBc/Hz Noise Floor at 245.76 MHz
  • Up to 14 Differential Device Clocks from PLL2
    • Up to 7 SYSREF Clocks
    • Maximum Clock Output Frequency 3.1 GHz
    • LVPECL, LVDS, HSDS, LCPECL Programmable Outputs from PLL2
  • Up to 1 Buffered VCXO/Crystal Output from PLL1
    • LVPECL, LVDS, 2xLVCMOS Programmable
  • Dual Loop PLLatinum™ PLL Architecture
  • PLL1
    • Up to 3 Redundant Input Clocks
      • Automatic and Manual Switch-Over Modes
      • Hitless Switching and LOS
    • Integrated Low-Noise Crystal Oscillator Circuit
    • Holdover Mode When Input Clocks are Lost
  • PLL2
    • Normalized [1 Hz] PLL Noise Floor of
      –227 dBc/Hz
    • Phase Detector Rate up to 155 MHz
    • OSCin Frequency-Doubler
    • Two Integrated Low-Noise VCOs
  • 50% Duty Cycle Output Divides, 1 to 32
    (even and odd)
  • Precision Digital Delay, Dynamically Adjustable
  • 25-ps Step Analog Delay
  • Multi-Mode: Dual PLL, Single PLL, and Clock Distribution
  • Industrial Temperature Range: –40 to 85°C
  • Supports 105°C PCB Temperature (Measured at Thermal Pad)
  • 3.15-V to 3.45-V Operation
  • Package: 64-Pin QFN (9.0 mm × 9.0 mm × 0.8 mm)

The LMK0482x family is the industry’s highest performance clock conditioner with JEDEC JESD204B support.

The 14 clock outputs from PLL2 can be configured to drive seven JESD204B converters or other logic devices, using device and SYSREF clocks. SYSREF can be provided using both DC and AC coupling. Not limited to JESD204B applications, each of the 14 outputs can be individually configured as high-performance outputs for traditional clocking systems.

The high performance, combined with features such as the ability to trade off between power or performance, dual VCOs, dynamic digital delay, holdover, and glitchless analog delay, make the LMK0482x family ideal for providing flexible high-performance clocking trees.

The LMK0482x family is the industry’s highest performance clock conditioner with JEDEC JESD204B support.

The 14 clock outputs from PLL2 can be configured to drive seven JESD204B converters or other logic devices, using device and SYSREF clocks. SYSREF can be provided using both DC and AC coupling. Not limited to JESD204B applications, each of the 14 outputs can be individually configured as high-performance outputs for traditional clocking systems.

The high performance, combined with features such as the ability to trade off between power or performance, dual VCOs, dynamic digital delay, holdover, and glitchless analog delay, make the LMK0482x family ideal for providing flexible high-performance clocking trees.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
LMK04228 正在供货 具有双环 PLL 的超低噪声时钟抖动消除器 Jitter cleaner with dual loop PLLs
LMK04821 正在供货 支持 JESD204B 的超低抖动合成器和抖动消除器 Jitter synthesizer with lower VCO frequencies
LMK04826 正在供货 具有集成式 1840 至 1970MHz VCO0 且符合 JESD204B 标准的超低噪声时钟抖动消除器 Jitter cleaner with lower VCO frequencies
LMK04832 正在供货 具有双环路且符合 JESD204B 标准的超低噪声 3.2GHz、15 路输出时钟抖动清除器 Jitter cleaner with dual loop
功能与比较器件相似
LMX1204 正在供货 支持 JESD204B/C SYSREF 和相位同步的 12.8GHz 射频缓冲器、乘法器和分频器 Up to 12.8-GHz clock buffer, multiplier and divider and five-channel JESD support

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 16
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LMK0482x Ultra Low-Noise JESD204B Compliant Clock Jitter Cleaner With Dual Loop PLLs 数据表 (Rev. AS) PDF | HTML 2017年 9月 27日
应用手册 LMK时钟 family LVDS输出交流耦合设计注意事项 2021年 6月 10日
应用手册 通过 TPS62913 低纹波和低噪声降压转换器为敏感型 ADC 设计供电 英语版 PDF | HTML 2021年 2月 5日
应用手册 Multi-Clock Synchronization 2019年 12月 30日
技术文章 Step-by-step considerations for designing wide-bandwidth multichannel systems PDF | HTML 2019年 6月 4日
用户指南 LMK04826/28 User’s Guide (Rev. B) 2018年 3月 13日
技术文章 Preparing for 5G applications: sync your multichannel JESD204B data acquisition sy PDF | HTML 2017年 8月 28日
技术文章 High-speed data converter clocking for JESD204B PDF | HTML 2017年 7月 7日
技术文章 How to complete your RF sampling solution PDF | HTML 2016年 5月 18日
模拟设计期刊 2015 年第 2 季度模拟应用期刊 英语版 2015年 6月 18日
模拟设计期刊 JESD204B 多器件同步:分解要求 英语版 2015年 6月 18日
技术文章 Timing is Everything: Design JESD204B clocking using system reference modes PDF | HTML 2015年 6月 16日
模拟设计期刊 何时选择JESD204B接口? 英语版 2014年 2月 28日
应用手册 JESD204B串行接口时钟需要及其实现 2014年 1月 7日
用户指南 HSDC-SEK-10 2013年 1月 17日
应用手册 LMK04828 as a Clock Source for the ADS42JB69 2012年 11月 14日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LMK04828BEVM — LMK04828 评估模块

LMK04828BEVM 和 LMK04826BEVM 评估模块 (EVM) 支持 LMK0482x 系列器件。LMK0482x 器件是支持 JEDEC JESD204B 且在业内具有超高性能的时钟调节器。PLLATINUM™ 集成电路的双环路架构使用低噪声 VCXO 模块实现低于 100fs 的抖动 (12kHz 至 20MHz)。双环路架构由两个高性能锁相环 (PLL)、一个低噪声晶体振荡器电路以及一个高性能压控振荡器 (VCO) 构成。

第一个 PLL (PLL1) 提供低噪声抖动消除器功能。第二个 PLL (PLL2) 执行时钟和 SYSREF 生成。PLL1 可配置为与外部 VCXO (...)

用户指南: PDF
TI.com 上无现货
评估板

TSG06D00EVM — 6GHz 双通道射频信号发生器评估模块

TSG06D00EVM 是德州仪器 (TI) 推出的一款双通道 6GHz 射频信号发生器评估模块,专为需要紧凑型、USB 控制射频源的工程师设计,适用于实验室工作台测试、系统评估及自动化测试应用。该器件提供两个半独立的相干射频输出通道,具有校准的功率输出和一个可通过 USB-TMC 访问的完整 SCPI 命令集。

用户指南: PDF | HTML
支持软件

CLOCKDESIGNTOOL Clock Design Tool Software

The Clock Design Tool software helps with part selection, loop filter design and simulation of timing device solutions. When you enter desired output frequencies and a reference frequency (optional), the tool provides TI devices to meet the specified requirements, divider values and a recommended (...)

支持的产品和硬件

支持的产品和硬件

支持软件

TICSPRO-SW TICS Pro GUI and Live Programming Tool for Clocking Devices

Texas Instruments clocks and synthesizers (TICS) pro software is used to program the evaluation modules (EVMs) for product numbers with these prefixes: CDC, LMK and LMX. These products include phase-locked loops and voltage-controlled oscillators (PLL+VCO), synthesizers and clocking devices.

支持的产品和硬件

支持的产品和硬件

下载选项
仿真模型

LMK04828 IBIS Model (Rev. F)

SNAM148F.ZIP (175 KB) - IBIS Model
设计工具

CLOCK-TREE-ARCHITECT — 时钟树架构编程软件

时钟树架构是一款时钟树综合工具,可根据您的系统要求生成时钟树解决方案,从而帮助您简化设计流程。该工具从庞大的时钟产品数据库中提取数据,然后生成系统级多芯片时钟解决方案。
设计工具

PLLATINUMSIM-SW PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

支持的产品和硬件

支持的产品和硬件

下载选项
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)

许多 TI 参考设计都包括 LMK04828

通过我们的参考设计选择工具来审查并确定最适用于您应用和参数的设计。

封装 引脚 CAD 符号、封装和 3D 模型
WQFN (NKD) 64 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频