LP211
- Low Power Drain . . . 900 µW Typical With 5-V Supply
- Operates From ±15 V or From a Single Supply as Low as 3 V
- Output Drive Capability of 25 mA
- Emitter Output Can Swing Below Negative Supply
- Response Time . . . 1.2 µs Typ
- Low Input Currents:
Offset Current ...2 nA Typ
Bias Current . . . 15 nA Typ - Wide Common-Mode Input Range:
- –14.5 V to 13.5 V Using ±15-V Supply
- Same Pinout as LM211, LM311
- Designed To Be Interchangeable With Industry Standard LP311
The LP211 and LP311 devices are low-power versions of the industry-standard LM211 and LM311 devices. They take advantage of stable, high-value, ion-implanted resistors to perform the same function as the LM311 series, with a 30:1 reduction in power consumption but only a 6:1 slowdown in response time. They are well suited for battery-powered applications and all other applications where fast response times are not needed. They operate over a wide range of supply voltages, from ±18 V down to a single 3-V supply with less than 300-µA current drain, but are still capable of driving a 25-mA load. The LP211 and LP311 are quite easy to apply free of oscillation if ordinary precautions are taken to minimize stray coupling from the output to either input or to the trim pins. In addition, offset balancing is available to minimize input offset voltage. Strobe capability is also provided to turn off the output (regardless of the inputs) by pulling the strobe pin low.
The LP211 is characterized for operation from 25°C to 85°C. The LP311 is characterized for operation from 0°C to 70°C.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | LP211, LP311 数据表 (Rev. D) | 2003年 9月 26日 | |||
| 电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
AMP-PDK-EVM — 放大器高性能开发套件评估模块
放大器高性能开发套件 (PDK) 是一款用于测试常见运算放大器参数的评估模块 (EVM) 套件,与大多数运算放大器和比较器均兼容。该 EVM 套件提供了一个主板,主板上具有多个插槽式子卡选项以满足封装需求,使工程师能够快速评估和验证器件性能。
AMP-PDK-EVM 套件支持五种常用的业界通用封装,包括:
- D(SOIC-8 和 SOIC-14)
- PW (TSSOP-14)
- DGK (VSSOP-8)
- DBV(SOT23-5 和 SOT23-6)
- DCK(SC70-5 和 SC70-6)
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SOIC (D) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。