OPA2695
- GAIN = +2V/V BANDWIDTH (850MHz)
- GAIN = +8V/V BANDWIDTH (450MHz)
- OUTPUT VOLTAGE SWING: ±4.1V
- ULTRA-HIGH SLEW RATE: 2900V/µs
- DIFFERENTIAL 3RD-ORDER INTERCEPT:
> 40dBm (f < 140MHz, 800)
- LOW POWER: 129mW/channel
- LOW DISABLED POWER: 0.5mW/channel
- APPLICATIONS
- VERY WIDEBAND ADC DRIVERS
- LOW-COST PRECISION IF AMPLIFIERS
- BROADBAND VIDEO LINE DRIVERS
- PORTABLE INSTRUMENTS
- ACTIVE FILTERS
- ARB WAVEFORM OUTPUT DRIVERS
PowerPAD is a trademark of Texas Instruments, Inc.
All other trademarks are the property of their respective owners.
The OPA2695 is a dual, very high bandwidth, current-feedback op amp that combines exceptional 2900V/µs slew rate and low input voltage noise to deliver a precision, low-cost, high dynamic range intermediate frequency (IF) amplifier. The device has been optimized for high gain operation, and the pin outs of the two available packages (QFN-16, SO-8) have been optimized to provide symmetrical input and output paths. This architecture makes the OPA2695 an ideal choice as a differential driver, such as for a high-speed analog-to-digital converter (ADC).
The OPA2695 low 12.9mA/channel supply current is precisely trimmed at +25°C. This trim, along with a low temperature drift, gives low system power over temperature. System power may be further reduced with the optional disable control pin. Leaving this pin open, or holding it high, gives normal operation. If pulled low, the OPA2695 supply current drops to less than 200µA/channel. This power-saving feature, along with exceptional single +5V operation, makes the OPA2695 ideal for portable applications. The OPA2695 is available in an SO-8 (without disable) package or QFN-16 package (with disable).
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Dual, Ultra-Wideband, Current-Feedback Operational Amplifier with Disable 数据表 (Rev. A) | 2008年 8月 29日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点