SN64BCT245
- BiCMOS Design Significantly Reduces ICCZ
- 3-State True Outputs Drive Bus Lines Directly
- High-Impedance State During Power Up and Power Down
- ESD Protection Exceeds 2000 V Per MIL-STD-883C, Method 3015
- Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic 300-mil DIPs (N)
This octal bus transceiver is designed for asynchronous
communication between data buses. The devices transmit data from the
A bus to the B bus or from the B bus to the A bus depending upon the
logic level at the direction-control (DIR) input. The output-enable
(
) input can be
used to disable the device so the buses are effectively isolated.
The outputs are in a high-impedance state during power up and power down while the supply voltage is less than approximately 3 V.
The SN64BCT245 is characterized for operation from -40°C to 85°C and 0°C to 70°C.
您可能感兴趣的相似产品
功能与比较器件相同,且具有相同引脚
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Octal Bus Transceiver With 3-State Outputs 数据表 (Rev. A) | 1994年 1月 1日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点