产品详情

Technology family ABT Number of channels 8 IOL (max) (mA) 64 IOH (max) (mA) -32 Supply current (max) (µA) 30000 Input type TTL-Compatible CMOS Output type 3-State Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Rating Catalog Operating temperature range (°C) -40 to 85
Technology family ABT Number of channels 8 IOL (max) (mA) 64 IOH (max) (mA) -32 Supply current (max) (µA) 30000 Input type TTL-Compatible CMOS Output type 3-State Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Rating Catalog Operating temperature range (°C) -40 to 85
SOP (NS) 20 98.28 mm² (12.6 mm × 7.8 mm) SSOP (DB) 20 56.16 mm² (7.2 mm × 7.8 mm) PDIP (N) 20 228.702 mm² (24.33 mm × 9.4 mm) SOIC (DW) 20 131.84 mm² (12.8 mm × 10.3 mm)
  • State-of-the-Art EPIC-IIB™ BiCMOS Design Significantly Reduces Power Dissipation
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Latch-Up Performance Exceeds 500 mA Per JEDEC Standard JESD-17
  • Typical VOLP (Output Ground Bounce) < 1 V at VCC = 5 V, TA = 25°C
  • High-Drive Outputs (-32-mA IOH, 64-mA IOL)
  • Package Options Include Plastic Small-Outline (DW), Shrink Small-Outline (DB), and Thin Shrink Small-Outline (PW) Packages, Ceramic Chip Carriers (FK), Plastic (N) and Ceramic (J) DIPs, and Ceramic Flat (W) Package

EPIC-IIB is a trademark of Texas Instruments Incorporated.

  • State-of-the-Art EPIC-IIB™ BiCMOS Design Significantly Reduces Power Dissipation
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Latch-Up Performance Exceeds 500 mA Per JEDEC Standard JESD-17
  • Typical VOLP (Output Ground Bounce) < 1 V at VCC = 5 V, TA = 25°C
  • High-Drive Outputs (-32-mA IOH, 64-mA IOL)
  • Package Options Include Plastic Small-Outline (DW), Shrink Small-Outline (DB), and Thin Shrink Small-Outline (PW) Packages, Ceramic Chip Carriers (FK), Plastic (N) and Ceramic (J) DIPs, and Ceramic Flat (W) Package

EPIC-IIB is a trademark of Texas Instruments Incorporated.

The ’ABT540 octal buffers and line drivers are ideal for driving bus lines or buffer memory address registers. The devices feature inputs and outputs on opposite sides of the package that facilitate printed circuit board layout.

The 3-state control gate is a 2-input AND gate with active-low inputs so that if either output-enable (OE1 or OE2) input is high, all corresponding outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN54ABT540 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABT540 is characterized for operation from -40°C to 85°C.

The ’ABT540 octal buffers and line drivers are ideal for driving bus lines or buffer memory address registers. The devices feature inputs and outputs on opposite sides of the package that facilitate printed circuit board layout.

The 3-state control gate is a 2-input AND gate with active-low inputs so that if either output-enable (OE1 or OE2) input is high, all corresponding outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN54ABT540 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABT540 is characterized for operation from -40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
SN74LV8T273 正在供货 具有清零端和集成电平转换功能的八通道 D 类触发器 Voltage range 1.6V to 5.5V, average propagation delay 7ns, average drive strength 8mA
CD74HCT540 正在供货 具有 TTL 兼容型 CMOS 输入和三态输出的 8 通道 4.5V 至 5.5V 反相器 Voltage range 4.5V to 5.5V, average propagation delay 22ns, average drive strength 4mA
SN74LV8T374 正在供货 具有三态输出和集成电平转换功能的八通道边沿触发式 D 类触发器 Voltage range 1.6V to 5.5V, average propagation delay 7ns, average drive strength 8mA
SN74LV8T374-EP 正在供货 具有逻辑电平移位器的增强型产品八通道 D 型触发器 Voltage range 1.6V to 5.5V, average propagation delay 7ns, average drive strength 8mA
SN74LVTH540 正在供货 具有总线保持、TTL 兼容型 CMOS 输入和三态输出的 8 通道、2.7V 至 3.6V 反相器 Voltage range 2.7V to 3.6V, average propagation delay 4.5ns, average drive strength 64mA
SN74LV8T573-EP 正在供货 具有逻辑电平移位器的增强型产品八通道 D 型闩锁 Voltage range 1.6V to 5.5V, average propagation delay 7ns, average drive strength 8mA
SN74LV8T573 正在供货 具有三态输出和集成电平转换功能的八通道透明 D 型锁存器 Voltage range 1.6V to 5.5V, average propagation delay 7ns, average drive strength 8mA
SN74AHCT540 正在供货 具有 TTL 兼容型 CMOS 输入的 8 通道 4.5V 至 5.5V 逆变器 Voltage range 4.5V to 5.5V, average propagation delay 9ns, average drive strength 8mA
SN74LV8T574-EP 正在供货 具有逻辑电平移位器的增强型产品八通道 D 型触发器 Voltage range 1.6V to 5.5V, average propagation delay 7ns, average drive strength 8mA
SN74LV8T373-EP 正在供货 具有集成电平转换器的八通道透明 D 型锁存器(增强型产品) Voltage range 1.6V to 5.5V, average propagation delay 7ns, average drive strength 8mA
SN74LV8T373 正在供货 具有三态输出和集成电平转换功能的八路 D 类锁存器 Voltage range 1.6V to 5.5V, average propagation delay 7ns, average drive strength 8mA
SN74LV8T574 正在供货 具有三态输出和集成电平转换功能的八路边沿触发 D 型触发器 Voltage range 1.6V to 5.5V, average propagation delay 7ns, average drive strength 8mA

技术文档

未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Octal Buffers/Drivers With 3-State Outputs 数据表 (Rev. C) 1997-1-1

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

14-24-LOGIC-EVM — 采用 14 引脚至 24 引脚 D、DB、DGV、DW、DYY、NS 和 PW 封装的逻辑产品通用评估模块

14-24-LOGIC-EVM 评估模块 (EVM) 设计用于支持采用 14 引脚至 24 引脚 D、DW、DB、NS、PW、DYY 或 DGV 封装的任何逻辑器件。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

SN74ABT540 Behavioral SPICE Model

SCBM139.ZIP (7 KB) - PSpice 模型
支持的产品和硬件
仿真模型

SN74ABT540 IBIS Model (Rev. B)

SCBM033A (57 KB) - IBIS 模型
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOP (NS) 20 Ultra Librarian
SSOP (DB) 20 Ultra Librarian
PDIP (N) 20 Ultra Librarian
SOIC (DW) 20 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频