SN74ABT833
- State-of-the-Art EPIC-IIBTM BiCMOS Design Significantly Reduces Power Dissipation
- ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
- Latch-Up Performance Exceeds 500 mA Per JEDEC Standard JESD-17
- Typical VOLP (Output Ground Bounce) < 1 V at VCC = 5 V, TA = 25°C
- High-Drive Outputs (-32-mA IOH, 64-mA IOL)
- Parity Error Flag With Parity Generator/Checker
- Register for Storage of the Parity Error Flag
- Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Plastic (NT) and Ceramic (JT) DIPs
EPIC-IIB is a trademark of Texas Instruments Incorporated.
The 'ABT833 8-bit to 9-bit parity transceivers are designed for
communication between data buses. When data is transmitted from the A
bus to the B bus, a parity bit is generated. When data is transmitted
from the B bus to the A bus with its corresponding parity bit, the
open-collector parity-error (
) output indicates whether or not an error in the B data
has occurred. The output-enable (
and
) inputs can be
used to disable the device so that the buses are effectively
isolated. The 'ABT833 provide true data at their outputs.
A 9-bit parity generator/checker generates a parity-odd (PARITY)
output and monitors the parity of the I/O ports with the
flag.
is clocked into the register on
the rising edge of the clock (CLK) input. The error flag register is
cleared with a low pulse on the clear (
) input. When both
and
are low, data is transferred from
the A bus to the B bus and inverted parity is generated. Inverted
parity is a forced error condition that gives the designer more
system diagnostic capability.
To ensure the high-impedance state during power up or power down,
should be tied
to VCC through a pullup resistor; the minimum value of the
resistor is determined by the current-sinking capability of the
driver.
The SN54ABT833 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABT833 is characterized for operation from -40°C to 85°C.
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
14-24-LOGIC-EVM — 采用 14 引脚至 24 引脚 D、DB、DGV、DW、DYY、NS 和 PW 封装的逻辑产品通用评估模块
14-24-LOGIC-EVM 评估模块 (EVM) 设计用于支持采用 14 引脚至 24 引脚 D、DW、DB、NS、PW、DYY 或 DGV 封装的任何逻辑器件。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SOIC (DW) | 24 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点