产品详情

Technology family AHCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 4 IOL (max) (mA) 8 Supply current (max) (µA) 20 IOH (max) (mA) -8 Input type TTL-Compatible CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family AHCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 4 IOL (max) (mA) 8 Supply current (max) (µA) 20 IOH (max) (mA) -8 Input type TTL-Compatible CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8 SSOP (DB) 14 48.36 mm² 6.2 x 7.8 TSSOP (PW) 14 32 mm² 5 x 6.4 TVSOP (DGV) 14 23.04 mm² 3.6 x 6.4 VQFN (RGY) 14 12.25 mm² 3.5 x 3.5 WQFN (BQA) 14 7.5 mm² 3 x 2.5
  • Inputs are TTL-voltage compatible
  • Latch-up performance exceeds 250mA per JESD 17
  • Inputs are TTL-voltage compatible
  • Latch-up performance exceeds 250mA per JESD 17

The ’AHCT125 devices are quadruple bus buffer gates featuring independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE) input is high. When OE is low, the respective gate passes the data from the A input to its Y output.

For the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The ’AHCT125 devices are quadruple bus buffer gates featuring independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE) input is high. When OE is low, the respective gate passes the data from the A input to its Y output.

For the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 21
类型 标题 下载最新的英语版本 日期
* 数据表 SNx4AHCT125 Quadruple Bus Buffer Gates With 3-State Outputs 数据表 (Rev. R) PDF | HTML 2024年 2月 14日
选择指南 Logic Guide (Rev. AC) PDF | HTML 2025年 11月 13日
应用手册 慢速或浮点 CMOS 输入的影响 (Rev. E) PDF | HTML 英语版 (Rev.E) 2025年 3月 26日
选择指南 Little Logic Guide 2018 (Rev. G) 2018年 7月 6日
应用手册 How to Select Little Logic (Rev. A) 2016年 7月 26日
应用手册 Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 2015年 12月 2日
选择指南 逻辑器件指南 2014 (Rev. AA) 最新英语版本 (Rev.AC) PDF | HTML 2014年 11月 17日
选择指南 小尺寸逻辑器件指南 (Rev. E) 最新英语版本 (Rev.G) 2012年 7月 16日
用户指南 LOGIC Pocket Data Book (Rev. B) 2007年 1月 16日
应用手册 选择正确的电平转换解决方案 (Rev. A) 英语版 (Rev.A) 2006年 3月 23日
产品概述 Design Summary for WCSP Little Logic (Rev. B) 2004年 11月 4日
应用手册 Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日
应用手册 Advanced High-Speed CMOS (AHC) Logic Family (Rev. C) 2002年 12月 2日
应用手册 Texas Instruments Little Logic Application Report 2002年 11月 1日
应用手册 TI IBIS File Creation, Validation, and Distribution Processes 2002年 8月 29日
设计指南 AHC/AHCT Designer's Guide February 2000 (Rev. D) 2000年 2月 24日
产品概述 Military Advanced High-Speed CMOS Logic (AHC/AHCT) (Rev. C) 1998年 4月 1日
应用手册 Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 1997年 12月 1日
应用手册 Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 1997年 8月 1日
应用手册 CMOS Power Consumption and CPD Calculation (Rev. B) 1997年 6月 1日
应用手册 Live Insertion 1996年 10月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

14-24-LOGIC-EVM — 采用 14 引脚至 24 引脚 D、DB、DGV、DW、DYY、NS 和 PW 封装的逻辑产品通用评估模块

14-24-LOGIC-EVM 评估模块 (EVM) 设计用于支持采用 14 引脚至 24 引脚 D、DW、DB、NS、PW、DYY 或 DGV 封装的任何逻辑器件。

用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
TI.com 上无现货
评估板

14-24-NL-LOGIC-EVM — 采用 14 引脚至 24 引脚无引线封装的逻辑产品通用评估模块

14-24-EVM 是一款灵活的评估模块 (EVM),旨在支持具有 14 引脚至 24 引脚 BQA、BQB、RGY、RSV、RJW 或 RHL 封装的任何逻辑或转换器件。

用户指南: PDF | HTML
英语版 (Rev.A): PDF | HTML
TI.com 上无现货
仿真模型

HSPICE MODEL OF SN74AHCT125

SCEJ219.ZIP (99 KB) - HSpice Model
仿真模型

SN74AHCT125 Behavioral SPICE Model

SCLM256.ZIP (7 KB) - PSpice Model
仿真模型

SN74AHCT125 IBIS Model

SCLM099.ZIP (18 KB) - IBIS Model
封装 引脚 CAD 符号、封装和 3D 模型
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian
SOP (NS) 14 Ultra Librarian
SSOP (DB) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
TVSOP (DGV) 14 Ultra Librarian
VQFN (RGY) 14 Ultra Librarian
WQFN (BQA) 14 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频