产品详情

Technology family AUP Number of channels 1 Inputs per channel 2 IOL (max) (mA) 4 IOH (max) (mA) -4 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 85
Technology family AUP Number of channels 1 Inputs per channel 2 IOL (max) (mA) 4 IOH (max) (mA) -4 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 85
SOT-5X3 (DRL) 5 2.56 mm² (1.6 mm × 1.6 mm) USON (DRY) 6 1.45 mm² (1.45 mm × 1 mm) X2SON (DSF) 6 1 mm² (1 mm × 1 mm) DSBGA (YFP) 6 1.4000000000000001 mm² (— mm × — mm) SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm) X2SON (DPW) 5 0.64 mm² (0.8 mm × 0.8 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Available in the Ultra Small 0.64 mm2 Package (DPW) with 0.5-mm Pitch
  • Low Static-Power Consumption (ICC = 0.9 µA Max)
  • Low Dynamic-Power Consumption (Cpd = 4 pF Typical at 3.3 V)
  • Low Input Capacitance (Ci = 1.5 pF Typical)
  • Low Noise Overshoot and Undershoot <10% of VCC
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at Input (Vhys = 250 mV Typical at 3.3 V)
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 4.8 ns Maximum at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Available in the Ultra Small 0.64 mm2 Package (DPW) with 0.5-mm Pitch
  • Low Static-Power Consumption (ICC = 0.9 µA Max)
  • Low Dynamic-Power Consumption (Cpd = 4 pF Typical at 3.3 V)
  • Low Input Capacitance (Ci = 1.5 pF Typical)
  • Low Noise Overshoot and Undershoot <10% of VCC
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at Input (Vhys = 250 mV Typical at 3.3 V)
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 4.8 ns Maximum at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

This single 2-input positive-NAND gate performs the Boolean function Y = A × B or Y = A + B in positive logic.

This single 2-input positive-NAND gate performs the Boolean function Y = A × B or Y = A + B in positive logic.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
SN74AHC1G00 正在供货 单路 2 输入、2V 至 5.5V 与非门 Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA
SN74LVC1G00 正在供货 单路 2 输入、1.65V 至 5.5V 与非门 Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA

技术文档

未找到结果。请清除搜索并重试。
查看全部 3
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 SN74AUP1G00 Low-Power Single 2-Input Positive-NAND Gate 数据表 (Rev. J) PDF | HTML 2016-12-7
应用简报 了解施密特触发器 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2025-5-5
应用手册 Designing and Manufacturing with TI's X2SON Packages 2017-8-23

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

5-8-LOGIC-EVM — 支持 5 至 8 引脚 DCK、DCT、DCU、DRL 和 DBV 封装的通用逻辑评估模块

灵活的 EVM 设计用于支持具有 5 至 8 引脚数且采用 DCK、DCT、DCU、DRL 或 DBV 封装的任何器件。
用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

5-8-NL-LOGIC-EVM — 支持 5 至 8 引脚 DPW、DQE、DRY、DSF、DTM、DTQ 和 DTT 封装的通用逻辑和转换 EVM

通用 EVM 旨在支持采用 DTT、DRY、DPW、DTM、DQE、DQM、DSF 或 DTQ 封装的任何逻辑或转换器件。电路板设计可实现灵活的评估。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

HALL-TRIGGER-EVM — 适用于非接触式霍尔效应变速触发器、具有外部磁场保护的评估模块

此评估模块 (EVM) 使用霍尔效应传感器,实现了一种可根据按压位移提供不同电压输出的触发器。与以前的机械式触发器相比,EVM 采用非接触式方法来减少磨损,从而延长产品寿命。低功耗霍尔效应开关与负载开关一起使用,可在未按压触发器时使系统处于低功耗待机模式。此外,当存在强大的外部磁场时,可选的磁场保护特性可帮助禁用电压输出。
用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

SN74AUP1G00 Behavioral SPICE Model

SCEM695.ZIP (7 KB) - PSpice 模型
支持的产品和硬件
仿真模型

SN74AUP1G00 IBIS Model (Rev. A)

SCEM461 (356 KB) - IBIS 模型
支持的产品和硬件
参考设计

TIDA-00570 — 用于工业 3D 打印和数字光刻的高速 DLP 子系统参考设计

高速 DLP® 子系统参考设计为需要高分辨率、出色速度和生产可靠性的工业数字光刻和 3D 打印应用提供系统级 DLP 开发板设计。该系统设计通过集成超高分辨率 DLP 数字微镜器件 DLP9000X 和超快速度数字控制器 DLPC910 更大限度提高吞吐量。该组合具有超过 400 万个微镜(WQXGA 分辨率),因此能够实现超过 60 千兆位/秒 (Gbps) 的连续流数据速率。DLPC910 数字控制器除了全帧输入外,还为设计人员提供了高级像素控制功能,可实现随机行寻址。更高的灵活性支持多样化架构,适用于工业、医疗、安全、电信和仪表等应用。

支持的产品和硬件
参考设计

TIDA-060032 — 具有外部磁场保护的非接触式霍尔效应变速触发器参考设计

该参考设计使用霍尔效应传感器,实现了一种可根据按压位移提供不同电压输出的触发器。这些类型的触发器在无绳电动工具或任何其他使用触发器位移信息的终端设备中很有用。

与以前的机械式触发器相比,该设计采用非接触式方法来减少磨损,从而延长产品寿命。低功耗霍尔效应开关与负载开关一起使用,可在未按压触发器时使系统处于低功耗待机模式。此外,当存在强大的外部磁场时,可选的磁场保护特性可帮助禁用电压输出。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOT-5X3 (DRL) 5 Ultra Librarian
USON (DRY) 6 Ultra Librarian
X2SON (DSF) 6 Ultra Librarian
DSBGA (YFP) 6 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian
X2SON (DPW) 5 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频