产品详情

Protocols Analog Configuration 1:1 SPST Number of channels 1 Supply voltage (max) (V) 5.5 Ron (typ) (mΩ) 5000 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 4 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 20000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
Protocols Analog Configuration 1:1 SPST Number of channels 1 Supply voltage (max) (V) 5.5 Ron (typ) (mΩ) 5000 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 4 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 20000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • 5– Switch Connection Between Two Ports
  • TTL–Compatible Control Input Levels

  • 5– Switch Connection Between Two Ports
  • TTL–Compatible Control Input Levels

The SN74CBT1G384 features a single high–speed line switch. The switch is disabled when the output–enable (OE) input is high.

The SN74CBT1G384 features a single high–speed line switch. The switch is disabled when the output–enable (OE) input is high.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
TS5A4594 正在供货 5V、1:1 (SPST)、单通道、模拟开关、高电平有效 Lower on leakage

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 SN74CBT1G384 数据表 (Rev. G) 2006年 3月 29日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训