产品详情

Protocols Analog Configuration 1:1 SPST Number of channels 10 Bandwidth (MHz) 200 Supply voltage (max) (V) 3.6 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 10 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 40000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
Protocols Analog Configuration 1:1 SPST Number of channels 10 Bandwidth (MHz) 200 Supply voltage (max) (V) 3.6 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 128 COFF (typ) (pF) 10 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 40000 VIH (min) (V) 2 VIL (max) (V) 0.8 Rating Catalog
SOIC (DW) 24 159.65 mm² 15.5 x 10.3 SSOP (DBQ) 24 51.9 mm² 8.65 x 6 TSSOP (PW) 24 49.92 mm² 7.8 x 6.4 TVSOP (DGV) 24 32 mm² 5 x 6.4
  • 5- Switch Connection Between Two Ports
  • Rail-to-Rail Switching on Data I/O Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
  • 5- Switch Connection Between Two Ports
  • Rail-to-Rail Switching on Data I/O Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

The SN74CBTLV3384 provides ten bits of high-speed bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device is organized as dual 5-bit bus switches with separate output-enable (OE\) inputs. It can be used as two 5-bit bus switches or one 10-bit bus switch. When OE\ is low, the associated 5-bit bus switch is on and A port is connected to B port. When OE\ is high, the switch is open, and the high-impedance state exists between the two ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN74CBTLV3384 provides ten bits of high-speed bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device is organized as dual 5-bit bus switches with separate output-enable (OE\) inputs. It can be used as two 5-bit bus switches or one 10-bit bus switch. When OE\ is low, the associated 5-bit bus switch is on and A port is connected to B port. When OE\ is high, the switch is open, and the high-impedance state exists between the two ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 20
类型 标题 下载最新的英语版本 日期
* 数据表 SN74CBTLV3384 数据表 (Rev. G) 2004年 6月 15日
应用手册 选择正确的德州仪器 (TI) 信号开关 (Rev. E) PDF | HTML 英语版 (Rev.E) PDF | HTML 2022年 8月 5日
应用手册 多路复用器和信号开关词汇表 (Rev. B) 英语版 (Rev.B) PDF | HTML 2022年 3月 11日
应用简报 利用关断保护信号开关消除电源时序 (Rev. C) 英语版 (Rev.C) PDF | HTML 2021年 10月 21日
选择指南 Little Logic Guide 2018 (Rev. G) 2018年 7月 6日
应用手册 How to Select Little Logic (Rev. A) 2016年 7月 26日
应用手册 Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 2015年 12月 2日
选择指南 逻辑器件指南 2014 (Rev. AA) 最新英语版本 (Rev.AC) PDF | HTML 2014年 11月 17日
选择指南 小尺寸逻辑器件指南 (Rev. E) 最新英语版本 (Rev.G) 2012年 7月 16日
用户指南 LOGIC Pocket Data Book (Rev. B) 2007年 1月 16日
更多文献资料 Digital Bus Switch Selection Guide (Rev. A) 2004年 11月 10日
产品概述 Design Summary for WCSP Little Logic (Rev. B) 2004年 11月 4日
应用手册 Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日
用户指南 Signal Switch Data Book (Rev. A) 2003年 11月 14日
应用手册 Bus FET Switch Solutions for Live Insertion Applications 2003年 2月 7日
应用手册 Texas Instruments Little Logic Application Report 2002年 11月 1日
应用手册 TI IBIS File Creation, Validation, and Distribution Processes 2002年 8月 29日
更多文献资料 Standard Linear & Logic for PCs, Servers & Motherboards 2002年 6月 13日
用户指南 CBT (5-V) And CBTLV (3.3-V) Bus Switches Data Book (Rev. B) 1998年 12月 1日
选择指南 Logic Guide (Rev. AC) PDF | HTML 1994年 6月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

接口适配器

LEADED-ADAPTER1 — 表面贴装转 DIP 接头适配器,用于快速测试 TI 的 5、8、10、16 和 24 引脚引线式封装。

EVM-LEADED1 电路板可用于对 TI 的常见引线式封装进行快速测试和电路板试验。  该电路板具有足够的空间,可将 TI 的 D、DBQ、DCT、DCU、DDF、DGS、DGV 和 PW 表面贴装封装转换为 100mil DIP 接头。     

用户指南: PDF
TI.com 上无现货
仿真模型

HSPICE Model of SN74CBTLV3384

SCDJ023.ZIP (106 KB) - HSpice Model
仿真模型

SN74CBTLV3384 IBIS Model (Rev. A)

SCDM062A.ZIP (25 KB) - IBIS Model
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (DW) 24 Ultra Librarian
SSOP (DBQ) 24 Ultra Librarian
TSSOP (PW) 24 Ultra Librarian
TVSOP (DGV) 24 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频