产品详情

Technology family HC Function Digital Multiplexer Configuration 2:1 Number of channels 4 Operating temperature range (°C) -40 to 85 Rating Catalog
Technology family HC Function Digital Multiplexer Configuration 2:1 Number of channels 4 Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm) SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) SOP (NS) 16 79.56 mm² (10.2 mm × 7.8 mm) PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm)
  • Wide operating voltage range of 2 V to 6 V
  • High-current inverting outputs can drive up to 15 LSTTL loads
  • Low power consumption, 80-µA max ICC
  • ’HC257 typical tpd = 9 ns
  • ’HC258 typical tpd = 12 ns
  • ±6-mA output drive at 5 V
  • Low input current of 1 µA max
  • Provides bus interface from multiple sources in high-performance systems
  • Wide operating voltage range of 2 V to 6 V
  • High-current inverting outputs can drive up to 15 LSTTL loads
  • Low power consumption, 80-µA max ICC
  • ’HC257 typical tpd = 9 ns
  • ’HC258 typical tpd = 12 ns
  • ±6-mA output drive at 5 V
  • Low input current of 1 µA max
  • Provides bus interface from multiple sources in high-performance systems

The SNx4HC257 and ’258 contain four data selectors/ multiplexers to select one of two data sources. All channels are controlled by the same address select (A/B) input, and active-low strobe (G) input. A high level at the G terminal forces all outputs into the high-impedance state. The ’257 has non-inverted outputs and the ’258 has inverted outputs.

The SNx4HC257 and ’258 contain four data selectors/ multiplexers to select one of two data sources. All channels are controlled by the same address select (A/B) input, and active-low strobe (G) input. A high level at the G terminal forces all outputs into the high-impedance state. The ’257 has non-inverted outputs and the ’258 has inverted outputs.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
SN74LVC158A 正在供货 具有反相输出的四通道 2 线至 1 线数据选择器/多路复用器 Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
CD74AC257 正在供货 具有三态输出的四路双输入同向多路复用器 Voltage range 2V to 6V, average propagation delay 7ns, average drive strength 24mA
SN74LVC258A 正在供货 具有反相三态输出的四通道 2 线至 1 线数据选择器和多路复用器 Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
功能与比较器件相同但引脚有所不同。
SN74AHC257 正在供货 具有三态输出的四通道 2 线至 1 线数据选择器/多路复用器 Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA

技术文档

未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 SNx4HC257、SNx4HC258 具有三态输出的四路 2 线至 1 线数据选择器/多路复用器 数据表 (Rev. C) PDF | HTML 英语版 (Rev.C) 2022-6-16

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

14-24-LOGIC-EVM — 采用 14 引脚至 24 引脚 D、DB、DGV、DW、DYY、NS 和 PW 封装的逻辑产品通用评估模块

14-24-LOGIC-EVM 评估模块 (EVM) 设计用于支持采用 14 引脚至 24 引脚 D、DW、DB、NS、PW、DYY 或 DGV 封装的任何逻辑器件。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian
PDIP (N) 16 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频