产品详情

Technology family LVC Number of channels 1 Operating temperature range (°C) -40 to 125 Rating Automotive Supply current (max) (µA) 10
Technology family LVC Number of channels 1 Operating temperature range (°C) -40 to 125 Rating Automotive Supply current (max) (µA) 10
SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Operates From 2 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 5.8 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
       >2 V at VCC = 3.3 V, TA = 25°C

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Operates From 2 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 5.8 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
       >2 V at VCC = 3.3 V, TA = 25°C

The SN74LVC138A 3-line to 8-line decoder/demultiplexer is designed for 2.7-V to 3.6-V VCC operation.

The device is designed for high-performance memory-decoding or data-routing applications requiring very short propagation delay times. In high-performance memory systems, this decoder minimizes the effects of system decoding. When employed with high-speed memories utilizing a fast enable circuit, delay times of this decoder and the enable time of the memory usually are less than the typical access time of the memory. This means that the effective system delay introduced by the decoder is negligible.

The conditions at the binary-select inputs and the three enable inputs select one of eight output lines. Two active-low enable inputs and one active-high enable input reduce the need for external gates or inverters when expanding. A 24-line decoder can be implemented without external inverters, and a 32-line decoder requires only one inverter. An enable input can be used as a data input for demultiplexing applications.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment.

The SN74LVC138A 3-line to 8-line decoder/demultiplexer is designed for 2.7-V to 3.6-V VCC operation.

The device is designed for high-performance memory-decoding or data-routing applications requiring very short propagation delay times. In high-performance memory systems, this decoder minimizes the effects of system decoding. When employed with high-speed memories utilizing a fast enable circuit, delay times of this decoder and the enable time of the memory usually are less than the typical access time of the memory. This means that the effective system delay introduced by the decoder is negligible.

The conditions at the binary-select inputs and the three enable inputs select one of eight output lines. Two active-low enable inputs and one active-high enable input reduce the need for external gates or inverters when expanding. A 24-line decoder can be implemented without external inverters, and a 32-line decoder requires only one inverter. An enable input can be used as a data input for demultiplexing applications.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
SN74AC138-Q1 正在供货 汽车级 3 线至 8 线反向解码器/多路信号分离器 Different voltage range (2V to 6V), longer average propagation delay (7ns)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 30
类型 标题 下载最新的英语版本 日期
* 数据表 3-Line to 8-Line Decoder/Demultiplexer 数据表 (Rev. B) 2008年 2月 12日
应用手册 Implications of Slow or Floating CMOS Inputs (Rev. E) 2021年 7月 26日
选择指南 Little Logic Guide 2018 (Rev. G) 2018年 7月 6日
选择指南 Logic Guide (Rev. AB) 2017年 6月 12日
应用手册 How to Select Little Logic (Rev. A) 2016年 7月 26日
应用手册 Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 2015年 12月 2日
选择指南 逻辑器件指南 2014 (Rev. AA) 最新英语版本 (Rev.AB) 2014年 11月 17日
更多文献资料 汽车逻辑器件 英语版 2014年 2月 5日
选择指南 小尺寸逻辑器件指南 (Rev. E) 最新英语版本 (Rev.G) 2012年 7月 16日
用户指南 LOGIC Pocket Data Book (Rev. B) 2007年 1月 16日
应用手册 CMOS 非缓冲反向器在振荡器电路中的使用 英语版 2006年 3月 23日
应用手册 选择正确的电平转换解决方案 (Rev. A) 英语版 (Rev.A) 2006年 3月 23日
产品概述 Design Summary for WCSP Little Logic (Rev. B) 2004年 11月 4日
应用手册 Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日
用户指南 Signal Switch Data Book (Rev. A) 2003年 11月 14日
用户指南 LVC and LV Low-Voltage CMOS Logic Data Book (Rev. B) 2002年 12月 18日
应用手册 Texas Instruments Little Logic Application Report 2002年 11月 1日
应用手册 TI IBIS File Creation, Validation, and Distribution Processes 2002年 8月 29日
更多文献资料 Standard Linear & Logic for PCs, Servers & Motherboards 2002年 6月 13日
应用手册 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 2002年 5月 22日
应用手册 Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 2002年 5月 10日
更多文献资料 STANDARD LINEAR AND LOGIC FOR DVD/VCD PLAYERS 2002年 3月 27日
应用手册 Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 1997年 12月 1日
应用手册 Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 1997年 8月 1日
应用手册 CMOS Power Consumption and CPD Calculation (Rev. B) 1997年 6月 1日
应用手册 LVC Characterization Information 1996年 12月 1日
应用手册 Input and Output Characteristics of Digital Integrated Circuits 1996年 10月 1日
应用手册 Live Insertion 1996年 10月 1日
设计指南 Low-Voltage Logic (LVC) Designer's Guide 1996年 9月 1日
应用手册 Understanding Advanced Bus-Interface Products Design Guide 1996年 5月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

14-24-LOGIC-EVM — 采用 14 引脚至 24 引脚 D、DB、DGV、DW、DYY、NS 和 PW 封装的逻辑产品通用评估模块

14-24-LOGIC-EVM 评估模块 (EVM) 设计用于支持采用 14 引脚至 24 引脚 D、DW、DB、NS、PW、DYY 或 DGV 封装的任何逻辑器件。

用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
TI.com 上无现货
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频