产品详情

Technology family LVC Number of channels 1 IOL (max) (mA) 32 IOH (max) (mA) -32 Supply current (max) (µA) 10 Input type Standard CMOS Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Unbuffered, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LVC Number of channels 1 IOL (max) (mA) 32 IOH (max) (mA) -32 Supply current (max) (µA) 10 Input type Standard CMOS Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Unbuffered, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) SOT-5X3 (DRL) 5 2.56 mm² (1.6 mm × 1.6 mm) DSBGA (YZP) 5 2.1875 mm² (— mm × — mm) X2SON (DSF) 6 1 mm² (1 mm × 1 mm) USON (DRY) 6 1.45 mm² (1.45 mm × 1 mm) SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm) X2SON (DPW) 5 0.64 mm² (0.8 mm × 0.8 mm) DSBGA (YZV) 4 1.5625 mm² (— mm × — mm)
  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Unbuffered Output
  • Maximum tpd of 3.7 ns at 3.3 V
  • Low Power Consumption, 10-µA Maximum ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Unbuffered Output
  • Maximum tpd of 3.7 ns at 3.3 V
  • Low Power Consumption, 10-µA Maximum ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

This single inverter gate is designed for 1.65-V to
5.5-V VCC operation.

The SN74LVC1GU04 device contains one inverter with an unbuffered output and performs the Boolean function Y = A.

NanoFree package technology is a major breakthrough in device packaging concepts, using the die as the package.

This single inverter gate is designed for 1.65-V to
5.5-V VCC operation.

The SN74LVC1GU04 device contains one inverter with an unbuffered output and performs the Boolean function Y = A.

NanoFree package technology is a major breakthrough in device packaging concepts, using the die as the package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于比较器件,可直接替换。
SN74LVC1GU04-Q1 正在供货 实现 1.65V 至 5.5V VCC 运行的汽车级单反相器门 New Automotive-Grade Device
功能与比较器件相同且具有相同引脚。
SN74AUP1G04 正在供货 单路 0.8V 至 3.6V 低功耗反相器 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA

技术文档

未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 SN74LVC1GU04 Single Inverter Gate 数据表 (Rev. Y) PDF | HTML 2017-12-12
应用简报 了解施密特触发器 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2025-5-5
应用手册 Designing and Manufacturing with TI's X2SON Packages 2017-8-23
应用手册 CMOS 非缓冲反向器在振荡器电路中的使用 英语版 2006-3-23

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

5-8-LOGIC-EVM — 支持 5 至 8 引脚 DCK、DCT、DCU、DRL 和 DBV 封装的通用逻辑评估模块

灵活的 EVM 设计用于支持具有 5 至 8 引脚数且采用 DCK、DCT、DCU、DRL 或 DBV 封装的任何器件。
用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

5-8-NL-LOGIC-EVM — 支持 5 至 8 引脚 DPW、DQE、DRY、DSF、DTM、DTQ 和 DTT 封装的通用逻辑和转换 EVM

通用 EVM 旨在支持采用 DTT、DRY、DPW、DTM、DQE、DQM、DSF 或 DTQ 封装的任何逻辑或转换器件。电路板设计可实现灵活的评估。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

TAS6501Q1EVM — TAS6501-Q1 评估模块

TAS65x1-Q1 评估模块 (EVM) 展示了具有集成数字信号处理器 (DSP) 的 TAS6511-Q1 和 TAS6501-Q1 单通道 D 类放大器的所有特性。名为 Purepath™ Console 的图形用户界面 (GUI) 用于将 USB 连接到 EVM。该 EVM 通过 USB 接口提供光纤和同轴电缆 SPDIF 输入,I2S、TDM 以及音频输入。
支持的产品和硬件
评估板

TAS6511Q1EVM — TAS6511-Q1 评估模块

TAS6511-Q1 评估模块 (EVM) 展示了具有集成 DSP 的 TAS6511-Q1 单通道 D 类放大器的所有特性。PurePath™ Console 3 图形用户界面 (GUI) 通过 USB 连接 EVM。该 EVM 通过 USB 接口提供光纤和同轴电缆 SPDIF 输入,I2S、TDM 以及音频输入。
支持的产品和硬件
仿真模型

HSpice Model of SN74LVC1GU04

SCAJ003.ZIP (38 KB) - HSpice 模型
支持的产品和硬件
仿真模型

SN74LVC1GU04 Behavioral SPICE Model

SCAM105.ZIP (7 KB) - PSpice 模型
支持的产品和硬件
仿真模型

SN74LVC1GU04 IBIS Model (Rev. D)

SCAM003D.ZIP (46 KB) - IBIS 模型
支持的产品和硬件
参考设计

TIDA-01508 — 低于 1 W 功耗的 16 通道隔离式数字输入模块参考设计

该参考设计展示了一种使用 TI 的 ISO121x 器件对 16 个隔离式数字输入通道的紧凑型实现方式。此设计无需隔离电源即可工作,且每个通道可支持高达 100kHz 输入信号 (200kbit)。所有 16 个通道的总输入功率消耗低于 1W,可实现紧凑布局并将散热降至最低。
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 5 Ultra Librarian
SOT-5X3 (DRL) 5 Ultra Librarian
DSBGA (YZP) 5 Ultra Librarian
X2SON (DSF) 6 Ultra Librarian
USON (DRY) 6 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian
X2SON (DPW) 5 Ultra Librarian
DSBGA (YZV) 4 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频