THS4513-SP
- Fully Differential Architecture
- Centered Input Common-Mode Range
- Minimum Gain of 2V/V (6 dB)
- Bandwidth: 1100 MHz (Gain = 6 dB)
- Slew Rate: 5100 V/µs
- 1% Settling Time: 5.5 ns
- HD2: -76 dBc at 70 MHz
- HD3: -88 dBc at 70 MHz
- OIP2: 84 dBm at 70 MHz
- OIP3: 42 dBm at 70 MHz
- Input Voltage Noise: 2.2 nV/
Hz (f >10 MHz) - Noise Figure: 19.8 dB
- Output Common-Mode Control
- Power Supply:
- Voltage: 3 V (±1.5 V) to 5 V (±2.5 V)
- Current: 37.7 mA
- Power-Down Capability: 0.65 mA
- Rad-Tolerant: 150 kRad (Si) TID
- QML-V Qualified, SMD 5962-07223
- APPLICATIONS
- 5 V Data-Acquisition Systems
- High-Linearity ADC Amplifier
- Wireless Communication
- Medical Imaging
- Test and Measurement
The THS4513 is a wideband, fully differential op amp designed for 3.3 V to 5 V data-acquisition systems. It has very low noise at 2.2 nV/
load. Slew rate is very high at 5100 V/µs and with settling time of 5.5 ns to 1% (2 V step), it is ideal for pulsed applications. It is suitable for minimum gain of 6 dB.
To allow for dc coupling to ADCs, its unique output common-mode control circuit maintains the output common-mode voltage within 5 mV offset (typ) from the set voltage, when set within 0.5 V of mid-supply, with less than 4 mV differential offset voltage. The common-mode set point is set to mid-supply by internal circuitry, which may be over-driven from an external source.
The input and output are optimized for best performance with their common-mode voltages set to mid-supply. Along with high performance at low power supply voltage, this makes for extremely high performance single supply 5 V data acquisition systems.
The THS4513 is offered in a 16-pin ceramic flatpack package (W), and is characterized for operation over the full military temperature range from -55°C to 125°C.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | THS4513-SP Rad-Tolerant Class V, Wideband, Fully Differential Amplifier 数据表 (Rev. A) | 2007年 10月 10日 | |||
| * | SMD | THS4513-SP SMD 5962-07223 | 2016年 7月 8日 | |||
| * | 辐射与可靠性报告 | BiCOM3X PNP Low Dose Rate TID Report | 2015年 6月 2日 | |||
| * | 辐射与可靠性报告 | THS4511MW-QMLV and THS4513MW-QMLV Radiation Test Report | 2015年 3月 31日 | |||
| 选择指南 | TI Space Products (Rev. L) | 2026年 3月 27日 | ||||
| 应用简报 | 经 DLA 批准的 QML 产品优化 (Rev. C) | PDF | HTML | 英语版 (Rev.C) | PDF | HTML | 2025年 8月 18日 | |
| 应用手册 | 重离子轨道环境单粒子效应估算 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2025年 7月 7日 | |
| 更多文献资料 | TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) | 2025年 2月 20日 | ||||
| 应用简报 | 采用德州仪器 (TI) 工具包进行模拟前端设计 | PDF | HTML | 英语版 | PDF | HTML | 2023年 2月 22日 | |
| 应用手册 | 单粒子效应置信区间计算 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022年 12月 2日 | |
| 电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 | |||
| 应用手册 | Noise Analysis for High Speed Op Amps (Rev. A) | 2005年 1月 17日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
THS4513EVM — THS4513 评估模块
THS4513EVM is an evaluation Module for the RGT (16 pin leadless QFN) package.
The THS4513EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured for a gain of 0dB and 50 ohm input and (...)
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| CFP (HKT) | 16 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点