产品详情

Resolution (Bits) 4.5 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type Parallel Architecture Special Input type Differential Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection Operating temperature range (°C) 0 to 70 Power consumption (typ) (mW) 5 Analog supply (min) (V) -8 Analog supply voltage (max) (V) 6 Digital supply (min) (V) 4 Digital supply (max) (V) 6
Resolution (Bits) 4.5 Sample rate (max) (ksps) 1000 Number of input channels 1 Interface type Parallel Architecture Special Input type Differential Rating Catalog Reference mode External Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection Operating temperature range (°C) 0 to 70 Power consumption (typ) (mW) 5 Analog supply (min) (V) -8 Analog supply voltage (max) (V) 6 Digital supply (min) (V) 4 Digital supply (max) (V) 6
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • Zero Reading for 0-V Input
  • Precision Null Detection With True Polarity at Zero
  • 1-pA Typical Input Current
  • True Differential Input
  • Multiplexed Binary-Coded-Decimal (BCD) Output
  • Low Rollover Error: ±1 Count Max
  • Control Signals Allow Interfacing With UARTs or Microprocessors
  • Autoranging Capability With Over-and Under-Range Signals
  • TTL-Compatible Outputs
  • Second Source to Teledyne TSC7135, Intersil ICL7135, Maxim ICL7135, and Siliconix Si7135
  • CMOS Technology

  • Zero Reading for 0-V Input
  • Precision Null Detection With True Polarity at Zero
  • 1-pA Typical Input Current
  • True Differential Input
  • Multiplexed Binary-Coded-Decimal (BCD) Output
  • Low Rollover Error: ±1 Count Max
  • Control Signals Allow Interfacing With UARTs or Microprocessors
  • Autoranging Capability With Over-and Under-Range Signals
  • TTL-Compatible Outputs
  • Second Source to Teledyne TSC7135, Intersil ICL7135, Maxim ICL7135, and Siliconix Si7135
  • CMOS Technology

The ICL7135C and TLC7135C converters are manufactured with Texas Instruments highly efficient CMOS technology. These 4 1/2-digit, dual-slope-integrating, analog-to-digital converters (ADCs) are designed to provide interfaces to both a microprocessor and a visual display. The digit-drive outputs D1 through D4 and multiplexed binary-coded-decimal outputs B1, B2, B4, and B8 provide an interface for LED or LCD decoder/drivers as well as microprocessors.

The ICL7135C and TLC7135C offer 50-ppm (one part in 20,000) resolution with a maximum linearity error of one count. The zero error is less than 10 µV and zero drift is less than 0.5 µV/°C. Source-impedance errors are minimized by low input current (less than 10 pA). Rollover error is limited to ±l;1 count.

The BUSY, STROBE\, RUN/HOLD\, OVER RANGE, and UNDER RANGE control signals support microprocessor-based measurement systems. The control signals also can support remote data acquisition systems with data transfer through universal asynchronous receiver transmitters (UARTs).

The ICL7135C and TLC7135C are characterized for operation from 0°C to 70°C.

The ICL7135C and TLC7135C converters are manufactured with Texas Instruments highly efficient CMOS technology. These 4 1/2-digit, dual-slope-integrating, analog-to-digital converters (ADCs) are designed to provide interfaces to both a microprocessor and a visual display. The digit-drive outputs D1 through D4 and multiplexed binary-coded-decimal outputs B1, B2, B4, and B8 provide an interface for LED or LCD decoder/drivers as well as microprocessors.

The ICL7135C and TLC7135C offer 50-ppm (one part in 20,000) resolution with a maximum linearity error of one count. The zero error is less than 10 µV and zero drift is less than 0.5 µV/°C. Source-impedance errors are minimized by low input current (less than 10 pA). Rollover error is limited to ±l;1 count.

The BUSY, STROBE\, RUN/HOLD\, OVER RANGE, and UNDER RANGE control signals support microprocessor-based measurement systems. The control signals also can support remote data acquisition systems with data transfer through universal asynchronous receiver transmitters (UARTs).

The ICL7135C and TLC7135C are characterized for operation from 0°C to 70°C.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
ADS8506 正在供货 具有串行接口和基准并行的 12 位 40KSPS 模数转换器 Higher resolution (12 bit), higher sampling rate (40 kSPS)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 4 1/2-Digit Precision Analog-to-Digital Converters 数据表 (Rev. D) 2003年 8月 27日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训