可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TAA3020 正在供货 具有 104dB SNR 的立体声通道、768kHz  音频模数转换器 (ADC) Higher SNR with 112dB
TLV320ADC3120 正在供货 具有 106dB SNR 的立体声通道、768kHz、Burr-Brown™ 音频模数转换器 (ADC) Smaller package, 14dB SNR performance upgrade, and more programmability

产品详情

Number of ADC channels 2 Sampling rate (max) (kHz) 96 Analog inputs 6 Control interface I2C Digital audio interface DSP, I2S, L, PCM, R, TDM THD+N (dB) -90 ADC SNR (typ) (dB) 92 Rating Catalog Operating temperature range (°C) -40 to 85 Analog outputs 0
Number of ADC channels 2 Sampling rate (max) (kHz) 96 Analog inputs 6 Control interface I2C Digital audio interface DSP, I2S, L, PCM, R, TDM THD+N (dB) -90 ADC SNR (typ) (dB) 92 Rating Catalog Operating temperature range (°C) -40 to 85 Analog outputs 0
VQFN (RGE) 24 16 mm² 4 x 4
  • Stereo Audio ADC
    • 92-dBA Signal-to-Noise Ratio
    • Supports ADC Sample Rates From 8 kHz to
      96 kHz
  • Instruction-Programmable Embedded miniDSP
  • Flexible Digital Filtering With RAM Programmable
    Coefficient, Instructions, and Built-In Processing
    Blocks
    • Low-Latency IIR Filters for Voice
    • Linear Phase FIR Filters for Audio
    • Additional Programmable IIR Filters for EQ,
      Noise Cancellation or Reduction
    • Up to 128 Programmable ADC Digital Filter
      Coefficients
  • Six Audio Inputs With Configurable Automatic
    Gain Control (AGC)
    • Programmable in Single-Ended or Fully
      Differential Configurations
    • Can Be 3-Stated for Easy Interoperability With
      Other Audio ICs
  • Low Power Consumption and Extensive Modular
    Power Control:
    • 6-mW Mono Record, 8-kHz
    • 11-mW Stereo Record, 8-kHz
    • 10-mW Mono Record, 48-kHz
    • 17-mW Stereo Record, 48-kHz
  • Dual Programmable Microphone Bias
  • Programmable PLL for Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S, Left/Right-
    Justified, DSP, PCM, and TDM Modes
  • Digital Microphone Input Support
  • Two GPIOs
  • Power Supplies:
    • Analog: 2.6 V to 3.6 V
    • Digital: Core: 1.65 V to 1.95 V,
      I/O: 1.1 V–3.6 V
  • 4-mm × 4-mm 24-Pin RGE (VQFN)
  • Stereo Audio ADC
    • 92-dBA Signal-to-Noise Ratio
    • Supports ADC Sample Rates From 8 kHz to
      96 kHz
  • Instruction-Programmable Embedded miniDSP
  • Flexible Digital Filtering With RAM Programmable
    Coefficient, Instructions, and Built-In Processing
    Blocks
    • Low-Latency IIR Filters for Voice
    • Linear Phase FIR Filters for Audio
    • Additional Programmable IIR Filters for EQ,
      Noise Cancellation or Reduction
    • Up to 128 Programmable ADC Digital Filter
      Coefficients
  • Six Audio Inputs With Configurable Automatic
    Gain Control (AGC)
    • Programmable in Single-Ended or Fully
      Differential Configurations
    • Can Be 3-Stated for Easy Interoperability With
      Other Audio ICs
  • Low Power Consumption and Extensive Modular
    Power Control:
    • 6-mW Mono Record, 8-kHz
    • 11-mW Stereo Record, 8-kHz
    • 10-mW Mono Record, 48-kHz
    • 17-mW Stereo Record, 48-kHz
  • Dual Programmable Microphone Bias
  • Programmable PLL for Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S, Left/Right-
    Justified, DSP, PCM, and TDM Modes
  • Digital Microphone Input Support
  • Two GPIOs
  • Power Supplies:
    • Analog: 2.6 V to 3.6 V
    • Digital: Core: 1.65 V to 1.95 V,
      I/O: 1.1 V–3.6 V
  • 4-mm × 4-mm 24-Pin RGE (VQFN)

The TLV320ADC3101 device is a low-power, stereo audio analog-to-digital converter (ADC) supporting sampling rates from 8 kHz to 96 kHz with an integrated programmable-gain amplifier providing up to 40-dB analog gain or AGC. A programmable miniDSP is provided for custom audio processing. Front-end input coarse attenuation of 0 dB, –6 dB, or off, is also provided. The inputs are programmable in a combination of single-ended or fully differential configurations. Extensive register-based power control is available via an I2C interface, enabling mono or stereo recording. Low power consumption makes the TLV320ADC3101 ideal for battery-powered portable equipment.

The AGC programs to a wide range of attack (7 ms to 1.4 s) and decay (50 ms to 22.4 s) times. A programmable noise-gate function is included to avoid noise pumping. Low-latency IIR filters optimized for voice and telephony are available, as well as linear-phase FIR filters optimized for audio. Programmable IIR filters are also available and may be used for sound equalization, or to remove noise components. The audio serial bus can be programmed to support I2S, left-justified, right-justified, DSP, PCM, and TDM modes. The audio bus may be operated in either master or slave mode.

A programmable integrated PLL is included for flexible clock generation and provides support for all standard audio rates from a wide range of available MCLKs, varying from 512 kHz to 50 MHz, including the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.

The TLV320ADC3101 device is a low-power, stereo audio analog-to-digital converter (ADC) supporting sampling rates from 8 kHz to 96 kHz with an integrated programmable-gain amplifier providing up to 40-dB analog gain or AGC. A programmable miniDSP is provided for custom audio processing. Front-end input coarse attenuation of 0 dB, –6 dB, or off, is also provided. The inputs are programmable in a combination of single-ended or fully differential configurations. Extensive register-based power control is available via an I2C interface, enabling mono or stereo recording. Low power consumption makes the TLV320ADC3101 ideal for battery-powered portable equipment.

The AGC programs to a wide range of attack (7 ms to 1.4 s) and decay (50 ms to 22.4 s) times. A programmable noise-gate function is included to avoid noise pumping. Low-latency IIR filters optimized for voice and telephony are available, as well as linear-phase FIR filters optimized for audio. Programmable IIR filters are also available and may be used for sound equalization, or to remove noise components. The audio serial bus can be programmed to support I2S, left-justified, right-justified, DSP, PCM, and TDM modes. The audio bus may be operated in either master or slave mode.

A programmable integrated PLL is included for flexible clock generation and provides support for all standard audio rates from a wide range of available MCLKs, varying from 512 kHz to 50 MHz, including the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TLV320ADC3101 Low-Power Stereo ADC With Embedded miniDSP for Wireless Handsets and Portable Audio 数据表 (Rev. B) PDF | HTML 2015年 8月 31日
应用手册 模拟音频链路噪声与音频ADC信噪比需求分析 2020年 9月 25日
应用手册 Audio Serial Interface Configurations for Audio Codecs (Rev. A) 2019年 6月 27日
应用手册 Synchronizinging Multiple Parallel Devices Using the Internal PLL (Rev. A) 2019年 1月 2日
应用手册 Common Noise Issues in Audio Codecs 2017年 7月 21日
应用手册 Coefficient RAM Access Mechanisms.. (Rev. D) 2012年 1月 25日
应用手册 Configure the coefficients for Digital Biquad Filters in TLV320AIC3xxx family 2010年 4月 27日
应用手册 Interfacing an I2S Device to an MSP430 Device (Rev. A) 2010年 3月 22日
应用手册 Using TLV320AIC3x Digital Audio Data Serial Interface w/TDM Support 2006年 7月 5日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TLV320ADC3101EVM-K — TLV320ADC3101 评估模块及 USB 主板

TLV320ADC3101EVM 采用德州仪器 (TI) 模块化 EVM 封装,可直接评估器件性能和运行特性,并简化软件开发和系统原型设计。TLV320ADC3101EVM-K 是完整的评估/演示套件,包含称为 USB-MODEVM 接口板的 USB 主板,以及用于运行 Microsoft Windows 操作系统的个人电脑 (PC) 的评估软件。TLV320ADC3101EVM-K 可通过 USB 电缆连接到 PC。USB 连接可向 EVM 提供电源、控制和音频流数据,从而精简设置和配置。该 EVM 还提供用于外部控制信号、音频数据及电源的接口。这使得 TLV320ADC3101 (...)

用户指南: PDF
TI.com 上无现货
驱动程序或库

TLV320ADC31XX-DRIVERS — TLV320ADC31XX ADC 系列 Linux 驱动程序支持

这些 Linux 驱动程序支持用于 TLV320AIC2x 器件系列的低功耗音频编解码器,并且包括 .c 和 .h 文件。点击下方的“Go to third party”按钮将转到 git.kernal.org,您可从中下载相应的驱动程序。

Linux 主线状态
Linux 主线中提供:是
可通过 git.ti.com 获取:不适用


修复程序和代码增强
如果有需要添加到此驱动程序的修复程序和/或代码增强,
请执行以下任一操作:

1.将补丁发送到维护人员文件中列出的相关 Linux 内核社区,该文件位于:此处



2.联系您的 TI 代表。
IDE、配置、编译器或调试器

PUREPATHSTUDIO PurePath™ Studio graphical development environment

PurePath™ Studio Graphical Development Environment is a powerful, easy-to-use tool designed specifically to simplify software development for Audio products with a miniDSP/ Audio Processing capability.

The GDE permits these devices to be programmed to support the processing requirements of a wide (...)

支持的产品和硬件

支持的产品和硬件

支持软件

SBAC293 TLV320ADC310x C Source Headers

支持的产品和硬件

支持的产品和硬件

仿真模型

TLV320ADC3101 IBIS Model

SLAM171.ZIP (144 KB) - IBIS Model
计算工具

COEFFICIENT-CALC Coefficient Calculator For Digital Biquad Filters

COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)

支持的产品和硬件

支持的产品和硬件

计算工具

SLAR163 Audio CODEC/ADC PLL Calculator

支持的产品和硬件

支持的产品和硬件

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIDA-01589 — 具有降噪和回声消除功能的高保真、近场双向音频参考设计

人机交互需要声学接口来提供全双工免提通信。在免提模式下,来自扬声器的远端或近端音频信号的一部分耦合到麦克风。此外,在有噪声的环境中,除了有用的近端音频信号之外,麦克风还会捕获环境噪声。捕获的多麦克风音频信号被声学背景噪声以及回声信号破坏,回声信号会显著降低所需信号的可懂度,并限制后续音频处理系统的性能。该参考设计所展示的双麦克风用于实现通过立体声 ADC 进行音频输入、低功耗 DSP 执行降噪、声学回声消除以及其他音频质量增强算法。该设计还采用了 TI 的智能放大器技术,从而通过微型扬声器实现高质量、高 SPL 的音频输出。
设计指南: PDF
原理图: PDF
参考设计

BT-MSPAUDSOURCE-RD — 蓝牙和 MSP MCU 音频源参考设计

客户可以使用蓝牙和低功耗 MSP 微控制器音频源参考设计为低端、低功耗音频源解决方案创建各种应用,适用于玩具、投影仪、智能遥控器和任何音频流配件等应用。此参考设计是一种具有成本效益的音频实现方案,并提供完整的设计文件,可让您将精力集中于应用和最终产品开发。此参考设计还提供了 TI 蓝牙协议栈。
用户指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGE) 24 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频