TLV3701-EP
- Controlled Baseline
- One Assembly/Test Site, One Fabrication Site
- Extended Temperature Performance of –40°C to 125°C
- Enhanced Diminishing Manufacturing Sources (DMS) Support
- Enhanced Product-Change Notification
- Qualification Pedigree

- Low Supply Current . . . 560 nA
- Input Common-Mode Range Exceeds the Rails . . . –0.1 V to VCC + 5 V
- Supply Voltage Range . . . 2.7 V to 16 V
- Reverse Battery Protection Up to 18 V
- Push-Pull CMOS Output Stage
- Ultrasmall Packaging
- 5-Pin SOT-23
- Universal Op-Amp EVM (Reference SLOU060 for more information)
- APPLICATIONS
- Portable Battery Monitoring
- Security Detection Systems
Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
The TLV3701 is part of Texas Instruments first family of nanopower comparator with only 560 nA supply current, which make this device ideal for low power applications.
The TLV3701 has a minimum operating supply voltage of 2.7 V over the extended temperature range TA = 40°C to 125°C, while having an input common-mode range of 0.1 to VCC + 5 V. The low supply current makes it an ideal choice for battery powered portable applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an over-current condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device. This device is available in the small SOT-23 package. Other package options may be made available upon request.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TLV3701-EP: Nanopower Push-Pull Output Comparator 数据表 | 2003年 5月 30日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点