可提供此产品的更新版本
功能优于所比较器件的普遍直接替代产品
TPD4S010
- IEC 61000-4-2 Level 4 ESD Protection
- ±8-kV Contact Discharge
- IEC 61000-4-5 Surge Protection
- 2.5A (8/20µs)
- I/O Capacitance: 0.8 pF (Typical)
- Low Leakage Current: 10 nA (Typical)
- Supports High-Speed Differential Data Rates
(3-dB Bandwidth > 4 GHz) - Ultra-low Matching Capacitance Between
Differential Signal Pairs - Ioff Feature for the TPD4S009
- Industrial Temperature Range:
–40°C to 85°C - Easy Straight through Routing, Space-Saving
Package Options
The TPD4S009 and TPD4S010 are four-channel TVS diode arrays for electrostatic discharge (ESD) protection. TPD4S009 and TPD4S010 are rated to dissipate contact ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4), with ±8-kV contact discharge ESD protection. The low capacitance (0.8-pF) of these devices, coupled with the excellent matching between differential signal pairs (0.05-pF line-line capacitance for the TPD4S009DRY) enables this device to provide transient voltage suppression circuit protection for high-speed differential data rates (3-dB bandwidth > 4 GHz).
The TPD4S009 is offered in DBV, DCK, DGS, and DRY packages. The TPD4S009DRYR is the most space saving package option available for dual pair high-speed differential lines. The TPD4S010 is offered in the industry standard DQA package. The TPD4S009DGSR and TPD4S010DQAR offer flow-through board layout options to reduce signal glitches normally caused by routing mismatches between the D+ and D signal pair. See also TPD4E05U06DQAR which is P2P compatible with TPD4S010DQAR. This device offers higher IEC ESD protection, lower capacitance, lower RDYN, lower DC breakdown voltage, and lower clamping voltage.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPD4S009 4-Channel ESD Solution for High-Speed Differential Interface 数据表 (Rev. G) | PDF | HTML | 2015年 6月 26日 | ||
用户指南 | 阅读并了解 ESD 保护数据表 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2023年 9月 22日 | |
选择指南 | System-Level ESD Protection Guide (Rev. D) | 2022年 9月 7日 | ||||
应用手册 | ESD 保护布局指南 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022年 7月 25日 | |
白皮书 | Designing USB for short-to-battery tolerance in automotive environments | 2016年 2月 10日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DRV8353RH-EVM — DRV8353RH 三相无刷直流智能栅极驱动器评估模块
DRV8353RH-EVM 是基于 DRV8353RH 栅极驱动器和 CSD19532Q5B NexFET™ MOSFET 的 15A 三相无刷直流驱动级。
该模块具有单独的直流总线和相电压感应以及单独的低侧电流分流放大器,因此该评估模块非常适合无传感器 BLDC 算法。该模块通过集成式 0.35A 降压转换器为 MCU 提供 3.3V 电源。该驱动级具有 IDRIVE 配置和故障引脚,并通过具有特定电阻值的易于配置的硬件接口提供短路、过热、击穿和欠压保护。
DRV8353RS-EVM — DRV8353RS 三相无刷直流智能栅极驱动器评估模块
The DRV8353RS-EVM is a 15A, 3-phase brushless DC drive stage based on the DRV8353RS gate driver and CSD19532Q5B NexFET™ MOSFETs.
The module has individual DC bus and phase voltage sense as well as individual low-side current shunt amplifiers, making this evaluation module ideal for sensorless BLDC (...)
ESDEVM — ESD 评估模块
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
USON (DQA) | 10 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。