主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS61086

正在供货

18.5V、2A、2MHz 直流/直流升压转换器

产品详情

Rating Catalog Topology Boost Vin (max) (V) 6 Vin (min) (V) 2.3 Vout (max) (V) 18.5 Vout (min) (V) 2.8 Switch current limit (typ) (A) 2.6 Features Enable, Light-load efficiency, Nonsynchronous, Power good Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00007 Duty cycle (max) (%) 90
Rating Catalog Topology Boost Vin (max) (V) 6 Vin (min) (V) 2.3 Vout (max) (V) 18.5 Vout (min) (V) 2.8 Switch current limit (typ) (A) 2.6 Features Enable, Light-load efficiency, Nonsynchronous, Power good Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00007 Duty cycle (max) (%) 90
VSON (DRC) 10 9 mm² 3 x 3
  • 2.3-V to 6.0-V Input Voltage Range
  • 18.5-V Boost Converter With 2.0-A Switch Current
  • 1.2-MHz Switching Frequency
  • Power Save Mode for Improved Efficiency at Low-
    Output Power or Forced PWM
  • Adjustable Soft-Start
  • Thermal Shutdown
  • Undervoltage Lockout
  • 10-Pin VSON Package
  • 2.3-V to 6.0-V Input Voltage Range
  • 18.5-V Boost Converter With 2.0-A Switch Current
  • 1.2-MHz Switching Frequency
  • Power Save Mode for Improved Efficiency at Low-
    Output Power or Forced PWM
  • Adjustable Soft-Start
  • Thermal Shutdown
  • Undervoltage Lockout
  • 10-Pin VSON Package

The TPS61086 device is a high-frequency, high-efficiency DC-to-DC converter with an integrated 2.0-A, 0.13-Ω power switch capable of providing an output voltage up to 18.5 V. The implemented boost converter is based on a fixed frequency of 1.2-MHz, pulse-width-modulation (PWM) controller that allows the use of small external inductors and capacitors and provides fast transient response.

At light-load, the device can operate in Power Save Mode with pulse-frequency-modulation (PFM) to improve the efficiency while keeping a low-output voltage ripple. For very noise-sensitive applications, the device can be forced to PWM Mode operation over the entire load range by pulling the MODE pin high. The external compensation allows optimizing the application for specific conditions. A capacitor connected to the soft-start pin minimizes inrush current at start-up.

The TPS61086 device is a high-frequency, high-efficiency DC-to-DC converter with an integrated 2.0-A, 0.13-Ω power switch capable of providing an output voltage up to 18.5 V. The implemented boost converter is based on a fixed frequency of 1.2-MHz, pulse-width-modulation (PWM) controller that allows the use of small external inductors and capacitors and provides fast transient response.

At light-load, the device can operate in Power Save Mode with pulse-frequency-modulation (PFM) to improve the efficiency while keeping a low-output voltage ripple. For very noise-sensitive applications, the device can be forced to PWM Mode operation over the entire load range by pulling the MODE pin high. The external compensation allows optimizing the application for specific conditions. A capacitor connected to the soft-start pin minimizes inrush current at start-up.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS61376 正在供货 具有 2.5% 精度输入平均电流限制和真正断开功能的 25V、4.5A 升压转换器 TPS61376 has adjustable input current limited and true disconnection feature

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS61086 18.5-V PFM – PWM Step-Up DC – DC Converter With 2.0-A Switch 数据表 (Rev. B) PDF | HTML 2015年 7月 16日
应用手册 QFN 和 SON PCB 连接 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2024年 1月 5日
应用手册 Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
应用手册 升压转换器功率级的基本计算 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022年 11月 11日
应用手册 使用外部偏置来扩展升压转换器的输入电压范围 PDF | HTML 英语版 PDF | HTML 2022年 9月 23日
应用手册 Negative Input to Negative Output Step-Up Converter Design Using TPS61086 PDF | HTML 2021年 7月 23日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
应用手册 Charging Supercapacitor Banks from USB Type C Port With Boost Converter 2018年 7月 17日
应用手册 AN-2020 Thermal Design By Insight, Not Hindsight (Rev. C) 2013年 4月 23日
应用手册 Low Cost 1W Isolated Power Supply Solution with TPS61085 2012年 6月 26日
应用手册 Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012年 1月 13日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS61086EVM-526 — TPS61086EVM-526 评估模块

TPS61086EVM-526 评估模块是一块完全组装且经过测试的电路板,用于评估 TPS61086 升压 DC/DC 转换器。该 EVM 的工作输入电压为 2.3V 至 6V。它可以生成 12V 输出电压,最小开关电流为 2A。
用户指南: PDF
TI.com 上无现货
仿真模型

TPS61086 TINA-TI Transient Reference Design

SLVM360.TSC (853 KB) - TINA-TI Reference Design
仿真模型

TPS61086 TINA-TI Transient Spice Model

SLVM361.ZIP (28 KB) - TINA-TI Spice Model
仿真模型

TPS61086 Unencrypted PSpice Transient Model Package (Rev. B)

SLIM136B.ZIP (53 KB) - PSpice Model
封装 引脚 CAD 符号、封装和 3D 模型
VSON (DRC) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频