TRF1218
- Fixed 16dB gain
- 3dB bandwidth: 25GHz
- Gain flatness:
- +1.2dB (20GHz)
- –1dB (23GHz)
- Imbalance (10MHz to 20GHz):
- Gain: ±0.2dB
- Phase: +3º
- HD2 (8GHz, PO = 3dBm): –62dBc
- HD3 (6GHz, PO = 3dBm): –50dBc
- OIP2: 67dBm (2GHz), 62dBm (8GHz)
- OIP3: 31dBm (4GHz), 22.8dBm (16GHz)
- OP1dB: 12.6dBm (4GHz), 13.1dBm (16GHz)
- NF: 10dB (4GHz), 13.2dB (16GHz)
- 50Ω single-ended input impedance
- 50Ω differential output impedance
- Power-down feature
- 5V single-supply operation
- Active current: 190mA
The TRF1218 is a very high performance, single-ended to differential radio frequency (RF) amplifier optimized for wide signal bandwidth applications. The device is excellent for ac-coupled uses that require a single-ended to differential conversion such as driving an RF sampling analog-to-digital converter (ADC). The device combines the functionality of a wide-band gain block and wide-band passive balun in a single 2mm × 2mm package. The on-chip matching components simplify printed circuit board (PCB) implementation and enables high performance over the full operating bandwidth. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving WQFN-FCRLF package.
The TRF1218 operates on a single-rail supply and consumes about 190mA of active current. A power-down feature via a single pin is also available for simplified power savings.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TRF1218 Near-DC to 25GHz Single-Ended to Differential RF Amplifier 数据表 | PDF | HTML | 2026年 6月 2日 | ||
| EVM 用户指南 | TRF1218EVM Evaluation Module User's Guide: | PDF | HTML | 2026年 6月 1日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TRF1218EVM — TRF1218 评估模块
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。